(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Configurable Mounting Plates - 6-Surface Milled, Side Hole Type, Single Side Holes

6-Surface Milled Mounting Plates / Brackets - Side Mounting Holes:Related Image
6-Surface Milled Mounting Plates / Brackets - Side Mounting Holes:Related Image
・Materials
Part Number[ M ]Material[ S ]Surface Treatment
TypeMaterial Symbol
VFMQASC1045 Carbon Steel-
SCBBlack Oxide
SCMElectroless Nickel Plating
AM5052 Aluminum Alloy-
AMWAnodize (Clear)
AMBAnodize (Black)
SU304 Stainless Steel-

Specifications

Part Number-A-B-T-X-V-Hole Specification①
Code, Nominal Value
-L-H-D-F-S-G-Hole Specification②
Code, Nominal Value
   
Type-Material Symbol
VFMQA-AM-A50-B30-T5-X10-V30-M4      -F40-S20  -MA4
Part NumberSpecify 0.1mm IncrementXVHole Specification①FSHole Specification②
TypeMaterial SymbolABTCodeNominal Dia.CodeNominal Dia.
VFMQASC SCB SCM
AM AMW AMB
SU
30.0
~
150.0
10.0
~
150.0
5.0
~
20.0
Specify
0
.1mm Increment
M0 (No Hole)
3 4
5 6
8 10
Specify
0
.1mm Increment
NA
MA
ZF
ZB
[ ! ]
See chart on right for machining dimensions
0 (No Hole)
3 4
5 6
8 10
12 16

Alterations

6-Surface Milled Mounting Plates / Brackets - Side Mounting Holes:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VFMQA-AM-A[30-150/0.1]-B[10-150/0.1]-T[5-20/0.1]-F[0-150/0.1]-M[0,​3,​4,​5,​6,​8,​10]-V[0-150/0.1]
VFMQA-AMB-A[30-150/0.1]-B[10-150/0.1]-T[5-20/0.1]-F[0-150/0.1]-M[0,​3,​4,​5,​6,​8,​10]-V[0-150/0.1]
VFMQA-AMW-A[30-150/0.1]-B[10-150/0.1]-T[5-20/0.1]-F[0-150/0.1]-M[0,​3,​4,​5,​6,​8,​10]-V[0-150/0.1]
VFMQA-SC-A[30-150/0.1]-B[10-150/0.1]-T[5-20/0.1]-F[0-150/0.1]-M[0,​3,​4,​5,​6,​8,​10]-V[0-150/0.1]
VFMQA-SCB-A[30-150/0.1]-B[10-150/0.1]-T[5-20/0.1]-F[0-150/0.1]-M[0,​3,​4,​5,​6,​8,​10]-V[0-150/0.1]
VFMQA-SCM-A[30-150/0.1]-B[10-150/0.1]-T[5-20/0.1]-F[0-150/0.1]-M[0,​3,​4,​5,​6,​8,​10]-V[0-150/0.1]
VFMQA-SU-A[30-150/0.1]-B[10-150/0.1]-T[5-20/0.1]-F[0-150/0.1]-M[0,​3,​4,​5,​6,​8,​10]-V[0-150/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish External Dimension A
(mm)
External Dimension B
(mm)
F M Plate Thickness [T]
(mm)
V
1 Piece(s)

10 Days or more

105052 Aluminum AlloyNone30 ~ 15010 ~ 1500 ~ 1500 ~ 105 ~ 200 ~ 150
1 Piece(s)

26 Days or more

105052 Aluminum AlloyAnodizing (Black)30 ~ 15010 ~ 1500 ~ 1500 ~ 105 ~ 200 ~ 150
1 Piece(s)

26 Days or more

105052 Aluminum AlloyAnodizing (Clear)30 ~ 15010 ~ 1500 ~ 1500 ~ 105 ~ 200 ~ 150
1 Piece(s)

10 Days or more

101045 Carbon SteelNone30 ~ 15010 ~ 1500 ~ 1500 ~ 105 ~ 200 ~ 150
1 Piece(s)

24 Days or more

101045 Carbon SteelBlack Oxide30 ~ 15010 ~ 1500 ~ 1500 ~ 105 ~ 200 ~ 150
1 Piece(s)

24 Days or more

101045 Carbon SteelElectroless Nickel30 ~ 15010 ~ 1500 ~ 1500 ~ 105 ~ 200 ~ 150
1 Piece(s)

10 Days or more

10304 Stainless SteelNone30 ~ 15010 ~ 1500 ~ 1500 ~ 105 ~ 200 ~ 150

Loading...

  1. 1
 

Basic Information

Type 6-Surface Milling Part Mounting Hole N/A Slotted Hole N/A
Side Hole Yes Number Of Holes 4 Type With Side Surface Hole
Type VFMQA

Frequently asked questions (FAQ)

質問: What are the machining limits on the brackets?
回答: Machining limits for brackets can be found at: https://us.misumi-ec.com/pdf/fa/2012/p2_1719.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.