(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Plates - Polyethylene, Holes Optional

Plastic Plates - Polyethylene, Holes Optional

If finish-machined, these plate become more convenient.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Ultra High-Molecular-Weight Polyethylene Plates:Related Image
・Materials
Type[ M ]GradeColorOperating Ambient Temperature
UPAStandardMilky White-100~80°C
UPACAElectrical ConductivityBlack
[ M ] Material: Ultra High-Molecular-Weight Polyethylene (UHMWPE)

Specifications

■Standard Type
Part Number-A-B-T
UPA-150-118-5
■Pre-drilled, Threaded Insert Type
Part Number-A-B-T-F-G-Screw Nominal Dia.-L
UPA2H
UPA2H
-
-
50
200
-
-
25
100
-
-
8
10
-
-
F34
F70
-
-
G10
G20
-
-
N4
M5

-

L7.5
■Standard Type
Part NumberABT
Type1mm IncrementSelection
UPA
(Standard)
20~50020~4003, 5, 8, 10, 15, 20
UPACA
(Conductive)
20~50020~40010, 15, 20
[ ! ]T3 and T5 have camber. T3 has especially large camber.
[ ! ]For T1.0, 2.0, see P.973.
• T Dimension Tolerance, Rate of Camber and Torsion
TT Dimension ToleranceRate of Camber and Torsion per 1,000mm
UPAUPACA
3-0.2~+0.5-10% or Less
50~+0.8-2.0% or Less
80~+1.0-
100~+1.5+0.4~+1.01.5% or Less
150~+2.0
200~+2.5

•Dimension Tolerances of A and B
A, BA, B Dimension Tolerance
Unit: mm
~99±0.5
100~250±0.75
251~±1.0
■Pre-drilled Type
Part NumberABTFGPre-drilled Hole Nominal Dia.
TypeHole Dia.Through HoleCounterbore HoleThreaded Insert
1mm IncrementUPAUPACA0.5mm IncrementNZML
UPA
(Standard)
UPACA
(Conductive)
2H
2HL
4H
6H
20~50020~4003-6~491.5
(2H, 4H)

4.5~495.5
(2HL)

6~245.5
(6H)
4.5~395.5
(2H)

6~391.5
(2HL, 4H, 6H)
3
4
5
6
8
10
---
5--34    (Threaded Insert Length)
Select from Table 1
8-45  3456  
1010456 34568 
151545683456810
202045683456810
[ ! ]Dimension F Specification Range: For 2H and 4H, d(d1)+2.5≤F≤A-d(d1)-5; for 2HL, d(d1)/2+2.5≤F≤A-d(d1)/2-2.5; for 6H, d(d1)+2.5≤F≤(A-d(d1)-5)/2.
[ ! ]Dimension G Specification Range: For 2H, d(d1)/2+2.5≤G≤B-d(d1)/2-2.5; for 2HL, 4H and 6H, d(d1)+2.5≤G≤B-d(d1)-5.
(d for through hole and threaded insert, d1 for counterbore)
[ ! ]For Pre-drilled Type, select N (through hole) or Z (counterbore hole); for Threaded Insert Type, select M (threaded insert) or L (insertion length).

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UPA2H-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-M[3,​4,​5,​6,​8,​10]
UPA2H-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-N[3,​4,​5,​6,​8,​10]
UPA2H-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-Z[3,​4,​5,​6,​8]
UPA2HL-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]-F[4.5-395.5/0.5]-G[6-391.5/0.5]-M[3,​4,​5,​6,​8,​10]
UPA2HL-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]-F[4.5-395.5/0.5]-G[6-391.5/0.5]-N[3,​4,​5,​6,​8,​10]
UPA2HL-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]-F[4.5-395.5/0.5]-G[6-391.5/0.5]-Z[3,​4,​5,​6,​8]
UPA4H-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]-F[6-491.5/0.5]-G[6-391.5/0.5]-M[3,​4,​5,​6,​8,​10]
UPA4H-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]-F[6-491.5/0.5]-G[6-391.5/0.5]-N[3,​4,​5,​6,​8,​10]
UPA4H-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]-F[6-491.5/0.5]-G[6-391.5/0.5]-Z[3,​4,​5,​6,​8]
UPA6H-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]-F[6-245.5/0.5]-G[6-391.5/0.5]-M[3,​4,​5,​6,​8,​10]
UPA6H-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]-F[6-245.5/0.5]-G[6-391.5/0.5]-N[3,​4,​5,​6,​8,​10]
UPA6H-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]-F[6-245.5/0.5]-G[6-391.5/0.5]-Z[3,​4,​5,​6,​8]
UPA-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]
UPACA2H-[20-500/1]-[20-400/1]-[10,​15,​20]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-M[3,​4,​5,​6,​8,​10]
UPACA2H-[20-500/1]-[20-400/1]-[10,​15,​20]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-N[3,​4,​5,​6,​8,​10]
UPACA2H-[20-500/1]-[20-400/1]-[10,​15,​20]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-Z[4,​5,​6,​8]
UPACA2HL-[20-500/1]-[20-400/1]-[10,​15,​20]-F[4.5-395.5/0.5]-G[6-391.5/0.5]-M[3,​4,​5,​6,​8,​10]
UPACA2HL-[20-500/1]-[20-400/1]-[10,​15,​20]-F[4.5-395.5/0.5]-G[6-391.5/0.5]-N[3,​4,​5,​6,​8,​10]
UPACA2HL-[20-500/1]-[20-400/1]-[10,​15,​20]-F[4.5-395.5/0.5]-G[6-391.5/0.5]-Z[4,​5,​6,​8]
UPACA4H-[20-500/1]-[20-400/1]-[10,​15,​20]-F[6-491.5/0.5]-G[6-391.5/0.5]-M[3,​4,​5,​6,​8,​10]
UPACA4H-[20-500/1]-[20-400/1]-[10,​15,​20]-F[6-491.5/0.5]-G[6-391.5/0.5]-N[3,​4,​5,​6,​8,​10]
UPACA4H-[20-500/1]-[20-400/1]-[10,​15,​20]-F[6-491.5/0.5]-G[6-391.5/0.5]-Z[4,​5,​6,​8]
UPACA6H-[20-500/1]-[20-400/1]-[10,​15,​20]-F[6-245.5/0.5]-G[6-391.5/0.5]-M[3,​4,​5,​6,​8,​10]
UPACA6H-[20-500/1]-[20-400/1]-[10,​15,​20]-F[6-245.5/0.5]-G[6-391.5/0.5]-N[3,​4,​5,​6,​8,​10]
UPACA6H-[20-500/1]-[20-400/1]-[10,​15,​20]-F[6-245.5/0.5]-G[6-391.5/0.5]-Z[4,​5,​6,​8]
UPACA-[20-500/1]-[20-400/1]-[10,​15,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSGrade Color Hole Machining A
(mm)
B
(mm)
Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
T
(mm)
Threaded Insert Nominal Dia. [M] Through Hole Nominal Dia. [N]
1 Piece(s)

10 Days or more

10StandardWhite2H20 ~ 50020 ~ 400-6 ~ 491.54.5 ~ 395.53 ~ 203 ~ 10-
1 Piece(s)

10 Days or more

10StandardWhite2H20 ~ 50020 ~ 400-6 ~ 491.54.5 ~ 395.53 ~ 20-3 ~ 10
1 Piece(s)

10 Days or more

10StandardWhite2H20 ~ 50020 ~ 4003 ~ 86 ~ 491.54.5 ~ 395.53 ~ 20--
1 Piece(s)

10 Days or more

10StandardWhite2HL20 ~ 50020 ~ 400-4.5 ~ 395.56 ~ 391.53 ~ 203 ~ 10-
1 Piece(s)

10 Days or more

10StandardWhite2HL20 ~ 50020 ~ 400-4.5 ~ 395.56 ~ 391.53 ~ 20-3 ~ 10
1 Piece(s)

10 Days or more

10StandardWhite2HL20 ~ 50020 ~ 4003 ~ 84.5 ~ 395.56 ~ 391.53 ~ 20--
1 Piece(s)

10 Days or more

10StandardWhite4H20 ~ 50020 ~ 400-6 ~ 491.56 ~ 391.53 ~ 203 ~ 10-
1 Piece(s)

10 Days or more

10StandardWhite4H20 ~ 50020 ~ 400-6 ~ 491.56 ~ 391.53 ~ 20-3 ~ 10
1 Piece(s)

10 Days or more

10StandardWhite4H20 ~ 50020 ~ 4003 ~ 86 ~ 491.56 ~ 391.53 ~ 20--
1 Piece(s)

10 Days or more

10StandardWhite6H20 ~ 50020 ~ 400-6 ~ 245.56 ~ 391.53 ~ 203 ~ 10-
1 Piece(s)

10 Days or more

10StandardWhite6H20 ~ 50020 ~ 400-6 ~ 245.56 ~ 391.53 ~ 20-3 ~ 10
1 Piece(s)

10 Days or more

10StandardWhite6H20 ~ 50020 ~ 4003 ~ 86 ~ 245.56 ~ 391.53 ~ 20--
1 Piece(s)

6 Days or more

10StandardWhiteNo Drilling Alteration20 ~ 50020 ~ 400---3 ~ 20--
1 Piece(s)

10 Days or more

10ConductiveBlack2H20 ~ 50020 ~ 400-6 ~ 491.54.5 ~ 395.510 ~ 203 ~ 10-
1 Piece(s)

10 Days or more

10ConductiveBlack2H20 ~ 50020 ~ 400-6 ~ 491.54.5 ~ 395.510 ~ 20-3 ~ 10
1 Piece(s)

10 Days or more

10ConductiveBlack2H20 ~ 50020 ~ 4004 ~ 86 ~ 491.54.5 ~ 395.510 ~ 20--
1 Piece(s)

10 Days or more

10ConductiveBlack2HL20 ~ 50020 ~ 400-4.5 ~ 395.56 ~ 391.510 ~ 203 ~ 10-
1 Piece(s)

10 Days or more

10ConductiveBlack2HL20 ~ 50020 ~ 400-4.5 ~ 395.56 ~ 391.510 ~ 20-3 ~ 10
1 Piece(s)

10 Days or more

10ConductiveBlack2HL20 ~ 50020 ~ 4004 ~ 84.5 ~ 395.56 ~ 391.510 ~ 20--
1 Piece(s)

10 Days or more

10ConductiveBlack4H20 ~ 50020 ~ 400-6 ~ 491.56 ~ 391.510 ~ 203 ~ 10-
1 Piece(s)

10 Days or more

10ConductiveBlack4H20 ~ 50020 ~ 400-6 ~ 491.56 ~ 391.510 ~ 20-3 ~ 10
1 Piece(s)

10 Days or more

10ConductiveBlack4H20 ~ 50020 ~ 4004 ~ 86 ~ 491.56 ~ 391.510 ~ 20--
1 Piece(s)

10 Days or more

10ConductiveBlack6H20 ~ 50020 ~ 400-6 ~ 245.56 ~ 391.510 ~ 203 ~ 10-
1 Piece(s)

10 Days or more

10ConductiveBlack6H20 ~ 50020 ~ 400-6 ~ 245.56 ~ 391.510 ~ 20-3 ~ 10
1 Piece(s)

10 Days or more

10ConductiveBlack6H20 ~ 50020 ~ 4004 ~ 86 ~ 245.56 ~ 391.510 ~ 20--
1 Piece(s)

6 Days or more

10ConductiveBlackNo Drilling Alteration20 ~ 50020 ~ 400---10 ~ 20--

Loading...

  1. 1

More Information

[ ! ]Properties >> P.953
 

Basic Information

Material Ultra High-Molecular Polyethylene Material Ultra High-Molecular Polyethylene (UHPE)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.