(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Plastic Plates - Bakelite, Paper or Fabric-Based, Holes Optional

Plastic Plates - Bakelite, Paper or Fabric-Based, Holes Optional

If finish-machined, these plate become more convenient.

  • inCAD Components
Bakelite Plates - Paper/Fabric Type:Related Image
・Materials
[ M ] Material: Bakelite (JIS PL-PEM)
Type[ M ]MaterialColorOperating Ambient Temperature
BLAPaper-based BakeliteNatural Color-50~100°C
BLBAPaper-based BakeliteBlack
BLSAFabric-based BakeliteNatural Color-50~100°C

Specifications

■Standard Type
Part Number-A-B-T
BLA
BLBANTQ
BLSA4FN
BLA6FMM
BLA2FN
-
-
-
-
-
300
200.5
150.5
100.3
80
-
-
-
-
-
200
100.5
100.3
90.5
50
-
-
-
-
-
15
10
15
10.5
5
• Circular Sawing
• Guaranteed Perpendicularity of
Circular Sawing
• 4-side Milling
• 6-surface Milling
• Upper-lower Surface Milling
■Pre-drilled Type
Part Number-A-B-T-F-G-Screw Nominal Dia.-L
BLA4H
BLA4H
-
-
400
500
-
-
325
300
-
-
15
10
-
-
F300
F300
-
-
G200
G200
-
-
Z6
M5

-

L7.5
Dimension Tolerance of A and B
A, BA, B Dimension Tolerance
Unit: mm
~99±0.5
100~250±0.75
251~±1.0

T Dimension Tolerance, Rate of Camber and Torsion
TT Dimension ToleranceRates of Camber and Torsion
Paper TypeFabric Typeper 1,000mm
2±0.15±0.253.0% or Less
3±0.20±0.301.2% or Less
4±0.25±0.35
5±0.30±0.401.0% or Less
6±0.35±0.50
8±0.40±0.550.6% or Less
10±0.45±0.650.5% or Less
12±0.50±0.75
15±0.55±0.800.4% or Less
20±0.70±1.100.2% or Less

Precision Guarantee
FinishWidth ParallelismPerpendicularity of Reference Plane
per 100mm
Guaranteed Perpendicularity of Circular Sawing (NT)0.10.1
4-side Milling (4F)
6-surface Milling (6F)
[ ! ]Reference plane stickers are attached to 4-side milled plates.
■Standard Type
Part NumberABT
TypeFinishT Dimension ToleranceA, B Dimension Tolerance
BLA
BLBA
BLSA
(Paper-based Bakelite, Natural Color)
(Paper-based Bakelite, Black)
(Cloth-based Bakelite, Natural Color)
Circular Sawing1mm IncrementSelection
-Not availableNot available20~80020~6002, 3 , 4 , 5 , 6 , 8 , 10 , 12 , 15 , 20
Guaranteed Perpendicularity of Circular Sawing (NT)0.5mm Increment UnitSelection
NTNot available T2~10T12~2020~50020~4002 , 3 , 4 , 5 , 6 , 8 , 10 , 12 , 15 , 20
Q0~+0.30~+0.4
N±0.2±0.3
M-0.3~0-0.4~0
4-side Milling (4F)0.1mm Increment UnitSelection
4FNot availableQ0~+0.2 10~40010~2005 , 6 , 8 , 10 , 12 , 15 , 20
N±0.1 
M-0.2~0 
6-surface Milling (6F)0.1mm Increment Unit0.1mm Increment
6FQ0~+0.2Q0~+0.2 10~40010~2005~19
N±0.1N±0.1 
M-0.2~0M-0.2~0 
Upper-lower Surface Milling (2F)1mm Increment Unit0.1mm Increment
2FQ0~+0.2Not available20~40020~2505~19
N±0.1
M-0.2~0
■Pre-drilled Type
Part NumberABTFG
TypeT Dimension ToleranceNumber of Holes
BLA
BLBA
BLSA
(Paper-based Bakelite, Natural Color)
(Paper-based Bakelite, Black)
(Fabric-based Bakelite, Natural Color)
Circular Sawing1mm IncrementDimension Selection0.5mm Increment
Not available2H (Horizontal)
2HL (Vertical)
4H
6H
20~80020~6002, 3, 4, 5, 6, 8,
10, 12, 15, 20
(Selectable)
6~791.5
(2H, 4H)
4.5~595.5
(2HL)
6~395.5
(6H)
4.5~595.5
(2H)
6~591.5
(2HL, 4H, 6H)
Upper-lower Surface Milling (2F)
1mm Increment0.1mm Increment0.5mm Increment
2FQ 0~+0.22
2FN
±0.12
2FM
-0.2~0
2H (Horizontal)
2HL (Vertical)
4H
6H
20~40020~2505~19
(0.1mm Increment)
6~391.5
(2H, 4H)
4.5~395.5
(2HL)
6~195.5
(6H)
4.5~245.5
(2H)
6~241.5
(2HL, 4H, 6H)

T DimensionPre-drilled Hole Nominal Dia.
N (Through)Z (Counterbore Hole)M (Threaded Insert)L (Insert Length)
2~43
4
5
6
8
10
---
5  -  34    Select from Table 1
6, 73    3456  
8, 9345  34568 
10~14 456 3456810
15~20 45683456810
[ ! ]Dimension F Specification Range: For 2H and 4H, d(d1)+2.5≤F≤A-d(d1)-5; for 2HL, d(d1)/2+2.5≤F≤A-d(d1)/2-2.5; for 6H, d(d1)+2.5≤F≤(A-d(d1)-5)/2.
[ ! ]Dimension G Specification Range: For 2H, d(d1)/2+2.5≤G≤B-d(d1)/2-2.5; for 2HL, 4H and 6H, d(d1)+2.5≤G≤B-d(d1)-5.
(d for through hole and threaded insert, d1 for counterbore)
[ ! ]For Pre-drilled Type, select N (through hole) or Z (counterbore hole); for Threaded Insert Type, select M (threaded insert) or L (insertion length).

Alterations

Bakelite Plates - Paper/Fabric Type:Related Image
Bakelite Plates - Paper/Fabric Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BLA2FM2H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
BLA2FM2H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
BLA2FM2H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-Z[3,​4,​5,​6,​8]
BLA2FM2HL-[20-400/1]-[20-250/1]-[5-19/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
BLA2FM2HL-[20-400/1]-[20-250/1]-[5-19/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
BLA2FM2HL-[20-400/1]-[20-250/1]-[5-19/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8]
BLA2FM4H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
BLA2FM4H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
BLA2FM4H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8]
BLA2FM6H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
BLA2FM6H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
BLA2FM6H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8]
BLA2FM-[20-400/1]-[20-250/1]-[5-19/0.1]
BLA2FN2H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
BLA2FN2H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
BLA2FN2H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-Z[3,​4,​5,​6,​8]
BLA2FN2HL-[20-400/1]-[20-250/1]-[5-19/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
BLA2FN2HL-[20-400/1]-[20-250/1]-[5-19/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
BLA2FN2HL-[20-400/1]-[20-250/1]-[5-19/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8]
BLA2FN4H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
BLA2FN4H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
BLA2FN4H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8]
BLA2FN6H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
BLA2FN6H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
BLA2FN6H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8]
BLA2FN-[20-400/1]-[20-250/1]-[5-19/0.1]
BLA2FQ2H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
BLA2FQ2H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
BLA2FQ2H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-Z[3,​4,​5,​6,​8]
BLA2FQ2HL-[20-400/1]-[20-250/1]-[5-19/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
BLA2FQ2HL-[20-400/1]-[20-250/1]-[5-19/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
BLA2FQ2HL-[20-400/1]-[20-250/1]-[5-19/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8]
BLA2FQ4H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
BLA2FQ4H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
BLA2FQ4H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8]
BLA2FQ6H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
BLA2FQ6H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
BLA2FQ6H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8]
BLA2FQ-[20-400/1]-[20-250/1]-[5-19/0.1]
BLA2H-[20-800/1]-[20-600/1]-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]-F[6-791.5/0.5]-G[4.5-595.5/0.5]-M[3,​4,​5,​6,​8,​10]
BLA2H-[20-800/1]-[20-600/1]-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]-F[6-791.5/0.5]-G[4.5-595.5/0.5]-N[3,​4,​5,​6,​8,​10]
BLA2H-[20-800/1]-[20-600/1]-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]-F[6-791.5/0.5]-G[4.5-595.5/0.5]-Z[3,​4,​5,​6,​8]
BLA2HL-[20-800/1]-[20-600/1]-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]-F[4.5-595.5/0.5]-G[6-591.5/0.5]-M[3,​4,​5,​6,​8,​10]
BLA2HL-[20-800/1]-[20-600/1]-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]-F[4.5-595.5/0.5]-G[6-591.5/0.5]-N[3,​4,​5,​6,​8,​10]
BLA2HL-[20-800/1]-[20-600/1]-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]-F[4.5-595.5/0.5]-G[6-591.5/0.5]-Z[3,​4,​5,​6,​8]
BLA4FM-[10-400/0.1]-[10-200/0.1]-[5,​6,​8,​10,​12,​15,​20]
BLA4FN-[10-400/0.1]-[10-200/0.1]-[5,​6,​8,​10,​12,​15,​20]
BLA4FQ-[10-400/0.1]-[10-200/0.1]-[5,​6,​8,​10,​12,​15,​20]
BLA4H-[20-800/1]-[20-600/1]-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]-F[6-791.5/0.5]-G[6-591.5/0.5]-M[3,​4,​5,​6,​8,​10]
BLA4H-[20-800/1]-[20-600/1]-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]-F[6-791.5/0.5]-G[6-591.5/0.5]-N[3,​4,​5,​6,​8,​10]
BLA4H-[20-800/1]-[20-600/1]-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]-F[6-791.5/0.5]-G[6-591.5/0.5]-Z[3,​4,​5,​6,​8]
BLA6FMM-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLA6FMN-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLA6FMQ-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLA6FNM-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLA6FNN-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLA6FNQ-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLA6FQM-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLA6FQN-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLA6FQQ-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSGrade Color Hole Machining Finishing Method T Dimension Tolerance AB Dimension Tolerance Material A
(mm)
B
(mm)
Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
T
(mm)
Threaded Insert Nominal Dia. [M] Through Hole Nominal Dia. [N]
1 Piece(s)

10 Days or more

10PaperNatural Color2HUpper-lower Surface MilledM(0/-0.2)-Paper-based Bakelite20 ~ 40020 ~ 250-6 ~ 391.54.5 ~ 245.55 ~ 193 ~ 10-
1 Piece(s)

10 Days or more

10PaperNatural Color2HUpper-lower Surface MilledM(0/-0.2)-Paper-based Bakelite20 ~ 40020 ~ 250-6 ~ 391.54.5 ~ 245.55 ~ 19-3 ~ 10
1 Piece(s)

10 Days or more

10PaperNatural Color2HUpper-lower Surface MilledM(0/-0.2)-Paper-based Bakelite20 ~ 40020 ~ 2503 ~ 86 ~ 391.54.5 ~ 245.55 ~ 19--
1 Piece(s)

10 Days or more

10PaperNatural Color2HLUpper-lower Surface MilledM(0/-0.2)-Paper-based Bakelite20 ~ 40020 ~ 250-4.5 ~ 395.56 ~ 245.55 ~ 193 ~ 10-
1 Piece(s)

10 Days or more

10PaperNatural Color2HLUpper-lower Surface MilledM(0/-0.2)-Paper-based Bakelite20 ~ 40020 ~ 250-4.5 ~ 395.56 ~ 245.55 ~ 19-3 ~ 10
1 Piece(s)

10 Days or more

10PaperNatural Color2HLUpper-lower Surface MilledM(0/-0.2)-Paper-based Bakelite20 ~ 40020 ~ 2503 ~ 84.5 ~ 395.56 ~ 245.55 ~ 19--
1 Piece(s)

10 Days or more

10PaperNatural Color4HUpper-lower Surface MilledM(0/-0.2)-Paper-based Bakelite20 ~ 40020 ~ 250-6 ~ 391.56 ~ 245.55 ~ 193 ~ 10-
1 Piece(s)

10 Days or more

10PaperNatural Color4HUpper-lower Surface MilledM(0/-0.2)-Paper-based Bakelite20 ~ 40020 ~ 250-6 ~ 391.56 ~ 245.55 ~ 19-3 ~ 10
1 Piece(s)

10 Days or more

10PaperNatural Color4HUpper-lower Surface MilledM(0/-0.2)-Paper-based Bakelite20 ~ 40020 ~ 2503 ~ 86 ~ 391.56 ~ 245.55 ~ 19--
1 Piece(s)

10 Days or more

10PaperNatural Color6HUpper-lower Surface MilledM(0/-0.2)-Paper-based Bakelite20 ~ 40020 ~ 250-6 ~ 195.56 ~ 245.55 ~ 193 ~ 10-
1 Piece(s)

10 Days or more

10PaperNatural Color6HUpper-lower Surface MilledM(0/-0.2)-Paper-based Bakelite20 ~ 40020 ~ 250-6 ~ 195.56 ~ 245.55 ~ 19-3 ~ 10
1 Piece(s)

10 Days or more

10PaperNatural Color6HUpper-lower Surface MilledM(0/-0.2)-Paper-based Bakelite20 ~ 40020 ~ 2503 ~ 86 ~ 195.56 ~ 245.55 ~ 19--
1 Piece(s)

10 Days or more

10PaperNatural ColorNo Drilling AlterationUpper-lower Surface MilledM(0/-0.2)-Paper-based Bakelite20 ~ 40020 ~ 250---5 ~ 19--
1 Piece(s)

10 Days or more

10PaperNatural Color2HUpper-lower Surface MilledN(±0.1)-Paper-based Bakelite20 ~ 40020 ~ 250-6 ~ 391.54.5 ~ 245.55 ~ 193 ~ 10-
1 Piece(s)

10 Days or more

10PaperNatural Color2HUpper-lower Surface MilledN(±0.1)-Paper-based Bakelite20 ~ 40020 ~ 250-6 ~ 391.54.5 ~ 245.55 ~ 19-3 ~ 10
1 Piece(s)

10 Days or more

10PaperNatural Color2HUpper-lower Surface MilledN(±0.1)-Paper-based Bakelite20 ~ 40020 ~ 2503 ~ 86 ~ 391.54.5 ~ 245.55 ~ 19--
1 Piece(s)

10 Days or more

10PaperNatural Color2HLUpper-lower Surface MilledN(±0.1)-Paper-based Bakelite20 ~ 40020 ~ 250-4.5 ~ 395.56 ~ 245.55 ~ 193 ~ 10-
1 Piece(s)

10 Days or more

10PaperNatural Color2HLUpper-lower Surface MilledN(±0.1)-Paper-based Bakelite20 ~ 40020 ~ 250-4.5 ~ 395.56 ~ 245.55 ~ 19-3 ~ 10
1 Piece(s)

10 Days or more

10PaperNatural Color2HLUpper-lower Surface MilledN(±0.1)-Paper-based Bakelite20 ~ 40020 ~ 2503 ~ 84.5 ~ 395.56 ~ 245.55 ~ 19--
1 Piece(s)

10 Days or more

10PaperNatural Color4HUpper-lower Surface MilledN(±0.1)-Paper-based Bakelite20 ~ 40020 ~ 250-6 ~ 391.56 ~ 245.55 ~ 193 ~ 10-
1 Piece(s)

10 Days or more

10PaperNatural Color4HUpper-lower Surface MilledN(±0.1)-Paper-based Bakelite20 ~ 40020 ~ 250-6 ~ 391.56 ~ 245.55 ~ 19-3 ~ 10
1 Piece(s)

10 Days or more

10PaperNatural Color4HUpper-lower Surface MilledN(±0.1)-Paper-based Bakelite20 ~ 40020 ~ 2503 ~ 86 ~ 391.56 ~ 245.55 ~ 19--
1 Piece(s)

10 Days or more

10PaperNatural Color6HUpper-lower Surface MilledN(±0.1)-Paper-based Bakelite20 ~ 40020 ~ 250-6 ~ 195.56 ~ 245.55 ~ 193 ~ 10-
1 Piece(s)

10 Days or more

10PaperNatural Color6HUpper-lower Surface MilledN(±0.1)-Paper-based Bakelite20 ~ 40020 ~ 250-6 ~ 195.56 ~ 245.55 ~ 19-3 ~ 10
1 Piece(s)

10 Days or more

10PaperNatural Color6HUpper-lower Surface MilledN(±0.1)-Paper-based Bakelite20 ~ 40020 ~ 2503 ~ 86 ~ 195.56 ~ 245.55 ~ 19--
1 Piece(s)

10 Days or more

10PaperNatural ColorNo Drilling AlterationUpper-lower Surface MilledN(±0.1)-Paper-based Bakelite20 ~ 40020 ~ 250---5 ~ 19--
1 Piece(s)

10 Days or more

10PaperNatural Color2HUpper-lower Surface MilledQ(+0.2/0)-Paper-based Bakelite20 ~ 40020 ~ 250-6 ~ 391.54.5 ~ 245.55 ~ 193 ~ 10-
1 Piece(s)

10 Days or more

10PaperNatural Color2HUpper-lower Surface MilledQ(+0.2/0)-Paper-based Bakelite20 ~ 40020 ~ 250-6 ~ 391.54.5 ~ 245.55 ~ 19-3 ~ 10
1 Piece(s)

10 Days or more

10PaperNatural Color2HUpper-lower Surface MilledQ(+0.2/0)-Paper-based Bakelite20 ~ 40020 ~ 2503 ~ 86 ~ 391.54.5 ~ 245.55 ~ 19--
1 Piece(s)

10 Days or more

10PaperNatural Color2HLUpper-lower Surface MilledQ(+0.2/0)-Paper-based Bakelite20 ~ 40020 ~ 250-4.5 ~ 395.56 ~ 245.55 ~ 193 ~ 10-
1 Piece(s)

10 Days or more

10PaperNatural Color2HLUpper-lower Surface MilledQ(+0.2/0)-Paper-based Bakelite20 ~ 40020 ~ 250-4.5 ~ 395.56 ~ 245.55 ~ 19-3 ~ 10
1 Piece(s)

10 Days or more

10PaperNatural Color2HLUpper-lower Surface MilledQ(+0.2/0)-Paper-based Bakelite20 ~ 40020 ~ 2503 ~ 84.5 ~ 395.56 ~ 245.55 ~ 19--
1 Piece(s)

10 Days or more

10PaperNatural Color4HUpper-lower Surface MilledQ(+0.2/0)-Paper-based Bakelite20 ~ 40020 ~ 250-6 ~ 391.56 ~ 245.55 ~ 193 ~ 10-
1 Piece(s)

10 Days or more

10PaperNatural Color4HUpper-lower Surface MilledQ(+0.2/0)-Paper-based Bakelite20 ~ 40020 ~ 250-6 ~ 391.56 ~ 245.55 ~ 19-3 ~ 10
1 Piece(s)

10 Days or more

10PaperNatural Color4HUpper-lower Surface MilledQ(+0.2/0)-Paper-based Bakelite20 ~ 40020 ~ 2503 ~ 86 ~ 391.56 ~ 245.55 ~ 19--
1 Piece(s)

10 Days or more

10PaperNatural Color6HUpper-lower Surface MilledQ(+0.2/0)-Paper-based Bakelite20 ~ 40020 ~ 250-6 ~ 195.56 ~ 245.55 ~ 193 ~ 10-
1 Piece(s)

10 Days or more

10PaperNatural Color6HUpper-lower Surface MilledQ(+0.2/0)-Paper-based Bakelite20 ~ 40020 ~ 250-6 ~ 195.56 ~ 245.55 ~ 19-3 ~ 10
1 Piece(s)

10 Days or more

10PaperNatural Color6HUpper-lower Surface MilledQ(+0.2/0)-Paper-based Bakelite20 ~ 40020 ~ 2503 ~ 86 ~ 195.56 ~ 245.55 ~ 19--
1 Piece(s)

10 Days or more

10PaperNatural ColorNo Drilling AlterationUpper-lower Surface MilledQ(+0.2/0)-Paper-based Bakelite20 ~ 40020 ~ 250---5 ~ 19--
1 Piece(s)

10 Days or more

10PaperNatural Color2HCircular Sawing--Paper-based Bakelite20 ~ 80020 ~ 600-6 ~ 791.54.5 ~ 595.52 ~ 203 ~ 10-
1 Piece(s)

10 Days or more

10PaperNatural Color2HCircular Sawing--Paper-based Bakelite20 ~ 80020 ~ 600-6 ~ 791.54.5 ~ 595.52 ~ 20-3 ~ 10
1 Piece(s)

10 Days or more

10PaperNatural Color2HCircular Sawing--Paper-based Bakelite20 ~ 80020 ~ 6003 ~ 86 ~ 791.54.5 ~ 595.52 ~ 20--
1 Piece(s)

10 Days or more

10PaperNatural Color2HLCircular Sawing--Paper-based Bakelite20 ~ 80020 ~ 600-4.5 ~ 595.56 ~ 591.52 ~ 203 ~ 10-
1 Piece(s)

10 Days or more

10PaperNatural Color2HLCircular Sawing--Paper-based Bakelite20 ~ 80020 ~ 600-4.5 ~ 595.56 ~ 591.52 ~ 20-3 ~ 10
1 Piece(s)

10 Days or more

10PaperNatural Color2HLCircular Sawing--Paper-based Bakelite20 ~ 80020 ~ 6003 ~ 84.5 ~ 595.56 ~ 591.52 ~ 20--
1 Piece(s)

10 Days or more

10PaperNatural ColorNo Drilling Alteration4-Side Milled-M(0/-0.2)Paper-based Bakelite10 ~ 40010 ~ 200---5 ~ 20--
1 Piece(s)

10 Days or more

10PaperNatural ColorNo Drilling Alteration4-Side Milled-N(±0.1)Paper-based Bakelite10 ~ 40010 ~ 200---5 ~ 20--
1 Piece(s)

10 Days or more

10PaperNatural ColorNo Drilling Alteration4-Side Milled-Q(+0.2/0)Paper-based Bakelite10 ~ 40010 ~ 200---5 ~ 20--
1 Piece(s)

10 Days or more

10PaperNatural Color4HCircular Sawing--Paper-based Bakelite20 ~ 80020 ~ 600-6 ~ 791.56 ~ 591.52 ~ 203 ~ 10-
1 Piece(s)

10 Days or more

10PaperNatural Color4HCircular Sawing--Paper-based Bakelite20 ~ 80020 ~ 600-6 ~ 791.56 ~ 591.52 ~ 20-3 ~ 10
1 Piece(s)

10 Days or more

10PaperNatural Color4HCircular Sawing--Paper-based Bakelite20 ~ 80020 ~ 6003 ~ 86 ~ 791.56 ~ 591.52 ~ 20--
1 Piece(s)

10 Days or more

10PaperNatural ColorNo Drilling Alteration6-surface MilledM(0/-0.2)M(0/-0.2)Paper-based Bakelite10 ~ 40010 ~ 200---5 ~ 19--
1 Piece(s)

10 Days or more

10PaperNatural ColorNo Drilling Alteration6-surface MilledM(0/-0.2)N(±0.1)Paper-based Bakelite10 ~ 40010 ~ 200---5 ~ 19--
1 Piece(s)

10 Days or more

10PaperNatural ColorNo Drilling Alteration6-surface MilledM(0/-0.2)Q(+0.2/0)Paper-based Bakelite10 ~ 40010 ~ 200---5 ~ 19--
1 Piece(s)

10 Days or more

10PaperNatural ColorNo Drilling Alteration6-surface MilledN(±0.1)M(0/-0.2)Paper-based Bakelite10 ~ 40010 ~ 200---5 ~ 19--
1 Piece(s)

10 Days or more

10PaperNatural ColorNo Drilling Alteration6-surface MilledN(±0.1)N(±0.1)Paper-based Bakelite10 ~ 40010 ~ 200---5 ~ 19--
1 Piece(s)

10 Days or more

10PaperNatural ColorNo Drilling Alteration6-surface MilledN(±0.1)Q(+0.2/0)Paper-based Bakelite10 ~ 40010 ~ 200---5 ~ 19--
1 Piece(s)

10 Days or more

10PaperNatural ColorNo Drilling Alteration6-surface MilledQ(+0.2/0)M(0/-0.2)Paper-based Bakelite10 ~ 40010 ~ 200---5 ~ 19--
1 Piece(s)

10 Days or more

10PaperNatural ColorNo Drilling Alteration6-surface MilledQ(+0.2/0)N(±0.1)Paper-based Bakelite10 ~ 40010 ~ 200---5 ~ 19--
1 Piece(s)

10 Days or more

10PaperNatural ColorNo Drilling Alteration6-surface MilledQ(+0.2/0)Q(+0.2/0)Paper-based Bakelite10 ~ 40010 ~ 200---5 ~ 19--

Loading...

More Information

[ ! ]Properties >> P.955
 

Basic Information

Material Bakelite

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.