(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Extrusions 8-45 Series (45x45) with Milled Surface

Aluminum Extrusions 8-45 Series (45x45) with Milled Surface

Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.

8-45 Series extrusions with milled top/bottom surfaces. They can be used for Linear Guide mounting.

  • inCAD Components
HFS8-45 Series Aluminum Extrusions with Milled Surface-:Related Image
HFS8-45 Series Aluminum Extrusions with Milled Surface-:Related Image

Specifications

Part Number-L
HFSP8-4545-300
■Configurable Length Extrusions
Type[ M ]Material[ S ]Surface TreatmentPart NumberL
0.5mm Increment
TA
HFSA6N01SS-T5 Aluminum Alloy Clear AnodizeHFSP8-454550~40004445
HFSA6N01SS-T5 Aluminum AlloyClear AnodizeHFSP8-505050~40004950
HFSA6N01SS-T5 Aluminum Alloy Clear AnodizeHFSP8-606050~40005960
HFSA6N01SS-T5 Aluminum AlloyClear AnodizeHFSP8-909050~40008990
GFS6061-T6 Aluminum Alloy EquivalentClear AnodizeGFSP8-454550~40004445
GFS6061-T6 Aluminum Alloy EquivalentClear AnodizeGFSP8-505050~40004950
GFS6061-T6 Aluminum Alloy EquivalentClear AnodizeGFSP8-606050~40005960
GFS6061-T6 Aluminum Alloy EquivalentClear AnodizeGFSP8-909050~40008990

Alterations

HFS8-45 Series Aluminum Extrusions with Milled Surface-:Related Image

Alterations are not applicable to all frames. 

Category Alteration Names Codes Explanations Catalog Page
Aluminum Frame  Alteration Summary/Chamfer/Part# Sticker Service P2-679&680
End Tapping End Tapping on Center Hole LTP/RTP/TPW
LHP/RHP/HPW
Add tappings on frame ends. P2-681
End Tapping 4 Corner Holes LSP/RSP/SPW P2-692
Specify How to Cut Precision Cut SC

Change total length tolerance. (L±0.5→L±0.2)

Available only for L≦1500

P2-682
45 deg Cut L_T45/R_T45 Cut at 45 deg angle. 
Wrench Access Holes Wrench Access Hole at Fixed Position LWP/RWP Add wrench access holes at fixed position for blind joints.  P2-683&684
Wrench Access Hole at Specified Position AH/BH/AV/BV Add wrench access holes at specified position for blind joints. P2-685&686
Counterbores Counterbores at Specified Position Z6/XA100

Add counterbores at specified position. Use the holes for connecting the frames and a table top. 

P2-687
Holes for Specific Blind Joint Type D Hole LDH/RDH Add holes needed for Single Joint connection. P2-688
S Hole LSH/RSH Add holes needed for pre-assembly double joint connection. P2-689
M Hole LMH/RMH Add holes needed for post-assembly double joint connection. P2-690
L Hole JLP/KLP Add holes needed for parallel joint connection.  P2-691
Other Alterations GNFS/GFS Series End Tapping LTS/RTS/TSW Add end tappings on high rigidity frames.  P2-692
HFSR Series End Tapping LTS/RTS/TSW Add end tappings needed for adding a protection cover on the end fo HFSR series frame. 
  

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GFSP8-4545-[100-1800/0.5]
GFSP8-4545-[1801-2000/0.5]
GFSP8-5050-[100-1800/0.5]
GFSP8-5050-[1801-2000/0.5]
GFSP8-6060-[100-1800/0.5]
GFSP8-6060-[1801-2000/0.5]
GFSP8-9090-[100-1800/0.5]
GFSP8-9090-[1801-2000/0.5]
HFSP8-4545-[100-1800/0.5]
HFSP8-4545-[1801-2000/0.5]
HFSP8-5050-[100-1800/0.5]
HFSP8-5050-[1801-2000/0.5]
HFSP8-6060-[100-1800/0.5]
HFSP8-6060-[1801-2000/0.5]
HFSP8-9090-[100-1800/0.5]
HFSP8-9090-[1801-2000/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStandard Extrusion Size
(mm)
Extrusion Size Number of Extrusion Slots Extrusion Type Material Extrusion Size - Width (A)(mm)
(mm)
Extrusion Size - Thickness (T)(mm)
(mm)
Overall Length L
(mm)
1 Piece(s)

10 Days or more

104545x451 Slot-1 SlotGFS6061 Aluminum AlloySS-T6 Equivalent4544100 ~ 1800
1 Piece(s)

10 Days or more

104545x451 Slot-1 SlotGFS6061 Aluminum AlloySS-T6 Equivalent45441801 ~ 2000
1 Piece(s)

10 Days or more

105050x501 Slot-1 SlotGFS6061 Aluminum AlloySS-T6 Equivalent5049100 ~ 1800
1 Piece(s)

10 Days or more

105050x501 Slot-1 SlotGFS6061 Aluminum AlloySS-T6 Equivalent50491801 ~ 2000
1 Piece(s)

10 Days or more

106060x601 Slot-1 SlotGFS6061 Aluminum AlloySS-T6 Equivalent6059100 ~ 1800
1 Piece(s)

10 Days or more

106060x601 Slot-1 SlotGFS6061 Aluminum AlloySS-T6 Equivalent60591801 ~ 2000
1 Piece(s)

10 Days or more

109090x902 Slots-2 SlotsGFS6061 Aluminum AlloySS-T6 Equivalent9089100 ~ 1800
1 Piece(s)

10 Days or more

109090x902 Slots-2 SlotsGFS6061 Aluminum AlloySS-T6 Equivalent90891801 ~ 2000
1 Piece(s)

10 Days or more

104545x451 Slot-1 SlotHFSA6N01SS-T5 Aluminum Alloy4544100 ~ 1800
1 Piece(s)

10 Days or more

104545x451 Slot-1 SlotHFSA6N01SS-T5 Aluminum Alloy45441801 ~ 2000
1 Piece(s)

10 Days or more

105050x501 Slot-1 SlotHFSA6N01SS-T5 Aluminum Alloy5049100 ~ 1800
1 Piece(s)

10 Days or more

105050x501 Slot-1 SlotHFSA6N01SS-T5 Aluminum Alloy50491801 ~ 2000
1 Piece(s)

10 Days or more

106060x601 Slot-1 SlotHFSA6N01SS-T5 Aluminum Alloy6059100 ~ 1800
1 Piece(s)

10 Days or more

106060x601 Slot-1 SlotHFSA6N01SS-T5 Aluminum Alloy60591801 ~ 2000
1 Piece(s)

10 Days or more

109090x902 Slots-2 SlotsHFSA6N01SS-T5 Aluminum Alloy9089100 ~ 1800
1 Piece(s)

10 Days or more

109090x902 Slots-2 SlotsHFSA6N01SS-T5 Aluminum Alloy90891801 ~ 2000

Loading...

  1. 1

Example

HFS8-45 Series Aluminum Extrusions with Milled Surface-:Related Image
 

Basic Information

Extrusion Series 8-45 Series Extrusion Type Square Surface Finish Clear Anodize
Number of Grooved Surfaces Four Side Slots Surface Milled Milled L Dimension Fixed, Specified Configurable

Frequently asked questions (FAQ)

質問: What is the load capacity of this extrusion?
回答: The formulas to determine load capacity of extrusions can be found at: https://us.misumi-ec.com/pdf/fa/2010/p2431.pdf

Additional Products in this Category

Complementary Products

Tech Support