(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

40x40 Aluminum Extrusion with Milled Surfaces - 8 Series, Base 40

40x40 Aluminum Extrusion with Milled Surfaces - 8 Series, Base 40

Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.

HFS8 Series extrusions with milled top/bottom surfaces. They can be used for Linear Guide mounting.

  • inCAD Components
HFS8 Series Aluminum Extrusions with Milled Surface-:Related Image
HFS8 Series Aluminum Extrusions with Milled Surface-:Related Image

Specifications

Part Number-L
HFSP8-4040-300
■Configurable Length Extrusions
Type[ M ]Material[ S ]Surface TreatmentPart NumberL
0.5mm Increment
TA
HFSA6N01SS-T5 Aluminum AlloyClear AnodizeHFSHP8-808050~40007980
HFSA6N01SS-T5 Aluminum AlloyClear AnodizeHFSP8-404050~40003940
HFSA6N01SS-T5 Aluminum AlloyClear AnodizeHFSP8-808050~40007980
GFS6061-T6 Aluminum Alloy EquivalentClear AnodizeGFSP8-404050~40003940

Alterations

HFS8 Series Aluminum Extrusions with Milled Surface-:Related Image
 Alterations are not applicable to all frames. 

 

Category Alteration Names Codes Explanations Catalog Page
Aluminum Frame  Alteration Summary/Chamfer/Part# Labeling Service P2-679&680
End Tapping End Tapping on Center Hole LTP/RTP/TPW
LHP/RHP/HPW
Add tappings on frame ends. P2-681
End Tapping 4 Corner Holes LSP/RSP/SPW P2-692
Specify How to Cut Precision Cut SC

Change total length tolerance. (L±0.5→L±0.2)

Available only for L≦1500

P2-682
45 deg Cut L_T45/R_T45 Cut at 45 deg angle. 
Wrench Access Holes Wrench Access Hole at Fixed Position LWP/RWP Add wrench access holes at fixed position for blind joints.  P2-683&684
Wrench Access Hole at Specified Position AH/BH/AV/BV Add wrench access holes at specified position for blind joints. P2-685&686
Counterbores Counterbores at Specified Position Z6/XA100

Add counterbores at specified position. Use the holes for connecting the frames and a table top. 

P2-687
 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GFSP8-4040-[100-1800/0.5]
GFSP8-4040-[1801-2000/0.5]
HFSHP8-8080-[100-1800/0.5]
HFSHP8-8080-[1801-2000/0.5]
HFSP8-4040-[100-1800/0.5]
HFSP8-4040-[1801-2000/0.5]
HFSP8-8080-[100-1800/0.5]
HFSP8-8080-[1801-2000/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStandard Extrusion Size
(mm)
Extrusion Size Number of Extrusion Slots Extrusion Type Material Extrusion Size - Width (A)(mm)
(mm)
Extrusion Size - Thickness (T)(mm)
(mm)
Overall Length L
(mm)
1 Piece(s)

10 Days or more

104040x401 Slot-1 SlotGFS6061 Aluminum AlloySS-T6 Equivalent4039100 ~ 1800
1 Piece(s)

10 Days or more

104040x401 Slot-1 SlotGFS6061 Aluminum AlloySS-T6 Equivalent40391801 ~ 2000
1 Piece(s)

10 Days or more

108080x802 Slots-2 SlotsHFSA6N01SS-T5 Aluminum Alloy8079100 ~ 1800
1 Piece(s)

10 Days or more

108080x802 Slots-2 SlotsHFSA6N01SS-T5 Aluminum Alloy80791801 ~ 2000
1 Piece(s)

10 Days or more

104040x401 Slot-1 SlotHFSA6N01SS-T5 Aluminum Alloy4039100 ~ 1800
1 Piece(s)

10 Days or more

104040x401 Slot-1 SlotHFSA6N01SS-T5 Aluminum Alloy40391801 ~ 2000
1 Piece(s)

10 Days or more

108080x802 Slots-2 SlotsHFSA6N01SS-T5 Aluminum Alloy8079100 ~ 1800
1 Piece(s)

10 Days or more

108080x802 Slots-2 SlotsHFSA6N01SS-T5 Aluminum Alloy80791801 ~ 2000

Loading...

  1. 1

Example

HFS8 Series Aluminum Extrusions with Milled Surface-:Related Image
 

Basic Information

Extrusion Series 8 Series Extrusion Type Square Surface Finish Clear Anodize
Number of Grooved Surfaces Four Side Slots Surface Milled Milled L Dimension Fixed, Specified Configurable

Frequently asked questions (FAQ)

質問: What is the load capacity of this extrusion?
回答: The formulas to determine load capacity of extrusions can be found at: https://us.misumi-ec.com/pdf/fa/2010/p2431.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.