(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

30x60 Aluminum Extrusion with Milled Surfaces - 6 Series, Base 30

30x60 Aluminum Extrusion with Milled Surfaces - 6 Series, Base 30

Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.

HFS6 Series extrusions with milled top/bottom surfaces. They can be used for Linear Guide mounting.

  • inCAD Components
HFS6 Series Aluminum Extrusions with Milled Surface-:Related Image
HFS6 Series Aluminum Extrusions with Milled Surface-:Related Image

Specifications

Part Number-L
HFSP6-6030-300
Type[ M ]Material[ S ]Surface TreatmentPart NumberL
0.5mm Increment
TA
HFSA6N01SS-T5 Aluminum AlloyClear AnodizeHFSP6-306050~400059.230
HFSA6N01SS-T5 Aluminum AlloyClear AnodizeHFSP6-603050~400029.260
GFS6061-T6 Aluminum Alloy EquivalentClear AnodizeGFSP6-306050~400059.230
GFS6061-T6 Aluminum Alloy EquivalentClear AnodizeGFSP6-603050~400029.260

Alterations

HFS6 Series Aluminum Extrusions with Milled Surface-:Related Image

Alterations are not applicable to all frames. 

 

Category Alteration Names Codes Explanations Catalog Page
Aluminum Frame  Alteration Summary/Chamfer/Part# Labeling Service P2-679&680
End Tapping End Tapping on Center Hole LTP/RTP/TPW
LHP/RHP/HPW
Add tappings on frame ends. P2-681
End Tapping 4 Corner Holes LSP/RSP/SPW P2-692
Specify How to Cut Precision Cut SC

Change total length tolerance. (L±0.5→L±0.2)

Available only for L≦1500

P2-682
45 deg Cut L_T45/R_T45 Cut at 45 deg angle. 
Wrench Access Holes Wrench Access Hole at Fixed Position LWP/RWP Add wrench access holes at fixed position for blind joints.  P2-683&684
Wrench Access Hole at Specified Position AH/BH/AV/BV Add wrench access holes at specified position for blind joints. P2-685&686
Counterbores Counterbores at Specified Position Z6/XA100

Add counterbores at specified position. Use the holes for connecting the frames and a table top. 

P2-687  

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GFSP6-3060-[100-1800/0.5]
GFSP6-3060-[1801-2000/0.5]
GFSP6-6030-[100-1800/0.5]
GFSP6-6030-[1801-2000/0.5]
HFSP6-3060-[100-1800/0.5]
HFSP6-3060-[1801-2000/0.5]
HFSP6-6030-[100-1800/0.5]
HFSP6-6030-[1801-2000/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion Size Number of Extrusion Slots Extrusion Type Material Extrusion Size - Width (A)(mm)
(mm)
Extrusion Size - Thickness (T)(mm)
(mm)
Overall Length L
(mm)
1 Piece(s)

10 Days or more

1030x601 Slot-2 SlotsGFS6061 Aluminum AlloySS-T6 Equivalent3059.2100 ~ 1800
1 Piece(s)

10 Days or more

1030x601 Slot-2 SlotsGFS6061 Aluminum AlloySS-T6 Equivalent3059.21801 ~ 2000
1 Piece(s)

10 Days or more

1060x302 Slots-1 SlotGFS6061 Aluminum AlloySS-T6 Equivalent6029.2100 ~ 1800
1 Piece(s)

10 Days or more

1060x302 Slots-1 SlotGFS6061 Aluminum AlloySS-T6 Equivalent6029.21801 ~ 2000
1 Piece(s)

10 Days or more

1030x601 Slot-2 SlotsHFSA6N01SS-T5 Aluminum Alloy3059.2100 ~ 1800
1 Piece(s)

10 Days or more

1030x601 Slot-2 SlotsHFSA6N01SS-T5 Aluminum Alloy3059.21801 ~ 2000
1 Piece(s)

10 Days or more

1060x302 Slots-1 SlotHFSA6N01SS-T5 Aluminum Alloy6029.2100 ~ 1800
1 Piece(s)

10 Days or more

1060x302 Slots-1 SlotHFSA6N01SS-T5 Aluminum Alloy6029.21801 ~ 2000

Loading...

  1. 1
 

Basic Information

Standard Extrusion Size(mm) 30 Extrusion Series 6 Series Extrusion Type Rectangle
Surface Finish Clear Anodize Number of Grooved Surfaces Four Side Slots Surface Milled Milled
L Dimension Fixed, Specified Configurable

Frequently asked questions (FAQ)

質問: What is the load capacity of this extrusion?
回答: The formulas to determine load capacity of extrusions can be found at: https://us.misumi-ec.com/pdf/fa/2010/p2431.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.