(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Can be used for gaskets on door openings in order to enhance air-tightness or to prevent twists.
Part Number
Configured Part Number is shown.
L | Tolerance |
200 or Less | ±1.5 |
201~400 | ±2.0 |
401 or More | ±3.5 |
Trapezoidal Dome | [ M ]Material | [ H ]Hardness | Color |
KYHN | Nitrile Rubber (NBR) | Shore A70 | Black |
KYHS | Silicon Rubber (SI) | Red Brown | |
KYHF | Fluororubber (FPM) | Black |
Part Number | - | L |
KYHN8 KYHS16 | - - | 250 10M |
Part Number | 1mm Increment | L (Meter) | |
Type | A | L | |
KYHN (Nitrile) KYHS (Silicon) KYHF (Fluorine) | 8 | 20~999 | 1M 3M 5M 10M |
10 | |||
12 | |||
16 | |||
20 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
KYHF8-1M |
KYHF8-3M |
KYHF8-5M |
KYHF8-10M |
KYHF8-[20-999/1] |
KYHF10-1M |
KYHF10-3M |
KYHF10-5M |
KYHF10-10M |
KYHF10-[20-999/1] |
KYHF12-1M |
KYHF12-3M |
KYHF12-5M |
KYHF12-10M |
KYHF12-[20-999/1] |
KYHF16-1M |
KYHF16-3M |
KYHF16-5M |
KYHF16-10M |
KYHF16-[20-999/1] |
KYHF20-1M |
KYHF20-3M |
KYHF20-5M |
KYHF20-10M |
KYHF20-[20-999/1] |
KYHN8-1M |
KYHN8-3M |
KYHN8-5M |
KYHN8-10M |
KYHN8-[20-999/1] |
KYHN10-1M |
KYHN10-3M |
KYHN10-5M |
KYHN10-10M |
KYHN10-[20-999/1] |
KYHN12-1M |
KYHN12-3M |
KYHN12-5M |
KYHN12-10M |
KYHN12-[20-999/1] |
KYHN16-1M |
KYHN16-3M |
KYHN16-5M |
KYHN16-10M |
KYHN16-[20-999/1] |
KYHN20-1M |
KYHN20-3M |
KYHN20-5M |
KYHN20-10M |
KYHN20-[20-999/1] |
KYHS8-1M |
KYHS8-3M |
KYHS8-5M |
KYHS8-10M |
KYHS8-[20-999/1] |
KYHS10-1M |
KYHS10-3M |
KYHS10-5M |
KYHS10-10M |
KYHS10-[20-999/1] |
Loading...
Rubber Cord Shape | Trapezoidal Dome | Material | Rubber |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy