(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Rubber Sheets - Butyl

Rubber Sheets - Butyl
  • Volume Discount

Is excellent in weather/chemical resistance and can serve as the workpiece holder for leak inspection.

  • inCAD Components
Rubber Sheets - Ethylene / Butyl / Amber Color:Related Image
・Materials
■Accuracy Standards
T Tolerance
T Tolerance
0.5 ±0.2
1~3 ±0.3
5 ±0.4
10 ±0.6
15~30 -0.5~+2.0

A, B Tolerance
A, B Tolerance
200 or Less ±0.5
201~300 ±1.0
301~500 ±1.5
[ ! ]For Adhesive Type T5 or more, the adhesive tape may tear from the body. Please use it as temporary fixing, or in combination with bolt fixing.
[ ! ]A, B dimension tolerance has been changed. Please refer to the accuracy standards above.
A Selectable Type A, B Configurable Type [ M ]Material [ H ]Hardness Color
No Adhesive Adhesive No Adhesive Adhesive
RBRM RBRMA RBRMF RBRMFA Butyl Rubber (IIR) Shore A65 Black
RBWM RBWMA RBWMF RBWMFA White
[ ! ]Adhesive thickness is 0.14 ~ 0.2mm. [ ! ]Temperature limit for seals is 80°C.
[ ! ]For Adhesive Strength Data, see >> P.438 (ADTR).

Specifications

■Square Type, Band Type
Part Number - A
RBRM5 - 300
■A, B Configurable - Standard / Hole Type
Part Number - A - B - F - G - Screw Nominal Dia.
RBRMF10 - 110 - 65            
RBRMF4H20 - 200 - 150 - F140 - G100 - Z5
■Square Type
Part Number A
Type T
No Adhesive
RBRM
RBWM
Adhesive
RBRMA
RBWMA
1 300
500
2
3
5
10
15
20
30
[ ! ]T15 is not selectable for Butyl Rubber White.
■Band Type
Part Number A
Type T
No Adhesive
RBRM
RBWM
Adhesive
RBRMA
RBWMA
1 3
5
10
20
30
40
50
80
100
2
3
5
10
[ ! ]L dimension is 500mm.
■A, B Configurable - Standard Type
Part Number 1mm Increment
Type T A B
No Adhesive
RBRMF
RBWMF
Adhesive
RBRMFA
RBWMFA
1 10~500 10~500
2
3
5
10
15
20
30
[ ! ]A≥B≥T
[ ! ]T15 is not selectable for Butyl Rubber White.
■A, B Configurable - Hole Type
Part Number 1mm Increment (A≥B≥T) 0.5mm Increment Screw Nominal Dia.
Type Nominal T A B F G N (Through Hole) Z (Counterbored Hole)
No Adhesive
RBRMF
RBWMF
Adhesive
RBRMFA
RBWMFA
1H
2H
3H
4H
6H
1 25~500 25~500 5~495
(1H Type)

9~491
(2H, 4H Types)

9~245
(3H, 6H Types)
5~495
(1H, 2H, 3H Types)

9~491
(4H, 6H Types)
3
4
5
6
8
10
-
2 -
3 -
5 -
10 3 4        
15   4 5 6 8  
20   4 5 6 8  
30   4 5 6 8 10
[ ! ]Dimension F Specification Range: For 1H :d(d1)/2+2.5≤F≤A-d(d1)/2-2.5,
For 2H, 4H :d(d1)+5≤F≤A-d(d1)-5,
For 3H, 6H :d(d1)+5≤F≤A/2-d(d1)/2-2.5.
[ ! ]Dimension G Specification Range: For 1H, 2H, 3H :d(d1)/2+2.5≤G≤B-d(d1)/2-2.5,
For 4H, 6H :d(d1)+5≤G≤B-d(d1)-5.
(d for through holes, d1 for counterbore.)
[ ! ]T15 is not selectable for Butyl Rubber White. [ ! ]A≥B≥T

Alterations

Rubber Sheets - Ethylene / Butyl / Amber Color:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RBRM1-3
RBRM1-5
RBRM1-10
RBRM1-20
RBRM1-30
RBRM1-40
RBRM1-50
RBRM1-80
RBRM1-100
RBRM1-300
RBRM1-500
RBRM2-3
RBRM2-5
RBRM2-10
RBRM2-20
RBRM2-30
RBRM2-40
RBRM2-50
RBRM2-80
RBRM2-100
RBRM2-300
RBRM2-500
RBRM3-3
RBRM3-5
RBRM3-10
RBRM3-20
RBRM3-30
RBRM3-40
RBRM3-50
RBRM3-80
RBRM3-100
RBRM3-300
RBRM3-500
RBRM5-3
RBRM5-5
RBRM5-10
RBRM5-20
RBRM5-30
RBRM5-40
RBRM5-50
RBRM5-80
RBRM5-100
RBRM5-300
RBRM5-500
RBRM10-3
RBRM10-5
RBRM10-10
RBRM10-20
RBRM10-30
RBRM10-40
RBRM10-50
RBRM10-80
RBRM10-100
RBRM10-300
RBRM10-500
RBRM15-300
RBRM15-500
RBRM20-300
RBRM20-500
RBRM30-300
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAdhesive Tape Thickness T
(mm)
Width A
(mm)
Length B
(mm)
Color Specifications Hole Machining Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
Through Hole Nominal Dia. [N]
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape13500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape15500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape110500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape120500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape130500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape140500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape150500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape180500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1100500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1300300BlackA Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1500500BlackA Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape23500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape25500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape210500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape220500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape230500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape240500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape250500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape280500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape2100500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape2300300BlackA Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape2500500BlackA Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape33500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape35500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape310500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape320500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape330500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape340500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape350500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape380500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape3100500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape3300300BlackA Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape3500500BlackA Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape53500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape55500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape510500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape520500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape530500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape540500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape550500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape580500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape5100500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape5300300BlackA Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape5500500BlackA Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape103500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape105500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1010500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1020500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1030500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1040500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1050500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1080500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape10100500BlackA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape10300300BlackA Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape10500500BlackA Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape15300300BlackA Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape15500500BlackA Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape20300300BlackA Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape20500500BlackA Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape30300300BlackA Dimension Fixed Type (Square)No Drilling Alteration----

Loading...

 

Basic Information

Material, General Rubber Material, Details White Butyl Rubber (IIR) Hardness (Shore, Asker, Penetration) Shore A65

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.