(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electromagnet Holders - Round, Horizontal Cord, Standard/Low Profile, Tapped Through Hole

Electromagnet Holders - Round, Horizontal Cord, Standard/Low Profile, Tapped Through Hole
  • Volume Discount

•Tapped Hole: Tapped Through Hole

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Electromagnetic - Round, Horizontal Cord:Related Image
・Materials
  [ M ]Material [ S ]Surface Treatment
Body 1018 Carbon Steel Electroless Nickel Plating
Plastic Part Epoxy Resin -

Specifications

Part Number
MGX20
Part Number H d1 d2 (A) (B) C M1xP M2xP Effective Screw Depth Rotation Prevention Hole E (L) Voltage (V) Current (A) Max. Attraction Force N {kgf} Mass (g)
Type D m1 m2 d h
MGX 20 28 8 17.4 5.5 3.5 4 4x0.7 3x0.5 8 16.3 - - - 700 24 0.06 16 {1.6} 70
30 40 13 27 7.2 6 10 6x1.0 4x0.7 12 22.6 4 3 10 700 24 0.17 108 {10.8} 200
MGXS 20 20 6 17 5.5 1.5 12 4x0.7 3x0.5 5 11.3 - - - 200 24 0.07 6 {0.6} 40
30 20 13 27 5.5 2 15 6x1.0 4x0.7 10 4.6 3 2 10 200 24 0.08 60 {6} 80
[ ! ]Maximum attraction force is for subject material of 1018 Carbon Steel (polished surface, 50mm thick plate).

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGX20
MGX30
MGXS20
MGXS30
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter D
(φ)
Application
1 Piece(s)Available

9 Days or more

20Standard Type
1 Piece(s)Available

Same day

Stock

30Standard Type
1 Piece(s)Available

9 Days or more

20Thin Type
1 Piece(s)Available

9 Days or more

30Thin Type

Loading...

  1. 1

More Information

Electromagnetic - Round, Horizontal Cord:Related Image

Example

Electromagnetic - Round, Horizontal Cord:Related Image
 

Basic Information

Tapped Holes Tapped Through Hole

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.