(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectifier for KR-RH Type Electromagnetic/Permanent Electromagnetic Hybrid Holder

Rectifier for KR-RH Type Electromagnetic/Permanent Electromagnetic Hybrid Holder
  • Volume Discount

Electrical equipment that rectifies input from the AC power supply into direct current, and then outputs it to an electromagnetic or permanently electromagnetic holder. Various types are available for different output voltages and currents as required.

[Features]
· Various types are available for different output voltages and currents as required.
· This compact product can be easily installed in panels.
· The power cord is equipped as standard, allowing it to be used simply by connecting an electromagnet.
· The external control terminal equipped as standard allows for automatic operation.

Part Number

Configured Part Number is shown.

Part Number
KR-N101A
KR-N103A
KR-T101A-6/24
Part NumberMinimum order quantityVolume DiscountDays to Ship Output Voltage
(V)
Output Current
(A)
1 Piece(s)Available

9 Days or more

DC901
1 Piece(s)Available

9 Days or more

DC903
1 Piece(s)Available

9 Days or more

DC6/241
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Output Voltage
(V)
Output Current
(A)

Loading...

  1. 1

Basic Information

Input Voltage(V) Single-phase AC100 50/60Hz Specifications Electromagnetic/Permanent Electromagnetic Holders

Additional Products in this Category

Tech Support