(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Rectangular Magnets - with Countersink

Rectangular Magnets - with Countersink
  • New Products
  • Volume Discount

•Shape: Ring
•Magnet Type Material: Neodymium Magnet
•Magnet Type Material: Neodymium Magnet
•Type: Square Type

Magnets - With Countersink, Square:Related Image
Magnets - With Countersink, Square:Related Image
Type[ M ]MaterialHeat Resistant Temperature[ S ]Surface Treatment
Square
NHXCSNeodymium Magnet80°CNickel Plating
NHXCSHHeat-resistant Neodymium Magnets150°C

[ A ] A ccessory: Flat Head Screw 1 pc. (SUS304 Equivalent)

Specifications

Part Number-T
NHXCS8-3
 
Part NumberTd1d2AccessoryAttraction Force N {kgf}Surface Magnetic Flux Density Gauss [G]Unit Price
TypeANHXCSNHXCSH
(Square Type)
NHXCS
NHXCSH
825.53.0M2.5−610.8{1.1}3000〜3400
35.53.0M2.5−616.6{1.7}3200〜3600
1036.53.5M3−822.5{2.3}3000〜3300
46.53.5M3−824.5{2.5}3800〜4000
1236.53.5M3−824.5{2.5}3200〜3500
4.56.53.5M3−827.4{2.5}3800〜4000
1539.04.8M4−1039.2 {4}3200〜3500
39.04.8M4−1054.8{5.6}3900〜4200
204115.8M5−1247.0 {4.0}2900〜3200
5.5115.8M5−1278.4{8.0}3600〜4000
254137.0M6−1558.8 {6.0}2800〜3100
6137.0M6−1598.0{10.0}3600〜4000
[ ! ]Attraction Force and Surface Flux Density are reference values for magnets alone. 

■Tightening Torque (Reference Value)
Magnets - Countersunk
Tightening Torque (Value for Reference)
A Dimension of MagnetIncluded Flat Head ScrewN ∙ m
8M2.5-60.2
10M3-80.6
12M3-80.6
15M4-101.4
20M5-122.9
25M6-155.0
[ ! ]Tightening beyond the specified torques may cause magnet breakage.
Part Number
NHXCS8-4
NHXCSH10-4
NHXCSH12-4.5
NHXCSH15-5
NHXCSH20-5.5
NHXCSH25-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAttraction Froce (Range)
(N)
Attraction Force (Specify)
(N)
Width B
(mm)
Length A
(mm)
Thickness T
(mm)
1 Piece(s)Available

Same day

Stock

10-----
1 Piece(s)Available

9 Days or more

1020.1~30.024.510104
1 Piece(s)Available

9 Days or more

1020.1~30.027.412124.5
1 Piece(s)Available

9 Days or more

1050.1~60.054.815155
1 Piece(s)Available

9 Days or more

1070.1~80.078.420205.5
1 Piece(s)Available

9 Days or more

1090.1~100.09825256

Loading...

  1. 1
 

Basic Information

Magnet Type (Material) Heat-resisting Neodymium Magnet Types Square Type

Additional Products in this Category

Complementary Products

Tech Support