(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Anisotropic Ferrite Magnet Bar Type (Square Type)

Anisotropic Ferrite Magnet Bar Type (Square Type)
  • Volume Discount

[Features]
· No demagnetization occurs because the coercive force is high.
· It is a sintered magnet (ceramic/magnet), with excellent corrosion resistance and suitable for a flat shape but which cracks easily.
· Applications are expanding from the traditional fields including audio speakers and headphones, to cover automotive motors and generators where the demand for products like this is growing as a result of weight reduction made possible by technological innovation.

Part Number

Configured Part Number is shown.

3-409.759.7525.4

Part Number
3-409.759.7525.4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS

Loading...

  1. 1

Basic Information

Magnet Type (Material) Anisotropic Ferrite Magnet Width W(mm) 9.75 Length L(mm) 25.4
Thickness H(mm) 9.75 Types Bar Type (Square Type)

Please check the type/dimensions/specifications of the part 3-409.759.7525.4 in the Anisotropic Ferrite Magnet Bar Type (Square Type) series.

Additional Products in this Category

Tech Support