(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Magnet without rust after salt spray test of 2000 hours. This is optimal for products that contact the skin directly, such as in clothing, bags, toiletries, kitchens, and household products.
[Features]
· The unprecedented strong neodymium magnet with polyamide coating (powder coating) greatly improves the environment‐resistant characteristics compared with the conventional plated products.
· Moreover, this is superior in durability against cracking and chipping thanks to the cutting-edge coating technology.
· Suitable for a variety of applications because it does not need a mold case, etc. and allows various types of design.
Part Number |
---|
P1-4150103.4B |
P1-4150103.4W |
Loading...
Magnet Type (Material) | Polyamide Magnet | Width W(mm) | 10 | Length L(mm) | 50 |
---|---|---|---|---|---|
Thickness H(mm) | 3.4 | Types | Square shape |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy