(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Set Screw
•Thread Ridge Type: Metric coarse
•Application: Standard
•Plastic Material: PEEK
•Mounting Hole Shape: Hex Socket
Part Number
Configured Part Number is shown.
Type | [ M ]Material |
PEKSF | PEEK (Polyetheretherketone) |
Part Number |
PEKSF4-20 |
Part Number | B | d1 | C (Min.) | d (Max.) | |
Type | M-L | ||||
PEKSF | 3-15 | 1.5 | 2.2 | 2 | 2 |
4-20 | 2 | 2.8 | 2.5 | 2.5 | |
5-20 | 2.5 | 3.6 | 3 | 3.5 | |
6-25 | 3 | 4.4 | 3.5 | 4 | |
8-30 | 4 | 6 | 5 | 5.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PEKSF3-15 |
PEKSF4-20 |
PEKSF5-20 |
PEKSF6-25 |
PEKSF8-30 |
Part Number |
---|
Loading...
Mounting Hole Shape | Hex Socket | Basic Shape | Set Screw | Material | Resin |
---|---|---|---|---|---|
Surface Treatment | None | Thread ridge Type | Metric Coarse | Tip shape | Flat End |
Additional Shapes | Standard | Application | Standard | Plastic Material | PEEK |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy