(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Resin Hex Nut

Resin Hex Nut
  • Volume Discount

•Shape: Hex nut
•Hex Nut Standard: A Type
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.

  • inCAD Components
Resin Socket Head Cap Screws:Related Image
<Cautions>
• The surface colors of plastic nuts may change somewhat depending on production lot and other conditions.
• Sometimes black spots may be seen on the surface, which does not affect its performance.
・Materials
Type[ M ]Material
RENNRENY (Glassfiber Reinforced Polyamide MXD6)
PPSNPPS (Polyphenylenesulfide)
PEKNPEEK (Polyetheretherketone)

Specifications

Part Number
PPSN3
■Plastic Nuts
Part NumberB(e)TCompliance with Standard
TypeMRENNPPSNPEKN
RENN
PPSN
PEKN
35.56.42.4
478.13.2
589.24
61011.55
813156.5
101719.68--
121921.910--

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PEKN3
PEKN4
PEKN5
PEKN6
PEKN8
PPSN3
PPSN4
PPSN5
PPSN6
PPSN8
RENN3
RENN4
RENN5
RENN6
RENN8
RENN10
RENN12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Pitch
(mm)
1 Piece(s)Available

8 Days or more

103[Resin] PEEK0.50
1 Piece(s)Available

Same day

Stock

104[Resin] PEEK0.70
1 Piece(s)Available

8 Days or more

105[Resin] PEEK0.80
1 Piece(s)Available

Same day

Stock

106[Resin] PEEK1.00
1 Piece(s)Available

8 Days or more

108[Resin] PEEK1.25
1 Piece(s)Available

8 Days or more

103[Resin] PPS0.50
1 Piece(s)Available

8 Days or more

104[Resin] PPS0.70
1 Piece(s)Available

8 Days or more

105[Resin] PPS0.80
1 Piece(s)Available

8 Days or more

106[Resin] PPS1.00
1 Piece(s)Available

8 Days or more

108[Resin] PPS1.25
1 Piece(s)Available

8 Days or more

103[Resin] RENY0.50
1 Piece(s)Available

8 Days or more

104[Resin] RENY0.70
1 Piece(s)Available

8 Days or more

105[Resin] RENY0.80
1 Piece(s)Available

8 Days or more

106[Resin] RENY1.00
1 Piece(s)Available

8 Days or more

108[Resin] RENY1.25
1 Piece(s)Available

8 Days or more

1010[Resin] RENY1.50
1 Piece(s)Available

8 Days or more

1012[Resin] RENY1.75

Loading...

  1. 1

More Information

•RENY-Glassfiber Reinforced Polyamide MXD6
 RENY is based on polyamide MXD6 and is also a crystalline engineered plastic reinforced with 50% glass fiber. It has the highest strength and elasticity among engineered plastics, and excels in both oil and heat resistance. Thus, it is used as an alternative to metal.
• PPS-Polyphenylenesulfide
 PPS is a crystalline super engineered plastic. It has excellent heat resistance, and does not deteriorate in physical properties even when it is used for long durations in high temperature atmosphere. In addition, it excels in chemical resistance, mechanical characteristics, electrical properties and dimensional stability.
[ ! ]Characteristic Value of Plastics >>P.221
• PEEK-Polyetheretherketone
 PEEK is semicrystalline super engineered plastic with the highest performance. It has the highest chemical resistance among all engineered plastics. The only generally used chemical that can dissolve PEEK is concentrated sulfuric acid. PEEK also excels in heat resistance, abrasion resistance, flame resistance and hydrolysis resistance.
 

Basic Information

Basic Shape Hex nut Surface Treatment No Thread ridge type Metric coarse
Application / function General Sales Unit Low Quantity Available beginning with 1 pc. Surface Treatment (Details) No
Hex nut standard A Type

Additional Products in this Category

Complementary Products

Tech Support