(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Reamer Bolts - Hex Socket

Reamer Bolts - Hex Socket
  • Volume Discount
  • Degreasing

•Shape: Reamers
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Standard
•Additional Shape: Standard

  • inCAD Components
Reamer Bolts - Hex Head:Related Image
[ ! ]The head is not knurled.
・Materials
Type[ M ]Material[ S ]Surface Treatment
L Dimension SelectableConfigurable Length
RMBRRMBFR1045 Carbon SteelBlack Oxide
SRMBRSRMBFR304 Stainless Steel Equivalent-

Specifications

• L Dimension Selectable
Part Number-L
RMB1R6-32
• Configurable Length
Part Number-L-F
RMBFR5-28-F10
■L Dimension Selectable
Part NumberLM (Coarse)B1AHt1
max
TypeDg6
RMBR (D5~8)
SRMBR (D5~8)
5-0.004
-0.012
232629           M5638.53.52.4
6-0.004
-0.012
2326293235         M684104.03
8-0.005
-0.014
   32353638       M8105135.03.75
■Configurable Length
Part Number1mm IncrementM (Coarse)B1AHt1
max
d
min
a
TypeDg6LF
RMBFR
SRMBFR (D5~8)
5-0.004
-0.012
20~29M≤F≤L-10M538.53.52.49.00.5
6-0.004
-0.012
20~35M6410439.00.5
8-0.005
-0.014
20~38M851353.7510.40.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RMBFR5-[20-29/1]-F[5-19/1]
RMBFR6-[20-35/1]-F[6-25/1]
RMBFR8-[20-38/1]-F[8-28/1]
RMBR5-23
RMBR5-26
RMBR5-29
RMBR6-23
RMBR6-26
RMBR6-29
RMBR6-32
RMBR6-35
RMBR8-32
RMBR8-35
RMBR8-36
RMBR8-38
SRMBFR5-[20-29/1]-F[5-19/1]
SRMBFR6-[20-35/1]-F[6-25/1]
SRMBFR8-[20-38/1]-F[8-28/1]
SRMBR5-23
SRMBR5-26
SRMBR5-29
SRMBR6-23
SRMBR6-26
SRMBR6-29
SRMBR6-32
SRMBR6-35
SRMBR8-32
SRMBR8-35
SRMBR8-36
SRMBR8-38
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L
(mm)
Material Surface Treatment Thread Part Length ℓ
(mm)
Shaft Dia. Tolerance Specifications Length L
(mm)
Thread Length F
(mm)
1 Piece(s)

10 Days or more

105-[Steel] 1045 Carbon Steel--g6Standard (Round)20 ~ 295 ~ 19
1 Piece(s)

10 Days or more

106-[Steel] 1045 Carbon Steel--g6Standard (Round)20 ~ 356 ~ 25
1 Piece(s)

10 Days or more

108-[Steel] 1045 Carbon Steel--g6Standard (Round)20 ~ 388 ~ 28
1 Piece(s)Available

8 Days or more

10523[Steel] 1045 Carbon Steel-6-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10526[Steel] 1045 Carbon Steel-6-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10529[Steel] 1045 Carbon Steel-6-0.012~-0.004---
1 Piece(s)Available

Same day

Stock

10623[Steel] 1045 Carbon Steel-8-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10626[Steel] 1045 Carbon Steel-8-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10629[Steel] 1045 Carbon Steel-8-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10632[Steel] 1045 Carbon Steel-8-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10635[Steel] 1045 Carbon Steel-8-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10832[Steel] 1045 Carbon Steel-10-0.014~-0.005---
1 Piece(s)Available

8 Days or more

10835[Steel] 1045 Carbon Steel-10-0.014~-0.005---
1 Piece(s)Available

8 Days or more

10836[Steel] 1045 Carbon Steel-10-0.014~-0.005---
1 Piece(s)Available

8 Days or more

10838[Steel] 1045 Carbon Steel-10-0.014~-0.005---
1 Piece(s)

10 Days or more

105-[Stainless Steel] 304 Stainless Steel[No] None-g6Standard (Round)20 ~ 295 ~ 19
1 Piece(s)

10 Days or more

106-[Stainless Steel] 304 Stainless Steel[No] None-g6Standard (Round)20 ~ 356 ~ 25
1 Piece(s)

10 Days or more

108-[Stainless Steel] 304 Stainless Steel[No] None-g6Standard (Round)20 ~ 388 ~ 28
1 Piece(s)Available

8 Days or more

10523[Stainless Steel] 304 Stainless Steel[No] None6-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10526[Stainless Steel] 304 Stainless Steel[No] None6-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10529[Stainless Steel] 304 Stainless Steel[No] None6-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10623[Stainless Steel] 304 Stainless Steel[No] None8-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10626[Stainless Steel] 304 Stainless Steel[No] None8-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10629[Stainless Steel] 304 Stainless Steel[No] None8-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10632[Stainless Steel] 304 Stainless Steel[No] None8-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10635[Stainless Steel] 304 Stainless Steel[No] None8-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10832[Stainless Steel] 304 Stainless Steel[No] None10-0.014~-0.005---
1 Piece(s)Available

8 Days or more

10835[Stainless Steel] 304 Stainless Steel[No] None10-0.014~-0.005---
1 Piece(s)Available

8 Days or more

10836[Stainless Steel] 304 Stainless Steel[No] None10-0.014~-0.005---
1 Piece(s)Available

8 Days or more

10838[Stainless Steel] 304 Stainless Steel[No] None10-0.014~-0.005---

Loading...

  1. 1
 

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Reamers
Application Standard

Additional Products in this Category

Complementary Products

Tech Support