(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reamer Bolts - Hex Head

Reamer Bolts - Hex Head
  • Volume Discount
  • Degreasing
  • Lead Time Reduction

•Shape: Reamers
•Application: Standard
•Shape: Standard
•Additional Shape: Standard
•Tip shape: Flat End

  • inCAD Components
Reamer Bolts - Hex Head:Related Image
[ ! ]The head is not knurled.
[ ! ]For Configurable Length Type, the outer hex head (B) and the hex socket (B1) are not accurately aligned.
・Materials
Type[ M ]Material[ S ]Surface Treatment
L Dimension SelectableConfigurable Length
RMBRMBF
RMBFB
1045 Carbon SteelBlack Oxide
SRMBSRMBF
SRMBFB
304 Stainless Steel Equivalent-

Specifications

• L Dimension Selectable
Part Number-L
RMB10-39
•Configurable Length
Part Number-L-F
RMBF5-28-F10
■L Dimension Selectable
Part NumberLM (Coarse)B(C)Hd
min
aCompliance with Standard
TypeDg6RMBSRMB
RMB (D5~16)
SRMB (D5~10)
5-0.004
-0.012
232629           M561011.53.59.00.5
6-0.004
-0.012
2326293235         M681011.54.09.00.5
8-0.005
-0.014
   32353638       M8101315.05.010.40.5
10-0.005
-0.014
     36383942     M10121719.66.512.90.5
12-0.006
-0.017
       394245485255 M12161921.98.015.41.0-
16-0.006
-0.017
           525558M16202225.410.019.41.0-
■Configurable Length
Part Number1mm IncrementM (Coarse)BB1(C)Ht
max
d
min
aCompliance with Standard
TypeDg6LFRMBF, RMBFBSRMBF, SRMBFB
RMBF
SRMBF (D5~10)
RMBFB
SRMBFB (D5~10)
5-0.004
-0.012
20~29M≤F≤L-5M510311.53.52.79.00.5
6-0.004
-0.012
20~35M610411.5439.00.5
8-0.005
-0.014
20~38M813515.053.810.40.5
10-0.005
-0.014
20~42M1017619.66.54.512.90.5
12-0.006
-0.017
20~55M1219821.98515.41.0-
16-0.006
-0.017
20~58M16221025.410619.41.0-

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RMB5-23
RMB5-26
RMB5-29
RMB6-23
RMB6-26
RMB6-29
RMB6-32
RMB6-35
RMB8-32
RMB8-35
RMB8-36
RMB8-38
RMB10-36
RMB10-38
RMB10-39
RMB10-42
RMB12-39
RMB12-42
RMB12-45
RMB12-48
RMB12-52
RMB12-55
RMB16-52
RMB16-55
RMB16-58
RMBF5-[20-29/1]-F[5-24/1]
RMBF6-[20-35/1]-F[6-30/1]
RMBF8-[20-38/1]-F[8-33/1]
RMBF10-[20-42/1]-F[10-37/1]
RMBF12-[20-55/1]-F[12-50/1]
RMBF16-[20-58/1]-F[16-53/1]
RMBFB5-[20-29/1]-F[5-24/1]
RMBFB6-[20-35/1]-F[6-30/1]
RMBFB8-[20-38/1]-F[8-33/1]
RMBFB10-[20-42/1]-F[10-37/1]
RMBFB12-[20-55/1]-F[12-50/1]
RMBFB16-[20-58/1]-F[16-53/1]
SRMB5-23
SRMB5-26
SRMB5-29
SRMB6-23
SRMB6-26
SRMB6-29
SRMB6-32
SRMB6-35
SRMB8-32
SRMB8-35
SRMB8-36
SRMB8-38
SRMB10-36
SRMB10-38
SRMB10-39
SRMB10-42
SRMBF5-[20-29/1]-F[5-24/1]
SRMBF6-[20-35/1]-F[6-30/1]
SRMBF8-[20-38/1]-F[8-33/1]
SRMBF10-[20-42/1]-F[10-37/1]
SRMBFB5-[20-29/1]-F[5-24/1]
SRMBFB6-[20-35/1]-F[6-30/1]
SRMBFB8-[20-38/1]-F[8-33/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L
(mm)
Mounting Hole Shape Material Surface Treatment Thread Part Length ℓ
(mm)
Shaft Dia. Tolerance Specifications Length L
(mm)
Thread Length F
(mm)
1 Piece(s)Available

8 Days or more

10523[No] None[Steel] 1045 Carbon Steel-6-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10526[No] None[Steel] 1045 Carbon Steel-6-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10529[No] None[Steel] 1045 Carbon Steel-6-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10623[No] None[Steel] 1045 Carbon Steel-8-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10626[No] None[Steel] 1045 Carbon Steel-8-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10629[No] None[Steel] 1045 Carbon Steel-8-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10632[No] None[Steel] 1045 Carbon Steel-8-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10635[No] None[Steel] 1045 Carbon Steel-8-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10832[No] None[Steel] 1045 Carbon Steel-10-0.014~-0.005---
1 Piece(s)Available

Same day

Stock

10835[No] None[Steel] 1045 Carbon Steel-10-0.014~-0.005---
1 Piece(s)Available

8 Days or more

10836[No] None[Steel] 1045 Carbon Steel-10-0.014~-0.005---
1 Piece(s)Available

Same day

Stock

10838[No] None[Steel] 1045 Carbon Steel-10-0.014~-0.005---
1 Piece(s)Available

8 Days or more

101036[No] None[Steel] 1045 Carbon Steel-12-0.014~-0.005---
1 Piece(s)Available

8 Days or more

101038[No] None[Steel] 1045 Carbon Steel-12-0.014~-0.005---
1 Piece(s)Available

8 Days or more

101039[No] None[Steel] 1045 Carbon Steel-12-0.014~-0.005---
1 Piece(s)Available

8 Days or more

101042[No] None[Steel] 1045 Carbon Steel-12-0.014~-0.005---
1 Piece(s)Available

8 Days or more

101239[No] None[Steel] 1045 Carbon Steel-16-0.017~-0.006---
1 Piece(s)Available

8 Days or more

101242[No] None[Steel] 1045 Carbon Steel-16-0.017~-0.006---
1 Piece(s)Available

8 Days or more

101245[No] None[Steel] 1045 Carbon Steel-16-0.017~-0.006---
1 Piece(s)Available

8 Days or more

101248[No] None[Steel] 1045 Carbon Steel-16-0.017~-0.006---
1 Piece(s)Available

8 Days or more

101252[No] None[Steel] 1045 Carbon Steel-16-0.017~-0.006---
1 Piece(s)Available

8 Days or more

101255[No] None[Steel] 1045 Carbon Steel-16-0.017~-0.006---
1 Piece(s)Available

8 Days or more

101652[No] None[Steel] 1045 Carbon Steel-20-0.017~-0.006---
1 Piece(s)Available

8 Days or more

101655[No] None[Steel] 1045 Carbon Steel-20-0.017~-0.006---
1 Piece(s)Available

8 Days or more

101658[No] None[Steel] 1045 Carbon Steel-20-0.017~-0.006---
1 Piece(s)

9 Days or more

105-[Hex Socket] Hex Socket[Steel] 1045 Carbon Steel--g6Step under Hex Head20 ~ 295 ~ 24
1 Piece(s)

9 Days or more

106-[Hex Socket] Hex Socket[Steel] 1045 Carbon Steel--g6Step under Hex Head20 ~ 356 ~ 30
1 Piece(s)

9 Days or more

108-[Hex Socket] Hex Socket[Steel] 1045 Carbon Steel--g6Step under Hex Head20 ~ 388 ~ 33
1 Piece(s)

9 Days or more

1010-[Hex Socket] Hex Socket[Steel] 1045 Carbon Steel--g6Step under Hex Head20 ~ 4210 ~ 37
1 Piece(s)

9 Days or more

1012-[Hex Socket] Hex Socket[Steel] 1045 Carbon Steel--g6Step under Hex Head20 ~ 5512 ~ 50
1 Piece(s)

9 Days or more

1016-[Hex Socket] Hex Socket[Steel] 1045 Carbon Steel--g6Step under Hex Head20 ~ 5816 ~ 53
1 Piece(s)

9 Days or more

105-[Hex Socket] Hex Socket[Steel] 1045 Carbon Steel--g6No Step under Hex Head20 ~ 295 ~ 24
1 Piece(s)

9 Days or more

106-[Hex Socket] Hex Socket[Steel] 1045 Carbon Steel--g6No Step under Hex Head20 ~ 356 ~ 30
1 Piece(s)

9 Days or more

108-[Hex Socket] Hex Socket[Steel] 1045 Carbon Steel--g6No Step under Hex Head20 ~ 388 ~ 33
1 Piece(s)

9 Days or more

1010-[Hex Socket] Hex Socket[Steel] 1045 Carbon Steel--g6No Step under Hex Head20 ~ 4210 ~ 37
1 Piece(s)

9 Days or more

1012-[Hex Socket] Hex Socket[Steel] 1045 Carbon Steel--g6No Step under Hex Head20 ~ 5512 ~ 50
1 Piece(s)

9 Days or more

1016-[Hex Socket] Hex Socket[Steel] 1045 Carbon Steel--g6No Step under Hex Head20 ~ 5816 ~ 53
1 Piece(s)Available

8 Days or more

10523[No] None[Stainless Steel] 304 Stainless Steel[No] None6-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10526[No] None[Stainless Steel] 304 Stainless Steel[No] None6-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10529[No] None[Stainless Steel] 304 Stainless Steel[No] None6-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10623[No] None[Stainless Steel] 304 Stainless Steel[No] None8-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10626[No] None[Stainless Steel] 304 Stainless Steel[No] None8-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10629[No] None[Stainless Steel] 304 Stainless Steel[No] None8-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10632[No] None[Stainless Steel] 304 Stainless Steel[No] None8-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10635[No] None[Stainless Steel] 304 Stainless Steel[No] None8-0.012~-0.004---
1 Piece(s)Available

8 Days or more

10832[No] None[Stainless Steel] 304 Stainless Steel[No] None10-0.014~-0.005---
1 Piece(s)Available

8 Days or more

10835[No] None[Stainless Steel] 304 Stainless Steel[No] None10-0.014~-0.005---
1 Piece(s)Available

8 Days or more

10836[No] None[Stainless Steel] 304 Stainless Steel[No] None10-0.014~-0.005---
1 Piece(s)Available

8 Days or more

10838[No] None[Stainless Steel] 304 Stainless Steel[No] None10-0.014~-0.005---
1 Piece(s)Available

8 Days or more

101036[No] None[Stainless Steel] 304 Stainless Steel[No] None12-0.014~-0.005---
1 Piece(s)Available

8 Days or more

101038[No] None[Stainless Steel] 304 Stainless Steel[No] None12-0.014~-0.005---
1 Piece(s)Available

8 Days or more

101039[No] None[Stainless Steel] 304 Stainless Steel[No] None12-0.014~-0.005---
1 Piece(s)Available

8 Days or more

101042[No] None[Stainless Steel] 304 Stainless Steel[No] None12-0.014~-0.005---
1 Piece(s)

9 Days or more

105-[Hex Socket] Hex Socket[Stainless Steel] 304 Stainless Steel[No] None-g6Step under Hex Head20 ~ 295 ~ 24
1 Piece(s)

9 Days or more

106-[Hex Socket] Hex Socket[Stainless Steel] 304 Stainless Steel[No] None-g6Step under Hex Head20 ~ 356 ~ 30
1 Piece(s)

9 Days or more

108-[Hex Socket] Hex Socket[Stainless Steel] 304 Stainless Steel[No] None-g6Step under Hex Head20 ~ 388 ~ 33
1 Piece(s)

9 Days or more

1010-[Hex Socket] Hex Socket[Stainless Steel] 304 Stainless Steel[No] None-g6Step under Hex Head20 ~ 4210 ~ 37
1 Piece(s)

9 Days or more

105-[Hex Socket] Hex Socket[Stainless Steel] 304 Stainless Steel[No] None-g6No Step under Hex Head20 ~ 295 ~ 24
1 Piece(s)

9 Days or more

106-[Hex Socket] Hex Socket[Stainless Steel] 304 Stainless Steel[No] None-g6No Step under Hex Head20 ~ 356 ~ 30
1 Piece(s)

9 Days or more

108-[Hex Socket] Hex Socket[Stainless Steel] 304 Stainless Steel[No] None-g6No Step under Hex Head20 ~ 388 ~ 33

Loading...

Example

[ ! ] L dimension of reamer bolt is specified with the assumption of use as below.Reamer Bolts - Hex Head:Related Image
 

Basic Information

Detailed Shape Standard Basic Shape Reamers Application Standard

Additional Products in this Category

Complementary Products

Tech Support