(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepped Screws - Low Head, Configurable Step Length

Stepped Screws - Low Head, Configurable Step Length

304 stainless steel material is added. [2023]
•Shape: Stepped
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Additional Shape: Standard
•Tip shape: Flat End

  • inCAD Components

Part Number

Configured Part Number is shown.

Stepped Bolts - Extra Low Head:Related Image
・Materials
Extra Low HeadLow Head[ M ]Material[ S ]Surface Treatment
DBGBDBTB1045 Carbon SteelBlack Oxide
DBGMDBTM1045 Carbon SteelElectroless Nickel Plating
DBGSDBTS303 Stainless Steel-

Specifications

Part Number-L-F
DBTS6-3-10
Reference Tensile Breaking Load (N)
 Extra Low HeadLow Head
M31950
M54630
* The above data is for reference, not guaranteed.
■Extra Low Head
Part Number1mm IncrementEDABh1
TypeM (Coarse)LF
DBGB
DBGM

DBGS
35~203~61.5581.511.5
44~81.561021.22
55~101.581231.43
66~121.5101631.53
88~121.5121841.53.5
1010~151.5152051.54
■Low Head
Part Number1mm IncrementEDABh1
TypeM (Coarse)LF
DBTB
DBTM

DBTS
33~203~6258212
44~82.86102.51.22.5
55~103.581231.43
66~124101641.53.5
88~125121851.54
1010~156152061.54.5

Alterations

Stepped Bolts - Extra Low Head:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DBGB3-[5-20/1]-[3-6/1]
DBGB4-[5-20/1]-[4-8/1]
DBGB5-[5-20/1]-[5-10/1]
DBGB6-[5-20/1]-[6-12/1]
DBGB8-[5-20/1]-[8-12/1]
DBGB10-[5-20/1]-[10-15/1]
DBGM3-[5-20/1]-[3-6/1]
DBGM4-[5-20/1]-[4-8/1]
DBGM5-[5-20/1]-[5-10/1]
DBGM6-[5-20/1]-[6-12/1]
DBGM8-[5-20/1]-[8-12/1]
DBGM10-[5-20/1]-[10-15/1]
DBGS3-[5-20/1]-[3-6/1]
DBGS4-[5-20/1]-[4-8/1]
DBGS5-[5-20/1]-[5-10/1]
DBGS6-[5-20/1]-[6-12/1]
DBGS8-[5-20/1]-[8-12/1]
DBGS10-[5-20/1]-[10-15/1]
DBTB3-[3-20/1]-[3-6/1]
DBTB4-[3-20/1]-[4-8/1]
DBTB5-[3-20/1]-[5-10/1]
DBTB6-[3-20/1]-[6-12/1]
DBTB8-[3-20/1]-[8-12/1]
DBTB10-[3-20/1]-[10-15/1]
DBTM3-[3-20/1]-[3-6/1]
DBTM4-[3-20/1]-[4-8/1]
DBTM5-[3-20/1]-[5-10/1]
DBTM6-[3-20/1]-[6-12/1]
DBTM8-[3-20/1]-[8-12/1]
DBTM10-[3-20/1]-[10-15/1]
DBTS3-[3-20/1]-[3-6/1]
DBTS4-[3-20/1]-[4-8/1]
DBTS5-[3-20/1]-[5-10/1]
DBTS6-[3-20/1]-[6-12/1]
DBTS8-[3-20/1]-[8-12/1]
DBTS10-[3-20/1]-[10-15/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Detailed Shape Material Surface Treatment F
(mm)
L
(mm)
1 Piece(s)

10 Days or more

103Extra Low Head[Steel] 1045 Carbon Steel-3 ~ 65 ~ 20
1 Piece(s)

10 Days or more

104Extra Low Head[Steel] 1045 Carbon Steel-4 ~ 85 ~ 20
1 Piece(s)

10 Days or more

105Extra Low Head[Steel] 1045 Carbon Steel-5 ~ 105 ~ 20
1 Piece(s)

10 Days or more

106Extra Low Head[Steel] 1045 Carbon Steel-6 ~ 125 ~ 20
1 Piece(s)

10 Days or more

108Extra Low Head[Steel] 1045 Carbon Steel-8 ~ 125 ~ 20
1 Piece(s)

10 Days or more

1010Extra Low Head[Steel] 1045 Carbon Steel-10 ~ 155 ~ 20
1 Piece(s)

10 Days or more

103Extra Low Head[Steel] 1045 Carbon Steel-3 ~ 65 ~ 20
1 Piece(s)

10 Days or more

104Extra Low Head[Steel] 1045 Carbon Steel-4 ~ 85 ~ 20
1 Piece(s)

10 Days or more

105Extra Low Head[Steel] 1045 Carbon Steel-5 ~ 105 ~ 20
1 Piece(s)

10 Days or more

106Extra Low Head[Steel] 1045 Carbon Steel-6 ~ 125 ~ 20
1 Piece(s)

10 Days or more

108Extra Low Head[Steel] 1045 Carbon Steel-8 ~ 125 ~ 20
1 Piece(s)

10 Days or more

1010Extra Low Head[Steel] 1045 Carbon Steel-10 ~ 155 ~ 20
1 Piece(s)

10 Days or more

103Extra Low Head[Stainless Steel] 303 Stainless Steel[No] None3 ~ 65 ~ 20
1 Piece(s)

10 Days or more

104Extra Low Head[Stainless Steel] 303 Stainless Steel[No] None4 ~ 85 ~ 20
1 Piece(s)

10 Days or more

105Extra Low Head[Stainless Steel] 303 Stainless Steel[No] None5 ~ 105 ~ 20
1 Piece(s)

10 Days or more

106Extra Low Head[Stainless Steel] 303 Stainless Steel[No] None6 ~ 125 ~ 20
1 Piece(s)

10 Days or more

108Extra Low Head[Stainless Steel] 303 Stainless Steel[No] None8 ~ 125 ~ 20
1 Piece(s)

10 Days or more

1010Extra Low Head[Stainless Steel] 303 Stainless Steel[No] None10 ~ 155 ~ 20
1 Piece(s)

10 Days or more

103Low Head[Steel] 1045 Carbon Steel-3 ~ 63 ~ 20
1 Piece(s)

10 Days or more

104Low Head[Steel] 1045 Carbon Steel-4 ~ 83 ~ 20
1 Piece(s)

10 Days or more

105Low Head[Steel] 1045 Carbon Steel-5 ~ 103 ~ 20
1 Piece(s)

10 Days or more

106Low Head[Steel] 1045 Carbon Steel-6 ~ 123 ~ 20
1 Piece(s)

10 Days or more

108Low Head[Steel] 1045 Carbon Steel-8 ~ 123 ~ 20
1 Piece(s)

10 Days or more

1010Low Head[Steel] 1045 Carbon Steel-10 ~ 153 ~ 20
1 Piece(s)

10 Days or more

103Low Head[Steel] 1045 Carbon Steel-3 ~ 63 ~ 20
1 Piece(s)

10 Days or more

104Low Head[Steel] 1045 Carbon Steel-4 ~ 83 ~ 20
1 Piece(s)

10 Days or more

105Low Head[Steel] 1045 Carbon Steel-5 ~ 103 ~ 20
1 Piece(s)

10 Days or more

106Low Head[Steel] 1045 Carbon Steel-6 ~ 123 ~ 20
1 Piece(s)

10 Days or more

108Low Head[Steel] 1045 Carbon Steel-8 ~ 123 ~ 20
1 Piece(s)

10 Days or more

1010Low Head[Steel] 1045 Carbon Steel-10 ~ 153 ~ 20
1 Piece(s)

10 Days or more

103Low Head[Stainless Steel] 303 Stainless Steel[No] None3 ~ 63 ~ 20
1 Piece(s)

10 Days or more

104Low Head[Stainless Steel] 303 Stainless Steel[No] None4 ~ 83 ~ 20
1 Piece(s)

10 Days or more

105Low Head[Stainless Steel] 303 Stainless Steel[No] None5 ~ 103 ~ 20
1 Piece(s)

10 Days or more

106Low Head[Stainless Steel] 303 Stainless Steel[No] None6 ~ 123 ~ 20
1 Piece(s)

10 Days or more

108Low Head[Stainless Steel] 303 Stainless Steel[No] None8 ~ 123 ~ 20
1 Piece(s)

10 Days or more

1010Low Head[Stainless Steel] 303 Stainless Steel[No] None10 ~ 153 ~ 20
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Detailed Shape Material Surface Treatment F
(mm)
L
(mm)

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Stepped Application Standard

Additional Products in this Category

Complementary Products

Tech Support