(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Smaller Mounting Area by an avarage of 36% than Side Mounting Type.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories |
CCTF | Cast Iron Class No.35 | Black oxide or Phosphate Conversion Coat | Set Screw |
CCTFM | Electroless Nickel Plating |
Part Number |
CCTFM35 |
Part Number | A | B | F | G | E | (H) | T | ℓ | h | K (d1) | (R) | M | ||
Type | D | BracketsH7 | ||||||||||||
Bracket only CCTF CCTFM | 10 | +0.015 0 | 45 | 30 | 33 | 15 | 23 | 26 | 9 | 18 | 13 | M5 (4.3) | 13 | M4 |
12 | +0.018 0 | 48 | 33 | 35 | 18 | 25 | 28 | 9 | 18 | 14 | M5 (4.3) | 14 | M4 | |
15 | +0.018 0 | 55 | 35 | 40 | 20 | 28 | 31.5 | 9 | 20 | 16 | M6 (5.2) | 15.5 | M5 | |
20 | +0.021 0 | 65 | 40 | 50 | 22 | 36 | 40 | 9 | 25 | 20 | M6 (5.2) | 20 | M5 | |
25 | +0.021 0 | 80 | 48 | 60 | 25 | 44 | 49.5 | 9 | 30 | 25 | M8 (6.8) | 24.5 | M6 | |
30 | +0.021 0 | 85 | 48 | 65 | 25 | 49 | 55 | 9 | 30 | 28 | M8 (6.8) | 27 | M6 | |
35 | +0.025 0 | 105 | 60 | 80 | 30 | 59 | 65.5 | 12 | 40 | 33 | M10 (8.6) | 32.5 | M8 | |
40 | +0.025 0 | 110 | 60 | 85 | 30 | 64 | 71 | 12 | 40 | 36 | M10 (8.6) | 35 | M8 | |
50 | +0.025 0 | 120 | 70 | 95 | 40 | 74 | 81 | 12 | 50 | 41 | M10 (8.6) | 40 | M10 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CCTF10 |
CCTF12 |
CCTF15 |
CCTF20 |
CCTF25 |
CCTF30 |
CCTF35 |
CCTF40 |
CCTF50 |
CCTFM10 |
CCTFM12 |
CCTFM15 |
CCTFM20 |
CCTFM25 |
CCTFM30 |
CCTFM35 |
CCTFM40 |
Part Number |
---|
Loading...
Separate/Set Item | Single Item | Mounting Direction | Wall Mount | Bracket Shape | Square Flanged |
---|---|---|---|---|---|
Post Shape | Round | Post Type | Not Provided | Bracket Material | Cast Iron Class No.35 |
Post Fixing Method | Set Screw | Mounting Hole Shape | Tapped Hole | Post Fixing Accessories | Set Screw |
Dowel Hole | Not Provided | Sale Type | Bracket Only |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy