(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Wing Knob facilitates Changeovers.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | ||
Vertical Taps | Parallel Taps | |||
Thin | Thin | Standard | ||
KMKU | KQKU | KQK | 1018 Carbon Steel | Black Oxide |
MMKU | MQKU | MQK | Electroless Nickel Plating | |
AMKU | AQKU | AQK | 6063 Aluminum Alloy | Black Anodize |
SMKU | SQKU | SQK | 304 Stainless Steel | - |
Part Number |
KMKU20 KQKU25 SQK15 |
DH7 | Thin | Standard |
10 | CLDM5-16-M | CLDM6-16-M |
12 | CLDM6-16-M | |
15 | CLDM5-20-M | CLDM8-20-M |
20 | CLDM6-25-M | CLDM8-25-M |
25 | CLDM6-32-M | CLDM10-32-M |
30 | CLDM10-40-M | |
35 | CLDM8-40-M | CLDM12-40-M |
Part Number | P | A | B | C1 | E | G | H | S1 | M1 | M | d | Clamp Lever | ||||
Type | DH7 | H1 | H2 | R | ||||||||||||
KMKU MMKU AMKU SMKU | 10 | +0.015 0 | 11 | 31 | 16 | 9 | 15 | 5 | 9 | 8 | M4 | M5 | 5.5 | 35 | 38.5 | 45 |
12 | +0.018 0 | 13 | 34 | 16 | 10 | |||||||||||
15 | 17 | 45 | 22 | 12 | 20 | 8 | 12 | 12 | M5 | |||||||
20 | +0.021 0 | 20 | 52 | 28 | 16 | 22 | 10 | 15 | 16 | M6 | M6 | 6.6 | ||||
25 | 23 | 58 | 32 | 19 | 25 | 18 | 20 | |||||||||
30 | 27 | 66 | 38 | 29 | 21 | 25 | M8 | |||||||||
35 | +0.025 0 | 30 | 72 | 45 | 22 | 32 | 24 | 28 | M8 | 9 | 45.5 | 49 | 63 | |||
[ ! ]For the available sizes, refer to the price list. [ ! ]DH7 tolerance is before the slit machining. [ ! ]Recommended Tolerances of Fitting Shafts: g6, f8. |
Part Number | P | A | B | C1 | E | H | S1 | M1 | M | d | Clamp Lever | ||||
Type | DH7 | H1 | H2 | R | |||||||||||
KQKU MQKU AQKU SQKU | 10 | +0.015 0 | 16 | 31 | 16 | 9 | 15 | 9 | 8 | M4 | M5 | 5.5 | 35 | 38.5 | 45 |
12 | +0.018 0 | 18 | 34 | 16 | 10 | ||||||||||
15 | 25 | 45 | 22 | 12 | 20 | 12 | 12 | M5 | |||||||
20 | +0.021 0 | 30 | 52 | 28 | 16 | 22 | 15 | 16 | M6 | M6 | 6.6 | ||||
25 | 33 | 58 | 32 | 19 | 25 | 18 | 20 | ||||||||
30 | 37 | 66 | 38 | 29 | 21 | 25 | M8 | ||||||||
35 | +0.025 0 | 40 | 72 | 45 | 22 | 32 | 24 | 28 | M8 | 9 | 45.5 | 49 | 63 | ||
[ ! ]For the available sizes, refer to the price list. [ ! ]DH7 tolerance is before the slit machining. [ ! ]Recommended Tolerances of Fitting Shafts: g6, f8. |
Part Number | P | A | B | E | H | S1 | M1 | M | d | Clamp Lever | ||||
Type | DH7 | H1 | H2 | R | ||||||||||
KQK MQK AQK SQK | 10 | +0.015 0 | 16 | 32 | 16 | 16 | 10 | 8 | M4 | M6 | 6.6 | 35 | 38.5 | 45 |
12 | +0.018 0 | 18 | 35 | 17 | 11 | |||||||||
15 | 25 | 47 | 22 | 22 | 14 | 12 | M5 | M8 | 9 | 45.5 | 49 | 63 | ||
20 | +0.021 0 | 30 | 54 | 28 | 24 | 16 | 16 | M6 | ||||||
25 | 33 | 62 | 32 | 29 | 20 | 20 | M10 | 11 | 55 | 59 | 78 | |||
30 | 37 | 68 | 40 | 31 | 22 | 25 | M8 | |||||||
35 | +0.025 0 | 40 | 77 | 45 | 37 | 26 | 28 | M12 | 13 | 67 | 71 | 92 | ||
[ ! ]For the available sizes, refer to the price list. [ ! ]DH7 tolerance is before the slit machining. [ ! ]Recommended Tolerances of Fitting Shafts: g6, f8. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Type | With Vertical Tapped Holes / With Horizontal Tapped Holes | Post Shape | Round |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy