(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Space Saving and Fine-Tunable Stand Set.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories |
LFSBF | 1045 Carbon Steel | Low Temp. Black Chrome Plating | Set Screw |
LFSTF | Electroless Nickel Plating |
Part Number |
LFSBF20 |
Part Number | A | B | F | W | K | D1 | H | T | ℓ | M | Low Temp. Black Chrome Plating Bracket Included Washer | Electroless Nickel Plating Bracket Included Washer | 304 Stainless Steel Bracket Included Washer | ||
Type | D | BracketsH7 | |||||||||||||
Bracket only LFSBF LFSTF | 6 | +0.012 0 | 33 | 18 | 23 | 6 | 4.5 | 14 | 20 | 6 | 12.5 | M4 | WSSB6-4-2 | WSSM6-4-2 | WSSS6-4-2 |
8 | +0.015 0 | 38 | 20 | 26 | 6 | 4.5 | 16 | 30 | 8 | 15 | M4 | WSSB10-4-2 | WSSM10-4-2 | WSSS10-4-2 | |
10 | +0.015 0 | 40 | 22 | 28 | 6 | 4.5 | 18 | 35 | 8 | 18 | M4 | WSSB10-4-2 | WSSM10-4-2 | WSSS10-4-2 | |
12 | +0.018 0 | 46 | 24 | 32 | 6 | 5.5 | 20 | 35 | 8 | 18 | M4 | WSSB12-5-2 | WSSM12-5-2 | WSSS12-5-2 | |
15 | +0.018 0 | 56 | 29 | 40 | 10 | 6.6 | 25 | 40 | 8 | 20 | M5 | WSSB14-6-3 | WSSM14-6-3 | WSSS14-6-3 | |
20 | +0.021 0 | 63 | 34 | 46 | 10 | 6.6 | 30 | 45 | 10 | 25 | M5 | WSSB14-6-3 | WSSM14-6-3 | WSSS14-6-3 | |
25 | +0.021 0 | 78 | 41 | 56 | 10 | 9 | 37 | 50 | 10 | 30 | M6 | WSSB16-8-3 | WSSM16-8-3 | WSSS16-8-3 | |
30 | +0.021 0 | 82 | 46 | 62 | 10 | 9 | 42 | 60 | 10 | 30 | M6 | WSSB16-8-3 | WSSM16-8-3 | WSSS16-8-3 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
LFSBF6 |
LFSBF10 |
LFSBF12 |
LFSBF15 |
LFSBF20 |
LFSBF30 |
LFSTF8 |
LFSTF10 |
LFSTF12 |
LFSTF15 |
LFSTF20 |
LFSTF25 |
LFSTF30 |
Loading...
Separate/Set Item | Single Item | Mounting Direction | Horizontal Mount | Bracket Shape | Compact Flanged |
---|---|---|---|---|---|
Post Shape | Round | Post Type | Not Provided | Bracket Material | 1045 Carbon Steel |
Post Fixing Method | Set Screw | Mounting Hole Shape | Slotted Hole | Post Fixing Accessories | Set Screw |
Dowel Hole | Not Provided | Sale Type | Bracket Only |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy