(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Posts - For devices, with V-groove, configurable length.

Circular Posts - For devices, with V-groove, configurable length.

•Type: Circular Shape
•Left End Shape: V Groove
•Right End Shape: Straight
•Style: Solid
•Engraved Scale: Without Scale

  • inCAD Components
Posts for Device Stands- Pipe:Related Image
・Materials
Type[ M ]Material [ H ]Hardness[ S ]Surface Treatment
STN1045 Carbon Steel Equivalent 58HRC~
Case Induction Hardened (Depth 1.0 ~ 1.5)
-
STNMElectroless Nickel Plating
MSTNM1045 Carbon Steel EquivalentElectroless Nickel Plating
GSTNM1045 Carbon Steel EquivalentBlack Oxide
STNUG304 Stainless Steel-
[ ! ]Surface treatment may not be applied to ends and grooves of STNM, MSTNM, GSTNM.
 

Specifications

Part Number-L
STNUG12-250
Part NumberL
1mm Increment
(D1)h
TypeDg6
Solid
STN
STNM
MSTNM
GSTNM
STNUG
6-0.004
-0.012
30~1504.5124
8-0.005
-0.014
30~2006.5154
10-0.005
-0.014
35~2508.5184
12-0.006
-0.017
35~30010184
15-0.006
-0.017
40~35013205
20-0.007
-0.020
45~40017255
25-0.007
-0.020
50~45022306
30-0.007
-0.020
60~45027306
35-0.009
-0.025
70~50032408
40-0.009
-0.025
80~50037408
50-0.009
-0.025
100~600465010
[ ! ]STN, GSTNM is applicable from D8.

Alterations

Posts for Device Stands- Pipe:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GSTNM8-[30-200/1]
GSTNM10-[35-250/1]
GSTNM12-[35-300/1]
GSTNM15-[40-350/1]
GSTNM20-[45-400/1]
GSTNM25-[50-450/1]
GSTNM30-[60-450/1]
GSTNM35-[70-500/1]
GSTNM40-[80-500/1]
GSTNM50-[100-600/1]
MSTNM6-[30-150/1]
MSTNM8-[30-200/1]
MSTNM10-[35-250/1]
MSTNM12-[35-300/1]
MSTNM15-[40-350/1]
MSTNM20-[45-400/1]
MSTNM25-[50-450/1]
MSTNM30-[60-450/1]
MSTNM35-[70-500/1]
MSTNM40-[80-500/1]
MSTNM50-[100-600/1]
STN8-[30-200/1]
STN10-[35-250/1]
STN12-[35-300/1]
STN15-[40-350/1]
STN20-[45-400/1]
STN25-[50-450/1]
STN30-[60-450/1]
STN35-[70-500/1]
STN40-[80-500/1]
STN50-[100-600/1]
STNM6-[30-150/1]
STNM8-[30-200/1]
STNM10-[35-250/1]
STNM12-[35-300/1]
STNM15-[40-350/1]
STNM20-[45-400/1]
STNM25-[50-450/1]
STNM30-[60-450/1]
STNM35-[70-500/1]
STNM40-[80-500/1]
STNM50-[100-600/1]
STNUG6-[30-150/1]
STNUG8-[30-200/1]
STNUG10-[35-250/1]
STNUG12-[35-300/1]
STNUG15-[40-350/1]
STNUG20-[45-400/1]
STNUG25-[50-450/1]
STNUG30-[60-450/1]
STNUG35-[70-500/1]
STNUG40-[80-500/1]
STNUG50-[100-600/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(mm)
Length L
(mm)
Material Surface Treatment Hardness
1 Piece(s)

10 Days or more

10830 ~ 200[Steel] 1045 Carbon Steel EquivalentBlack Oxide CoatingNot Provided
1 Piece(s)

10 Days or more

101035 ~ 250[Steel] 1045 Carbon Steel EquivalentBlack Oxide CoatingNot Provided
1 Piece(s)

10 Days or more

101235 ~ 300[Steel] 1045 Carbon Steel EquivalentBlack Oxide CoatingNot Provided
1 Piece(s)

10 Days or more

101540 ~ 350[Steel] 1045 Carbon Steel EquivalentBlack Oxide CoatingNot Provided
1 Piece(s)

10 Days or more

102045 ~ 400[Steel] 1045 Carbon Steel EquivalentBlack Oxide CoatingNot Provided
1 Piece(s)

10 Days or more

102550 ~ 450[Steel] 1045 Carbon Steel EquivalentBlack Oxide CoatingNot Provided
1 Piece(s)

10 Days or more

103060 ~ 450[Steel] 1045 Carbon Steel EquivalentBlack Oxide CoatingNot Provided
1 Piece(s)

10 Days or more

103570 ~ 500[Steel] 1045 Carbon Steel EquivalentBlack Oxide CoatingNot Provided
1 Piece(s)

10 Days or more

104080 ~ 500[Steel] 1045 Carbon Steel EquivalentBlack Oxide CoatingNot Provided
1 Piece(s)

10 Days or more

1050100 ~ 600[Steel] 1045 Carbon Steel EquivalentBlack Oxide CoatingNot Provided
1 Piece(s)

10 Days or more

10630 ~ 150[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingNot Provided
1 Piece(s)

10 Days or more

10830 ~ 200[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingNot Provided
1 Piece(s)

10 Days or more

101035 ~ 250[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingNot Provided
1 Piece(s)

10 Days or more

101235 ~ 300[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingNot Provided
1 Piece(s)

10 Days or more

101540 ~ 350[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingNot Provided
1 Piece(s)

10 Days or more

102045 ~ 400[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingNot Provided
1 Piece(s)

10 Days or more

102550 ~ 450[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingNot Provided
1 Piece(s)

10 Days or more

103060 ~ 450[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingNot Provided
1 Piece(s)

10 Days or more

103570 ~ 500[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingNot Provided
1 Piece(s)

10 Days or more

104080 ~ 500[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingNot Provided
1 Piece(s)

10 Days or more

1050100 ~ 600[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingNot Provided
1 Piece(s)

10 Days or more

10830 ~ 200[Steel] 1045 Carbon Steel EquivalentNot ProvidedInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

101035 ~ 250[Steel] 1045 Carbon Steel EquivalentNot ProvidedInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

101235 ~ 300[Steel] 1045 Carbon Steel EquivalentNot ProvidedInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

101540 ~ 350[Steel] 1045 Carbon Steel EquivalentNot ProvidedInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

102045 ~ 400[Steel] 1045 Carbon Steel EquivalentNot ProvidedInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

102550 ~ 450[Steel] 1045 Carbon Steel EquivalentNot ProvidedInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

103060 ~ 450[Steel] 1045 Carbon Steel EquivalentNot ProvidedInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

103570 ~ 500[Steel] 1045 Carbon Steel EquivalentNot ProvidedInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

104080 ~ 500[Steel] 1045 Carbon Steel EquivalentNot ProvidedInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

1050100 ~ 600[Steel] 1045 Carbon Steel EquivalentNot ProvidedInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

10630 ~ 150[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

10830 ~ 200[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

101035 ~ 250[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

101235 ~ 300[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

101540 ~ 350[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

102045 ~ 400[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

102550 ~ 450[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

103060 ~ 450[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

103570 ~ 500[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

104080 ~ 500[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

1050100 ~ 600[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

10630 ~ 150[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)

10 Days or more

10830 ~ 200[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)

10 Days or more

101035 ~ 250[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)

10 Days or more

101235 ~ 300[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)

10 Days or more

101540 ~ 350[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)

10 Days or more

102045 ~ 400[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)

10 Days or more

102550 ~ 450[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)

10 Days or more

103060 ~ 450[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)

10 Days or more

103570 ~ 500[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)

10 Days or more

104080 ~ 500[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)

10 Days or more

1050100 ~ 600[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided

Loading...

  1. 1
 

Basic Information

Type Circular Shape End Shape (Left) V Groove End Shape (Right) Straight
Style Solid Engraved Scale Without Scale Pilot (Concave-Convex at End) Not Provided
Shape Solid

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.