(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Posts - With pilot shoulder, external threading on one end and internal threading on the other end.

Hexagonal Posts - With pilot shoulder, external threading on one end and internal threading on the other end.
  • Degreasing
  • Spec Change
  • Lead Time Reduction

New: Aluminum material is added and available length extended. [July 2023]
Metric Male-Female Hex Posts (Standoffs) are available in 1018 Carbon Steel or Equivalent, A2011-T8 Aluminum Alloy and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide / Electroless Nickel Plating / Clear or Black Anodize or No Surface Treatment. The Pilot Size is also configurable..
[Diameter range] 8mm - 32mm
[Length range] 15mm - 1000mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Hex Posts - With Pilot, One End Threaded, One End Tapped:Related Image
*C0.2~0.5
at the corner
[ ! ]L+E (G) +F (H) ≥Mx2+Nx2
[ ! ]Rust preventative Oil is applied on 1018 Carbon Steel or equivalent products.
・Materials
Type[ M ]Material[ S ]Surface Treatment
One End Threaded One End Tapped
Pilot SelectablePilot Configurable
NLSBKNLSBKF1018 Carbon Steel or Equivalent-
LSBKLSBKFBlack Oxide
PLSBKPLSBKFElectroless Nickel Plating
SLSBKSLSBKF304 Stainless Steel-

Specifications

Part Number-L-M-N-G-H
LSBKF10
 
-300-M5-N5-G3-H2
■One End Threaded One End Tapped
Part NumberL
0.5mm Increment
M (Coarse) / N (Coarse)
*Available only for Pilot Configurable
G 1mm Increment
Available only for Pilot Configurable
H 1mm Increment
Available only for Pilot Configurable
EFPVW(C)
TypeB
Pilot Selectable
1018 Carbon Steel or Equivalent
NLSBK
LSBK
PLSBK
304 Stainless Steel
SLSBK
Pilot Configurable
1018 Carbon Steel or Equivalent
NLSBKF
LSBKF
PLSBKF
304 Stainless Steel
SLSBKF
820~25034       2~ 42~ 424661
9.2
1020~350 45      2~ 52~ 525881
11.5
1225~500  56     2~ 62~ 63610101
13.9
1325~500  56     2~ 62~ 63610101.5
15
1430~600   68    2~ 82~ 84812121
16.2
1730~600   68    2~ 82~ 84812122
19.6
1945~600   681012  2~102~1051016161.5
21.9
2455~700   68101216 2~122~1261220202.5
27.7
2755~800   68101216 2~162~1671624241.5
31.2
27W    71620203.5
31.2
3065~1000   *68101216202~162~1681628281
34.6
30W   81624243
34.6
3265~1000   *68101216202~202~2082030301
36.9
32W   82024244
36.9
L dim. tolerance is normally.
L 15~300 ±0.1
L300.5~600 ±0.3
L600.5 ~ 800 ±0.4
However, when L≤200, all simultaneously produced pieces in a lot will have L dim. tolerance of ±0.02 or better.

Alterations


Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LSBK8-[20-250/0.5]-M[3,​4]-N[3,​4]
LSBK10-[20-350/0.5]-M[4,​5]-N[4,​5]
LSBK12-[25-400/0.5]-M[5,​6]-N[5,​6]
LSBK13-[25-400/0.5]-M[5,​6]-N[5,​6]
LSBK14-[30-500/0.5]-M[6,​8]-N[6,​8]
LSBK17-[30-500/0.5]-M[6,​8]-N[6,​8]
LSBK19-[45-500/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
LSBK24-[55-600/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
LSBK27-[55-700/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
LSBK27W-[55-700/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
LSBK30-[65-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
LSBK30W-[65-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
LSBK32-[65-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
LSBK32W-[65-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
LSBKF8-[20-250/0.5]-M[3,​4]-N[3,​4]-G[2-4/1]-H[2-4/1]
LSBKF10-[20-350/0.5]-M[4,​5]-N[4,​5]-G[2-5/1]-H[2-5/1]
LSBKF12-[25-400/0.5]-M[5,​6]-N[5,​6]-G[2-6/1]-H[2-6/1]
LSBKF13-[25-400/0.5]-M[5,​6]-N[5,​6]-G[2-6/1]-H[2-6/1]
LSBKF14-[30-500/0.5]-M[6,​8]-N[6,​8]-G[2-8/1]-H[2-8/1]
LSBKF17-[30-500/0.5]-M[6,​8]-N[6,​8]-G[2-8/1]-H[2-8/1]
LSBKF19-[45-500/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]-G[2-10/1]-H[2-10/1]
LSBKF24-[55-600/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-12/1]-H[2-12/1]
LSBKF27-[55-700/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G0-H0
LSBKF27-[55-700/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G0-H[2-16/1]
LSBKF27-[55-700/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-16/1]-H0
LSBKF27-[55-700/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-16/1]-H[2-16/1]
LSBKF27W-[55-700/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-16/1]-H[2-16/1]
LSBKF30-[65-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]-G0-H0
LSBKF30-[65-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]-G0-H[2-16/1]
LSBKF30-[65-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]-G[2-16/1]-H0
LSBKF30-[65-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]-G[2-16/1]-H[2-16/1]
LSBKF30W-[65-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]-G[2-16/1]-H[2-16/1]
LSBKF32-[65-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]-G[2-20/1]-H[2-20/1]
LSBKF32W-[65-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]-G[2-20/1]-H[2-20/1]
NLSBK8-[20-250/0.5]-M[3,​4]-N[3,​4]
NLSBK10-[20-350/0.5]-M[4,​5]-N[4,​5]
NLSBK12-[25-400/0.5]-M[5,​6]-N[5,​6]
NLSBK13-[25-400/0.5]-M[5,​6]-N[5,​6]
NLSBK14-[30-500/0.5]-M[6,​8]-N[6,​8]
NLSBK17-[30-500/0.5]-M[6,​8]-N[6,​8]
NLSBK19-[45-500/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
NLSBK24-[55-600/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
NLSBK27-[55-700/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
NLSBK27W-[55-700/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
NLSBK30-[65-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
NLSBK30W-[65-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
NLSBK32-[65-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
NLSBK32W-[65-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
NLSBKF8-[20-250/0.5]-M[3,​4]-N[3,​4]-G0-H0
NLSBKF8-[20-250/0.5]-M[3,​4]-N[3,​4]-G0-H[2-4/1]
NLSBKF8-[20-250/0.5]-M[3,​4]-N[3,​4]-G[2-4/1]-H0
NLSBKF8-[20-250/0.5]-M[3,​4]-N[3,​4]-G[2-4/1]-H[2-4/1]
NLSBKF10-[20-350/0.5]-M[4,​5]-N[4,​5]-G0-H0
NLSBKF10-[20-350/0.5]-M[4,​5]-N[4,​5]-G0-H[2-5/1]
NLSBKF10-[20-350/0.5]-M[4,​5]-N[4,​5]-G[2-5/1]-H0
NLSBKF10-[20-350/0.5]-M[4,​5]-N[4,​5]-G[2-5/1]-H[2-5/1]
NLSBKF12-[25-400/0.5]-M[5,​6]-N[5,​6]-G0-H0
NLSBKF12-[25-400/0.5]-M[5,​6]-N[5,​6]-G0-H[2-6/1]
NLSBKF12-[25-400/0.5]-M[5,​6]-N[5,​6]-G[2-6/1]-H0
NLSBKF12-[25-400/0.5]-M[5,​6]-N[5,​6]-G[2-6/1]-H[2-6/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(mm)
Length L
(mm)
Material Surface Treatment Pilot Dia. P, V
(φ)
Thread Dia. M
(mm)
One Side Base Surface Width (W)
(mm)
Pilot (Step) Length H
(mm)
Thread Dia. N(mm) Screw Length G
(mm)
Change Step (Pilot) Length G [GLC]
(mm)
Change Step (Pilot) Length H [HLC]
(mm)
Thread Dia. N (Depth=Nx3)[Code ND]
(mm)
1 Piece(s)

9 Days or more

10820 ~ 250[Steel] Low Carbon SteelBlack Oxide Coating-3 ~ 41-3 ~ 4----
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelBlack Oxide Coating-4 ~ 51-4 ~ 5----
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 61-5 ~ 6----
1 Piece(s)

9 Days or more

101325 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 61.5-5 ~ 6----
1 Piece(s)

9 Days or more

101430 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating-6 ~ 81-6 ~ 8----
1 Piece(s)

9 Days or more

101730 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating-6 ~ 82-6 ~ 8----
1 Piece(s)

9 Days or more

101945 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating-6 ~ 121.5-6 ~ 12----
1 Piece(s)

9 Days or more

102455 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating-6 ~ 162.5-6 ~ 16----
1 Piece(s)

9 Days or more

102755 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating246 ~ 161.5-6 ~ 16----
1 Piece(s)

9 Days or more

10-55 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating206 ~ 163.5-6 ~ 16----
1 Piece(s)

9 Days or more

103065 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating286 ~ 201-6 ~ 20----
1 Piece(s)

9 Days or more

10-65 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating246 ~ 203-6 ~ 20----
1 Piece(s)

9 Days or more

103265 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating306 ~ 201-6 ~ 20----
1 Piece(s)

9 Days or more

10-65 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating246 ~ 204-6 ~ 20----
1 Piece(s)

9 Days or more

10820 ~ 250[Steel] Low Carbon SteelBlack Oxide Coating-3 ~ 412 ~ 43 ~ 42 ~ 4---
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelBlack Oxide Coating-4 ~ 512 ~ 54 ~ 52 ~ 5---
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 612 ~ 65 ~ 62 ~ 6---
1 Piece(s)

9 Days or more

101325 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 61.52 ~ 65 ~ 62 ~ 6---
1 Piece(s)

9 Days or more

101430 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating-6 ~ 812 ~ 86 ~ 82 ~ 8---
1 Piece(s)

9 Days or more

101730 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating-6 ~ 822 ~ 86 ~ 82 ~ 8---
1 Piece(s)

9 Days or more

101945 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating-6 ~ 121.52 ~ 106 ~ 122 ~ 10---
1 Piece(s)

9 Days or more

102455 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating-6 ~ 162.52 ~ 126 ~ 162 ~ 12---
1 Piece(s)

9 Days or more

102755 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating246 ~ 161.506 ~ 160---
1 Piece(s)

9 Days or more

102755 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating246 ~ 161.52 ~ 166 ~ 160---
1 Piece(s)

9 Days or more

102755 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating246 ~ 161.506 ~ 162 ~ 16---
1 Piece(s)

9 Days or more

102755 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating246 ~ 161.52 ~ 166 ~ 162 ~ 16---
1 Piece(s)

9 Days or more

10-55 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating206 ~ 163.52 ~ 166 ~ 162 ~ 16---
1 Piece(s)

9 Days or more

103065 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating286 ~ 20106 ~ 200---
1 Piece(s)

9 Days or more

103065 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating286 ~ 2012 ~ 166 ~ 200---
1 Piece(s)

9 Days or more

103065 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating286 ~ 20106 ~ 202 ~ 16---
1 Piece(s)

9 Days or more

103065 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating286 ~ 2012 ~ 166 ~ 202 ~ 16---
1 Piece(s)

9 Days or more

10-65 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating246 ~ 2032 ~ 166 ~ 202 ~ 16---
1 Piece(s)

9 Days or more

103265 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating306 ~ 2012 ~ 206 ~ 202 ~ 20---
1 Piece(s)

9 Days or more

10-65 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating246 ~ 2042 ~ 206 ~ 202 ~ 20---
1 Piece(s)

9 Days or more

10820 ~ 250[Steel] Low Carbon SteelNot Provided-3 ~ 41-3 ~ 4----
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelNot Provided-4 ~ 51-4 ~ 5----
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelNot Provided-5 ~ 61-5 ~ 6----
1 Piece(s)

9 Days or more

101325 ~ 400[Steel] Low Carbon SteelNot Provided-5 ~ 61.5-5 ~ 6----
1 Piece(s)

9 Days or more

101430 ~ 500[Steel] Low Carbon SteelNot Provided-6 ~ 81-6 ~ 8----
1 Piece(s)

9 Days or more

101730 ~ 500[Steel] Low Carbon SteelNot Provided-6 ~ 82-6 ~ 8----
1 Piece(s)

9 Days or more

101945 ~ 500[Steel] Low Carbon SteelNot Provided-6 ~ 121.5-6 ~ 12----
1 Piece(s)

9 Days or more

102455 ~ 600[Steel] Low Carbon SteelNot Provided-6 ~ 162.5-6 ~ 16----
1 Piece(s)

9 Days or more

102755 ~ 700[Steel] Low Carbon SteelNot Provided246 ~ 161.5-6 ~ 16----
1 Piece(s)

9 Days or more

10-55 ~ 700[Steel] Low Carbon SteelNot Provided206 ~ 163.5-6 ~ 16----
1 Piece(s)

9 Days or more

103065 ~ 800[Steel] Low Carbon SteelNot Provided286 ~ 201-6 ~ 20----
1 Piece(s)

9 Days or more

10-65 ~ 800[Steel] Low Carbon SteelNot Provided246 ~ 203-6 ~ 20----
1 Piece(s)

9 Days or more

103265 ~ 800[Steel] Low Carbon SteelNot Provided306 ~ 201-6 ~ 20----
1 Piece(s)

9 Days or more

10-65 ~ 800[Steel] Low Carbon SteelNot Provided246 ~ 204-6 ~ 20----
1 Piece(s)

9 Days or more

10820 ~ 250[Steel] Low Carbon SteelNot Provided-3 ~ 4103 ~ 40---
1 Piece(s)

9 Days or more

10820 ~ 250[Steel] Low Carbon SteelNot Provided-3 ~ 412 ~ 43 ~ 40---
1 Piece(s)

9 Days or more

10820 ~ 250[Steel] Low Carbon SteelNot Provided-3 ~ 4103 ~ 42 ~ 4---
1 Piece(s)

9 Days or more

10820 ~ 250[Steel] Low Carbon SteelNot Provided-3 ~ 412 ~ 43 ~ 42 ~ 4---
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelNot Provided-4 ~ 5104 ~ 50---
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelNot Provided-4 ~ 512 ~ 54 ~ 50---
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelNot Provided-4 ~ 5104 ~ 52 ~ 5---
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelNot Provided-4 ~ 512 ~ 54 ~ 52 ~ 5---
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelNot Provided-5 ~ 6105 ~ 60---
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelNot Provided-5 ~ 612 ~ 65 ~ 60---
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelNot Provided-5 ~ 6105 ~ 62 ~ 6---
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelNot Provided-5 ~ 612 ~ 65 ~ 62 ~ 6---

Loading...

Example

Hex Posts - With Pilot, One End Threaded, One End Tapped:Related Image
 

Basic Information

Type Hex End Shape (Left) Threads End Shape (Right) Taps
Style Solid Engraved Scale Without Scale Pilot (Concave-Convex at End) Provided

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.