(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Set Screws - Oval Tip, Vibration Dampening, Rotating Tip

Clamping Set Screws - Oval Tip, Vibration Dampening, Rotating Tip
  • Volume Discount

•Tip Shape: Spherical
•Screw Type: Fully Threaded Type
•Ball Material: Stainless Steel

  • inCAD Components
Long-Lock Screws:Related Image
・Materials
TypeTip ShapeMain BodyBallHead
[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ M ]Material[ H ]Hardness
BALTARSR1045 Carbon SteelBlack OxideStainless Steel440C58~63HRCStainless Steel440C55~60HRC
SALTAR304 Stainless Steel-

Specifications

Part Number-L
BALTAR6-30
Part NumberLBdSR(F)2Standard
TypeMBALTARSALTAR
BALTAR
SALTAR
620344412.82.5-
30344422.83.5
82545.55.5516.53.5
4045.55.5531.55
1030577620.44.5
50577640.46

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BALTAR6-30
BALTAR8-25
BALTAR8-40
BALTAR10-30
BALTAR10-50
SALTAR6-20
SALTAR6-30
SALTAR8-25
SALTAR8-40
SALTAR10-30
SALTAR10-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Dia. Material (Body) Full Length L
(mm)
1 Piece(s)Available

8 Days or more

106[Steel] 1045 Carbon Steel30
1 Piece(s)Available

8 Days or more

108[Steel] 1045 Carbon Steel25
1 Piece(s)Available

8 Days or more

108[Steel] 1045 Carbon Steel40
1 Piece(s)Available

8 Days or more

1010[Steel] 1045 Carbon Steel30
1 Piece(s)Available

8 Days or more

1010[Steel] 1045 Carbon Steel50
1 Piece(s)Available

8 Days or more

106[Stainless Steel] 304 Stainless Steel20
1 Piece(s)Available

8 Days or more

106[Stainless Steel] 304 Stainless Steel30
1 Piece(s)Available

8 Days or more

108[Stainless Steel] 304 Stainless Steel25
1 Piece(s)Available

8 Days or more

108[Stainless Steel] 304 Stainless Steel40
1 Piece(s)Available

8 Days or more

1010[Stainless Steel] 304 Stainless Steel30
1 Piece(s)Available

8 Days or more

1010[Stainless Steel] 304 Stainless Steel50

Loading...

  1. 1

Example

Long-Lock Screws:Related Image
 

Basic Information

Tip Shape Spherical Surface Screw Type Complete thread type Material (Ball) 440C Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.