(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threaded Stopper Blocks - L-Shaped, Parallel Mounting

Locating Screw Stopper Blocks L-Shaped Bottom Mounting Type Fine Thread:Related Image
・Materials
Type[ M ]
Material
[ S ]Surface Treatment
Coarse ThreadFine Thread
AJLTTAJLSTT1045 Carbon SteelBlack Oxide
AJLTTMAJLSTTMElectroless Nickel Plating
AJLTTS-304 Stainless Steel-

Specifications

Part Number-H
AJLTT5-15
■Lengthways Adjustable Type
Part NumberHH1T1M×PitchW1L1SPG1d1d2
TypeMCoarse ThreadFine Thread
(Coarse)
AJLTT
AJLTTM
AJLTTS

(Fine)
AJLSTT
AJLSTTM
31520    493x0.53x0.35525610106.53.53.5
4    494x0.74x0.5525610106.53.53.5
51520    6125x0.85x0.58328101584.54.5
6    6126x1.06x0.758328101584.54.5
8  253035 10228x1.258x0.751044101620116.56.5
10   102210x1.510x1.01044101620116.56.5
12   102212x1.7512x1.01044101620116.56.5
16    3540153016x2.016x1.515651530251499
20    153020x2.520x1.515651530251499

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AJLSTT3-[15,​20]
AJLSTT4-[15,​20]
AJLSTT5-[15,​20]
AJLSTT6-[15,​20]
AJLSTT8-[25,​30,​35]
AJLSTT10-[25,​30,​35]
AJLSTT12-[25,​30,​35]
AJLSTT16-[35,​40]
AJLSTT20-[35,​40]
AJLSTTM3-[15,​20]
AJLSTTM4-[15,​20]
AJLSTTM5-[15,​20]
AJLSTTM6-[15,​20]
AJLSTTM8-[25,​30,​35]
AJLSTTM10-[25,​30,​35]
AJLSTTM12-[25,​30,​35]
AJLSTTM16-[35,​40]
AJLSTTM20-[35,​40]
AJLTT3-[15,​20]
AJLTT4-[15,​20]
AJLTT5-[15,​20]
AJLTT6-[15,​20]
AJLTT8-[25,​30,​35]
AJLTT10-[25,​30,​35]
AJLTT12-[25,​30,​35]
AJLTT16-[35,​40]
AJLTT20-[35,​40]
AJLTTM3-[15,​20]
AJLTTM4-[15,​20]
AJLTTM5-[15,​20]
AJLTTM6-[15,​20]
AJLTTM8-[25,​30,​35]
AJLTTM10-[25,​30,​35]
AJLTTM12-[25,​30,​35]
AJLTTM16-[35,​40]
AJLTTM20-[35,​40]
AJLTTS3-[15,​20]
AJLTTS4-[15,​20]
AJLTTS5-[15,​20]
AJLTTS6-[15,​20]
AJLTTS8-[25,​30,​35]
AJLTTS10-[25,​30,​35]
AJLTTS12-[25,​30,​35]
AJLTTS16-[35,​40]
AJLTTS20-[35,​40]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Thread Diameter M
(mm)
Thread Pitch
(mm)
Height H
(mm)
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating30.35 (Fine)15 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating40.5 (Fine)15 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating50.5 (Fine)15 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating60.75 (Fine)15 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating80.75 (Fine)25 ~ 35
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating101.0 (Fine)25 ~ 35
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating121.0 (Fine)25 ~ 35
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating161.5 (Fine)35 ~ 40
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating20Fine Thread35 ~ 40
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating30.35 (Fine)15 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating40.5 (Fine)15 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating50.5 (Fine)15 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating60.75 (Fine)15 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating80.75 (Fine)25 ~ 35
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating101.0 (Fine)25 ~ 35
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating121.0 (Fine)25 ~ 35
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating161.5 (Fine)35 ~ 40
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating20Fine Thread35 ~ 40
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating30.5(Coarse Thread)15 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating40.7(Coarse Thread)15 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating50.8(Coarse Thread)15 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating61.0(Coarse Thread)15 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating81.25(Coarse Thread)25 ~ 35
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating101.5 (Coarse)25 ~ 35
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating121.75(Coarse Thread)25 ~ 35
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating162.0(Coarse Thread)35 ~ 40
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating202.5(Coarse Thread)35 ~ 40
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating30.5(Coarse Thread)15 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating40.7(Coarse Thread)15 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating50.8(Coarse Thread)15 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating61.0(Coarse Thread)15 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating81.25(Coarse Thread)25 ~ 35
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating101.5 (Coarse)25 ~ 35
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating121.75(Coarse Thread)25 ~ 35
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating162.0(Coarse Thread)35 ~ 40
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating202.5(Coarse Thread)35 ~ 40
1 Piece(s)

10 Days or more

10304 Stainless Steel-30.5(Coarse Thread)15 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless Steel-40.7(Coarse Thread)15 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless Steel-50.8(Coarse Thread)15 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless Steel-61.0(Coarse Thread)15 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless Steel-81.25(Coarse Thread)25 ~ 35
1 Piece(s)

10 Days or more

10304 Stainless Steel-101.5 (Coarse)25 ~ 35
1 Piece(s)

10 Days or more

10304 Stainless Steel-121.75(Coarse Thread)25 ~ 35
1 Piece(s)

10 Days or more

10304 Stainless Steel-162.0(Coarse Thread)35 ~ 40
1 Piece(s)

10 Days or more

10304 Stainless Steel-202.5(Coarse Thread)35 ~ 40

Loading...

  1. 1

Example

Locating Screw Stopper Blocks L-Shaped Bottom Mounting Type Fine Thread:Related Image
 

Basic Information

Block Type Lengthways Adjustable Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.