(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Threaded, Shouldered/Not Shouldered, Diamond Head, Tip Shape Selectable (Part Numbers)

Locating Pins for Jigs & Fixtures- Sguare Head, Shoulder, Threaded:Related Image
・Materials
Type[ M ]Material[ H ]Hardness
ShoulderedNo Shoulder
LANQNLNNQN4137 Alloy SteelTreated Hardness 35~40HRC
TLANQNTLNNQN4115 Alloy SteelCarburized Treated Hardness: 55HRC~ (Depth: 0.7 ~ 0.8) / Anti-carburizing on Threads

Specifications

Part Number-P-W-B-L-A-E
     
Type Tip Shape D
LANQN
LNNQN
A
B
6
8
 P7.0
P12.0
-
-
W5.0
W10.0
-
-
B15
B18
-
-
L8
L8
-
-
A30
A60
-E8
■Shouldered
Part NumberP
0.1mm Increment
W
0.1mm Increment
B
1mm Increment
LAE (Shape A)
1mm Increment
HR
TypeTip ShapeDh7
Hardened
LANQN
Carburized
TLANQN
A
(Tapered)

B
(Taper R)
60
-0.012
7.05.0~17.0
(W≤P)
5~30
(B≤Wx3)
 5 810  30
60
90

120
1~10691
80
-0.015
7.0~9.05810121510111.5
100
-0.015
7.0~11.0810121512132
10T0
-0.015
7.0~11.018132
120
-0.018
9.0~13.01012151815153
160
-0.018
13.0~17.01215182018194
■No Shoulder
Part NumberP
0.1mm Increment
W
0.1mm Increment
B
1mm Increment
LAE (Shape A)
1mm Increment
R
TypeTip ShapeDh7
Hardened
LNNQN
Carburized
TLNNQN
A
(Tapered)

B
(Taper R)
60
-0.012
9.0~12.05.0~30.0
(W≤P)
5~30
(B≤Wx3)
 5 810  30
6
0
90
120
1~1063
80
-0.015
11.0~16.058101215104
100
-0.015
13.0~20.08101215 124
10T0
-0.015
13.0~20.08101215 154
120
-0.018
15.0~25.010121518 156
160
-0.018
19.0~32.012151820 188

Alterations

Locating Pins for Jigs & Fixtures- Sguare Head, Shoulder, Threaded:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LANQNA6-P7-W[5-17/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
LANQNA8-P[7-9/0.1]-W[5-17/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
LANQNA10-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-L[8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
LANQNA10T-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-L[8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
LANQNA12-P[9-13/0.1]-W[5-17/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
LANQNA16-P[13-17/0.1]-W[5-17/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
LANQNB6-P7-W[5-17/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]
LANQNB8-P[7-9/0.1]-W[5-17/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]
LANQNB10-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-L[8,​10,​12,​15]-A[30,​60,​90,​120]
LANQNB10T-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-L[8,​10,​12,​15]-A[30,​60,​90,​120]
LANQNB12-P[9-13/0.1]-W[5-17/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[30,​60,​90,​120]
LANQNB16-P[13-17/0.1]-W[5-17/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[30,​60,​90,​120]
LNNQNA6-P[9-12/0.1]-W[5-30/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
LNNQNA8-P[11-16/0.1]-W[5-30/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
LNNQNA10-P[13-20/0.1]-W[5-30/0.1]-B[5-30/1]-L[8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
LNNQNA10T-P[13-20/0.1]-W[5-30/0.1]-B[5-30/1]-L[8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
LNNQNA12-P[15-25/0.1]-W[5-30/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
LNNQNA16-P[19-32/0.1]-W[5-30/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
LNNQNB6-P[9-12/0.1]-W[5-30/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]
LNNQNB8-P[11-16/0.1]-W[5-30/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]
LNNQNB10-P[13-20/0.1]-W[5-30/0.1]-B[5-30/1]-L[8,​10,​12,​15]-A[30,​60,​90,​120]
LNNQNB10T-P[13-20/0.1]-W[5-30/0.1]-B[5-30/1]-L[8,​10,​12,​15]-A[30,​60,​90,​120]
LNNQNB12-P[15-25/0.1]-W[5-30/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[30,​60,​90,​120]
LNNQNB16-P[19-32/0.1]-W[5-30/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[30,​60,​90,​120]
TLANQNA6-P7-W[5-17/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
TLANQNA8-P[7-9/0.1]-W[5-17/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
TLANQNA10-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-L[8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
TLANQNA10T-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-L[8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
TLANQNA12-P[9-13/0.1]-W[5-17/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
TLANQNA16-P[13-17/0.1]-W[5-17/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
TLANQNB6-P7-W[5-17/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]
TLANQNB8-P[7-10/0.1]-W[5-17/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]
TLANQNB10-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-L[8,​10,​12,​15]-A[30,​60,​90,​120]
TLANQNB10T-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-L[8,​10,​12,​15]-A[30,​60,​90,​120]
TLANQNB12-P[9-13/0.1]-W[5-17/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[30,​60,​90,​120]
TLANQNB16-P[13-17/0.1]-W[5-17/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[30,​60,​90,​120]
TLNNQNA6-P[9-12/0.1]-W[5-30/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
TLNNQNA8-P[11-16/0.1]-W[5-30/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
TLNNQNA10-P[13-20/0.1]-W[5-30/0.1]-B[5-30/1]-L[8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
TLNNQNA10T-P[13-20/0.1]-W[5-30/0.1]-B[5-30/1]-L[8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
TLNNQNA12-P[15-25/0.1]-W[5-30/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
TLNNQNA16-P[19-32/0.1]-W[5-30/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
TLNNQNB6-P[9-12/0.1]-W[5-30/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]
TLNNQNB8-P[11-16/0.1]-W[5-30/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]
TLNNQNB10-P[13-20/0.1]-W[5-30/0.1]-B[5-30/1]-L[8,​10,​12,​15]-A[30,​60,​90,​120]
TLNNQNB10T-P[13-20/0.1]-W[5-30/0.1]-B[5-30/1]-L[8,​10,​12,​15]-A[30,​60,​90,​120]
TLNNQNB12-P[15-25/0.1]-W[5-30/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[30,​60,​90,​120]
TLNNQNB16-P[19-32/0.1]-W[5-30/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[30,​60,​90,​120]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBasic Shape Head Tip Shape Heat Treatment Outside Diameter of Holder D
(mm)
Mounting Section Length L
(mm)
A
(°)
P Positioning Part Length B
(mm)
Taper Length E
(mm)
W
(mm)
1 Piece(s)

10 Days or more

10Jig Pin With CollarTaper (Shape A)Immersion Quenching65 ~ 1030 ~ 12075 ~ 301 ~ 105 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarTaper (Shape A)Immersion Quenching85 ~ 1530 ~ 1207 ~ 95 ~ 301 ~ 105 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarTaper (Shape A)Immersion Quenching108 ~ 1530 ~ 1207 ~ 115 ~ 301 ~ 105 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarTaper (Shape A)Immersion Quenching10T8 ~ 1530 ~ 1207 ~ 115 ~ 301 ~ 105 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarTaper (Shape A)Immersion Quenching1210 ~ 1830 ~ 1209 ~ 135 ~ 301 ~ 105 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarTaper (Shape A)Immersion Quenching1612 ~ 2030 ~ 12013 ~ 175 ~ 301 ~ 105 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarTip R (B shape)Immersion Quenching65 ~ 1030 ~ 12075 ~ 30-5 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarTip R (B shape)Immersion Quenching85 ~ 1530 ~ 1207 ~ 95 ~ 30-5 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarTip R (B shape)Immersion Quenching108 ~ 1530 ~ 1207 ~ 115 ~ 30-5 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarTip R (B shape)Immersion Quenching10T8 ~ 1530 ~ 1207 ~ 115 ~ 30-5 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarTip R (B shape)Immersion Quenching1210 ~ 1830 ~ 1209 ~ 135 ~ 30-5 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarTip R (B shape)Immersion Quenching1612 ~ 2030 ~ 12013 ~ 175 ~ 30-5 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin Without CollarTaper (Shape A)Immersion Quenching65 ~ 1030 ~ 1209 ~ 125 ~ 301 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin Without CollarTaper (Shape A)Immersion Quenching85 ~ 1530 ~ 12011 ~ 165 ~ 301 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin Without CollarTaper (Shape A)Immersion Quenching108 ~ 1530 ~ 12013 ~ 205 ~ 301 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin Without CollarTaper (Shape A)Immersion Quenching10T8 ~ 1530 ~ 12013 ~ 205 ~ 301 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin Without CollarTaper (Shape A)Immersion Quenching1210 ~ 1830 ~ 12015 ~ 255 ~ 301 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin Without CollarTaper (Shape A)Immersion Quenching1612 ~ 2030 ~ 12019 ~ 325 ~ 301 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin Without CollarTip R (B shape)Immersion Quenching65 ~ 1030 ~ 1209 ~ 125 ~ 30-5 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin Without CollarTip R (B shape)Immersion Quenching85 ~ 1530 ~ 12011 ~ 165 ~ 30-5 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin Without CollarTip R (B shape)Immersion Quenching108 ~ 1530 ~ 12013 ~ 205 ~ 30-5 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin Without CollarTip R (B shape)Immersion Quenching10T8 ~ 1530 ~ 12013 ~ 205 ~ 30-5 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin Without CollarTip R (B shape)Immersion Quenching1210 ~ 1830 ~ 12015 ~ 255 ~ 30-5 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin Without CollarTip R (B shape)Immersion Quenching1612 ~ 2030 ~ 12019 ~ 325 ~ 30-5 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin With CollarTaper (Shape A)-65 ~ 1030 ~ 12075 ~ 301 ~ 105 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarTaper (Shape A)-85 ~ 1530 ~ 1207 ~ 95 ~ 301 ~ 105 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarTaper (Shape A)-108 ~ 1530 ~ 1207 ~ 115 ~ 301 ~ 105 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarTaper (Shape A)-10T8 ~ 1530 ~ 1207 ~ 115 ~ 301 ~ 105 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarTaper (Shape A)-1210 ~ 1830 ~ 1209 ~ 135 ~ 301 ~ 105 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarTaper (Shape A)-1612 ~ 2030 ~ 12013 ~ 175 ~ 301 ~ 105 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarTip R (B shape)-65 ~ 1030 ~ 12075 ~ 30-5 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarTip R (B shape)-85 ~ 1530 ~ 1207 ~ 105 ~ 30-5 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarTip R (B shape)-108 ~ 1530 ~ 1207 ~ 115 ~ 30-5 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarTip R (B shape)-10T8 ~ 1530 ~ 1207 ~ 115 ~ 30-5 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarTip R (B shape)-1210 ~ 1830 ~ 1209 ~ 135 ~ 30-5 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarTip R (B shape)-1612 ~ 2030 ~ 12013 ~ 175 ~ 30-5 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin Without CollarTaper (Shape A)-65 ~ 1030 ~ 1209 ~ 125 ~ 301 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin Without CollarTaper (Shape A)-85 ~ 1530 ~ 12011 ~ 165 ~ 301 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin Without CollarTaper (Shape A)-108 ~ 1530 ~ 12013 ~ 205 ~ 301 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin Without CollarTaper (Shape A)-10T8 ~ 1530 ~ 12013 ~ 205 ~ 301 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin Without CollarTaper (Shape A)-1210 ~ 1830 ~ 12015 ~ 255 ~ 301 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin Without CollarTaper (Shape A)-1612 ~ 2030 ~ 12019 ~ 325 ~ 301 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin Without CollarTip R (B shape)-65 ~ 1030 ~ 1209 ~ 125 ~ 30-5 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin Without CollarTip R (B shape)-85 ~ 1530 ~ 12011 ~ 165 ~ 30-5 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin Without CollarTip R (B shape)-108 ~ 1530 ~ 12013 ~ 205 ~ 30-5 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin Without CollarTip R (B shape)-10T8 ~ 1530 ~ 12013 ~ 205 ~ 30-5 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin Without CollarTip R (B shape)-1210 ~ 1830 ~ 12015 ~ 255 ~ 30-5 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin Without CollarTip R (B shape)-1612 ~ 2030 ~ 12019 ~ 325 ~ 30-5 ~ 30

Loading...

  1. 1

Example

Locating Pins for Jigs & Fixtures- Sguare Head, Shoulder, Threaded:Related Image
 

Basic Information

Head Shape Diamond Shape Shank Style Male thread Surface Treatment Plain
Concentricity (Head-Shank) Others φ0.1 Head Dia. Tolerance(mm) Standard Grade 0/-0.05

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.