(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Set Screw Mount, Notched, Tip Shape Selectable

Locating Pins for Jigs & Fixtures - Set Screw Mount, Notched, Tip Shape Selectable
  • Spec Expansion
  • Spec Change

Short Set Screw Groove. Suitable for Thin Locators.

  • inCAD Components
Locating Pins for Fixtures - Standard Grade, Short Set Screw Groove, Tip Shape Selectable, Notched, Shouldered:Related Image
■Shouldered
Locating Pins for Fixtures - Standard Grade, Short Set Screw Groove, Tip Shape Selectable, Notched, Shouldered:Related Image

■No Shoulder
Locating Pins for Fixtures - Standard Grade, Short Set Screw Groove, Tip Shape Selectable, Notched, Shouldered:Related Image
・Materials
Type[ M ]Material[ H ]Hardness
ShoulderedNo ShoulderShape
ELACA#ELNCA#Round4137 Alloy SteelTreated Hardness 35~40HRC
ELACD#ELNCD#Diamond
TELACA#TELNCA#Round4115 Alloy SteelCarburized Treated Hardness: 55HRC~ (Depth: 0.7 ~ 0.8)
TELACD#TELNCD#Diamond

Specifications

Part Number - P - B - L - A - E
 
Type   Tip Shape   D
ELNCA   B   6 - P8.0 - B10 - L10 - A60    
■Notch Shape
D 2 3 h Applicable Set Screw
6 5.5 2.5 1.0 M4
8 7.5 3.5 1.2 M5
10
12 M6
16 10.5 5.5 2.0
20
[ ! ]2is the recommended dimension of the position of set screw tip.
■Shouldered
Part Number P
0.1mm Increment
B
1mm Increment
L A Selection E
(Shape A) 1mm Increment
H R W
Type Tip Shape Dh7 Notch Shape Selection
[Notched]
Hardened
(Round)
ELACA

(Diamond)
ELACD
Carburized
(Round)
TELACA

(Diamond)
TELACD
A
(Tapered)

B
(Taper R)
6 0
-0.012
3.0~8.0 2~30
(B≤Px4)
10 12 16 30
60
90
120
1~10 9 1 1~2
8 0
-0.015
3.0~10.0 12 16 19 11 1.5 1~2
10 0
-0.015
4.5~12.0 13 2 1~3
12 0
-0.018
9.0~14.0 12 16 19 20 15 3 4
16 0
-0.018
13.0~18.0 19 20 25 19 4 5
[ ! ]W Dimension D6, D8: W=2 when P>5.0 D10: W=1 when P<5.0, W=2 when 5.0≤P≤7.0, W=3 when P>7.0
[ ! ]Conventional RC alteration (change of angle) can be substituted with Tip Shape B.

■No Shoulder
Part Number P
0.1mm Increment
B
1mm Increment
L A Selection E
(Shape A) 1mm Increment
R W
Type Tip Shape Dh7 Notch Shape Selection
[Notched]
Hardened
(Round)
ELNCA

(Diamond)
ELNCD
Carburized
(Round)
TELNCA

(Diamond)
TELNCD
A
(Tapered)

B
(Taper R)
6 0
-0.012
8.0~12.0 [ ! ]2~30 10 12 16 30

60

90

120
1~10 3 3
8 0
-0.015
10.0~16.0 12 16 19 4 3.5
10 0
-0.015
12.0~20.0 12 16 19 4 4
12 0
-0.018
14.0~25.0 12 16 19 20 6 6
16 0
-0.018
18.0~32.0 19 20 25 8 8
20 0
-0.021
22.0~35.0 19 20 25 8 9
[ ! ]Conventional RC alteration (change of angle) can be substituted with Tip Shape B.
[ ! ]B Dimension is selectable from 5 mm ~ for Diamond Shape.

Alterations

Locating Pins for Fixtures - Standard Grade, Short Set Screw Groove, Tip Shape Selectable, Notched, Shouldered:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ELACAA6-P[3-8/0.1]-B[5-30/1]-L[10,​12,​16]-A[30,​60,​90,​120]-E[1-10/1]
ELACAA8-P[3-10/0.1]-B[5-30/1]-L[12,​16,​19]-A[30,​60,​90,​120]-E[1-10/1]
ELACAA10-P[4-12/0.1]-B[5-30/1]-L[12,​16,​19]-A[30,​60,​90,​120]-E[1-10/1]
ELACAA12-P[9-14/0.1]-B[5-30/1]-L[12,​16,​19,​20]-A[30,​60,​90,​120]-E[1-10/1]
ELACAA16-P[13-18/0.1]-B[5-30/1]-L[19,​20,​25]-A[30,​60,​90,​120]-E[1-10/1]
ELACAB6-P[3-8/0.1]-B[2-30/1]-L[10,​12,​16]-A[30,​60,​90,​120]
ELACAB8-P[3-10/0.1]-B[5-30/1]-L[12,​16,​19]-A[30,​60,​90,​120]
ELACAB10-P[4-12/0.1]-B[5-30/1]-L[12,​16,​19]-A[30,​60,​90,​120]
ELACAB12-P[9-14/0.1]-B[5-30/1]-L[12,​16,​19,​20]-A[30,​60,​90,​120]
ELACAB16-P[13-18/0.1]-B[5-30/1]-L[19,​20,​25]-A[30,​60,​90,​120]
ELACDA6-P[3-8/0.1]-B[5-30/1]-L[10,​12,​16]-A[30,​60,​90,​120]-E[1-10/1]
ELACDA8-P[3-10/0.1]-B[5-30/1]-L[12,​16,​19]-A[30,​60,​90,​120]-E[1-10/1]
ELACDA10-P[4-12/0.1]-B[5-30/1]-L[12,​16,​19]-A[30,​60,​90,​120]-E[1-10/1]
ELACDA12-P[9-14/0.1]-B[5-30/1]-L[12,​16,​19,​20]-A[30,​60,​90,​120]-E[1-10/1]
ELACDA16-P[13-18/0.1]-B[5-30/1]-L[19,​20,​25]-A[30,​60,​90,​120]-E[1-10/1]
ELACDB6-P[3-8/0.1]-B[5-30/1]-L[10,​12,​16]-A[30,​60,​90,​120]
ELACDB8-P[3-10/0.1]-B[5-30/1]-L[12,​16,​19]-A[30,​60,​90,​120]
ELACDB10-P[4-12/0.1]-B[5-30/1]-L[12,​16,​19]-A[30,​60,​90,​120]
ELACDB12-P[9-14/0.1]-B[5-30/1]-L[12,​16,​19,​20]-A[30,​60,​90,​120]
ELACDB16-P[13-18/0.1]-B[5-30/1]-L[19,​20,​25]-A[30,​60,​90,​120]
ELNCAA6-P[8-12/0.1]-B[5-30/1]-L[10,​12,​16]-A[30,​60,​90,​120]-E[1-10/1]
ELNCAA8-P[10-16/0.1]-B[2-30/1]-L[12,​16,​19]-A[30,​60,​90,​120]-E[1-10/1]
ELNCAA10-P[12-20/0.1]-B[5-30/1]-L[12,​16,​19]-A[30,​60,​90,​120]-E[1-10/1]
ELNCAA12-P[14-25/0.1]-B[5-30/1]-L[12,​16,​19,​20]-A[30,​60,​90,​120]-E[1-10/1]
ELNCAA16-P[18-32/0.1]-B[5-30/1]-L[19,​20,​25]-A[30,​60,​90,​120]-E[1-10/1]
ELNCAA20-P[22-35/0.1]-B[5-30/1]-L[19,​20,​25]-A[30,​60,​90,​120]-E[1-10/1]
ELNCAB6-P[8-12/0.1]-B[5-30/1]-L[10,​12,​16]-A[30,​60,​90,​120]
ELNCAB8-P[10-16/0.1]-B[5-30/1]-L[12,​16,​19]-A[30,​60,​90,​120]
ELNCAB10-P[12-20/0.1]-B[5-30/1]-L[12,​16,​19]-A[30,​60,​90,​120]
ELNCAB12-P[14-25/0.1]-B[5-30/1]-L[12,​16,​19,​20]-A[30,​60,​90,​120]
ELNCAB16-P[18-32/0.1]-B[5-30/1]-L[19,​20,​25]-A[30,​60,​90,​120]
ELNCAB20-P[22-35/0.1]-B[5-30/1]-L[19,​20,​25]-A[30,​60,​90,​120]
ELNCDA6-P[8-12/0.1]-B[5-30/1]-L[10,​12,​16]-A[30,​60,​90,​120]-E[1-10/1]
ELNCDA8-P[10-16/0.1]-B[5-30/1]-L[12,​16,​19]-A[30,​60,​90,​120]-E[1-10/1]
ELNCDA10-P[12-20/0.1]-B[5-30/1]-L[12,​16,​19]-A[30,​60,​90,​120]-E[1-10/1]
ELNCDA12-P[14-25/0.1]-B[5-30/1]-L[12,​16,​19,​20]-A[30,​60,​90,​120]-E[1-10/1]
ELNCDA16-P[18-32/0.1]-B[5-30/1]-L[19,​20,​25]-A[30,​60,​90,​120]-E[1-10/1]
ELNCDA20-P[22-35/0.1]-B[5-30/1]-L[19,​20,​25]-A[30,​60,​90,​120]-E[1-10/1]
ELNCDB6-P[8-12/0.1]-B[5-30/1]-L[10,​12,​16]-A[30,​60,​90,​120]
ELNCDB8-P[10-16/0.1]-B[5-30/1]-L[12,​16,​19]-A[30,​60,​90,​120]
ELNCDB10-P[12-20/0.1]-B[5-30/1]-L[12,​16,​19]-A[30,​60,​90,​120]
ELNCDB12-P[14-25/0.1]-B[5-30/1]-L[12,​16,​19,​20]-A[30,​60,​90,​120]
ELNCDB16-P[18-32/0.1]-B[5-30/1]-L[19,​20,​25]-A[30,​60,​90,​120]
ELNCDB20-P[22-35/0.1]-B[5-30/1]-L[19,​20,​25]-A[30,​60,​90,​120]
TELACAA6-P[3-8/0.1]-B[2-30/1]-L[10,​12,​16]-A[30,​60,​90,​120]-E[1-10/1]
TELACAA8-P[3-10/0.1]-B[2-30/1]-L[12,​16,​19]-A[30,​60,​90,​120]-E[1-10/1]
TELACAA10-P[4.5-12/0.1]-B[2-30/1]-L[12,​16,​19]-A[30,​60,​90,​120]-E[1-10/1]
TELACAA12-P[9-14/0.1]-B[2-30/1]-L[12,​16,​19,​20]-A[30,​60,​90,​120]-E[1-10/1]
TELACAA16-P[13-18/0.1]-B[2-30/1]-L[19,​20,​25]-A[30,​60,​90,​120]-E[1-10/1]
TELACAB6-P[3-8/0.1]-B[2-30/1]-L[10,​12,​16]-A[30,​60,​90,​120]
TELACAB8-P[3-10/0.1]-B[2-30/1]-L[12,​16,​19]-A[30,​60,​90,​120]
TELACAB10-P[4.5-12/0.1]-B[2-30/1]-L[12,​16,​19]-A[30,​60,​90,​120]
TELACAB12-P[9-14/0.1]-B[2-30/1]-L[12,​16,​19,​20]-A[30,​60,​90,​120]
TELACAB16-P[13-18/0.1]-B[2-30/1]-L[19,​20,​25]-A[30,​60,​90,​120]
TELACDA6-P[3-8/0.1]-B[5-30/1]-L[10,​12,​16]-A[30,​60,​90,​120]-E[1-10/1]
TELACDA8-P[3-10/0.1]-B[5-30/1]-L[12,​16,​19]-A[30,​60,​90,​120]-E[1-10/1]
TELACDA10-P[4.5-12/0.1]-B[5-30/1]-L[12,​16,​19]-A[30,​60,​90,​120]-E[1-10/1]
TELACDA12-P[9-14/0.1]-B[5-30/1]-L[12,​16,​19,​20]-A[30,​60,​90,​120]-E[1-10/1]
TELACDA16-P[13-18/0.1]-B[5-30/1]-L[19,​20,​25]-A[30,​60,​90,​120]-E[1-10/1]
TELACDB6-P[3-8/0.1]-B[5-30/1]-L[10,​12,​16]-A[30,​60,​90,​120]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBasic Shape Head Shape Head Tip Shape Heat Treatment Outside Diameter of Holder D
(mm)
Mounting Section Length L
(mm)
A
(°)
Locating Side Outer Dia. P
(mm)
Positioning Part Length B
(mm)
Taper Length E
(mm)
1 Piece(s)

9 Days or more

10Jig Pin With CollarRoundTaper (Shape A)Immersion Quenching610 ~ 1630 ~ 1203 ~ 85 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Jig Pin With CollarRoundTaper (Shape A)Immersion Quenching812 ~ 1930 ~ 1203 ~ 105 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Jig Pin With CollarRoundTaper (Shape A)Immersion Quenching1012 ~ 1930 ~ 1204 ~ 125 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Jig Pin With CollarRoundTaper (Shape A)Immersion Quenching1212 ~ 2030 ~ 1209 ~ 145 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Jig Pin With CollarRoundTaper (Shape A)Immersion Quenching1619 ~ 2530 ~ 12013 ~ 185 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Jig Pin With CollarRoundTip R (B shape)Immersion Quenching610 ~ 1630 ~ 1203 ~ 82 ~ 30-
1 Piece(s)

9 Days or more

10Jig Pin With CollarRoundTip R (B shape)Immersion Quenching812 ~ 1930 ~ 1203 ~ 105 ~ 30-
1 Piece(s)

9 Days or more

10Jig Pin With CollarRoundTip R (B shape)Immersion Quenching1012 ~ 1930 ~ 1204 ~ 125 ~ 30-
1 Piece(s)

9 Days or more

10Jig Pin With CollarRoundTip R (B shape)Immersion Quenching1212 ~ 2030 ~ 1209 ~ 145 ~ 30-
1 Piece(s)

9 Days or more

10Jig Pin With CollarRoundTip R (B shape)Immersion Quenching1619 ~ 2530 ~ 12013 ~ 185 ~ 30-
1 Piece(s)

9 Days or more

10Jig Pin With CollarDiamondTaper (Shape A)Immersion Quenching610 ~ 1630 ~ 1203 ~ 85 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Jig Pin With CollarDiamondTaper (Shape A)Immersion Quenching812 ~ 1930 ~ 1203 ~ 105 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Jig Pin With CollarDiamondTaper (Shape A)Immersion Quenching1012 ~ 1930 ~ 1204 ~ 125 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Jig Pin With CollarDiamondTaper (Shape A)Immersion Quenching1212 ~ 2030 ~ 1209 ~ 145 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Jig Pin With CollarDiamondTaper (Shape A)Immersion Quenching1619 ~ 2530 ~ 12013 ~ 185 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Jig Pin With CollarDiamondTip R (B shape)Immersion Quenching610 ~ 1630 ~ 1203 ~ 85 ~ 30-
1 Piece(s)

9 Days or more

10Jig Pin With CollarDiamondTip R (B shape)Immersion Quenching812 ~ 1930 ~ 1203 ~ 105 ~ 30-
1 Piece(s)

9 Days or more

10Jig Pin With CollarDiamondTip R (B shape)Immersion Quenching1012 ~ 1930 ~ 1204 ~ 125 ~ 30-
1 Piece(s)

9 Days or more

10Jig Pin With CollarDiamondTip R (B shape)Immersion Quenching1212 ~ 2030 ~ 1209 ~ 145 ~ 30-
1 Piece(s)

9 Days or more

10Jig Pin With CollarDiamondTip R (B shape)Immersion Quenching1619 ~ 2530 ~ 12013 ~ 185 ~ 30-
1 Piece(s)

9 Days or more

10Jig Pin Without CollarRoundTaper (Shape A)Immersion Quenching610 ~ 1630 ~ 1208 ~ 125 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Jig Pin Without CollarRoundTaper (Shape A)Immersion Quenching812 ~ 1930 ~ 12010 ~ 162 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Jig Pin Without CollarRoundTaper (Shape A)Immersion Quenching1012 ~ 1930 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Jig Pin Without CollarRoundTaper (Shape A)Immersion Quenching1212 ~ 2030 ~ 12014 ~ 255 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Jig Pin Without CollarRoundTaper (Shape A)Immersion Quenching1619 ~ 2530 ~ 12018 ~ 325 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Jig Pin Without CollarRoundTaper (Shape A)Immersion Quenching2019 ~ 2530 ~ 12022 ~ 355 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Jig Pin Without CollarRoundTip R (B shape)Immersion Quenching610 ~ 1630 ~ 1208 ~ 125 ~ 30-
1 Piece(s)

9 Days or more

10Jig Pin Without CollarRoundTip R (B shape)Immersion Quenching812 ~ 1930 ~ 12010 ~ 165 ~ 30-
1 Piece(s)

9 Days or more

10Jig Pin Without CollarRoundTip R (B shape)Immersion Quenching1012 ~ 1930 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

9 Days or more

10Jig Pin Without CollarRoundTip R (B shape)Immersion Quenching1212 ~ 2030 ~ 12014 ~ 255 ~ 30-
1 Piece(s)

9 Days or more

10Jig Pin Without CollarRoundTip R (B shape)Immersion Quenching1619 ~ 2530 ~ 12018 ~ 325 ~ 30-
1 Piece(s)

9 Days or more

10Jig Pin Without CollarRoundTip R (B shape)Immersion Quenching2019 ~ 2530 ~ 12022 ~ 355 ~ 30-
1 Piece(s)

9 Days or more

10Jig Pin Without CollarDiamondTaper (Shape A)Immersion Quenching610 ~ 1630 ~ 1208 ~ 125 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Jig Pin Without CollarDiamondTaper (Shape A)Immersion Quenching812 ~ 1930 ~ 12010 ~ 165 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Jig Pin Without CollarDiamondTaper (Shape A)Immersion Quenching1012 ~ 1930 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Jig Pin Without CollarDiamondTaper (Shape A)Immersion Quenching1212 ~ 2030 ~ 12014 ~ 255 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Jig Pin Without CollarDiamondTaper (Shape A)Immersion Quenching1619 ~ 2530 ~ 12018 ~ 325 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Jig Pin Without CollarDiamondTaper (Shape A)Immersion Quenching2019 ~ 2530 ~ 12022 ~ 355 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Jig Pin Without CollarDiamondTip R (B shape)Immersion Quenching610 ~ 1630 ~ 1208 ~ 125 ~ 30-
1 Piece(s)

9 Days or more

10Jig Pin Without CollarDiamondTip R (B shape)Immersion Quenching812 ~ 1930 ~ 12010 ~ 165 ~ 30-
1 Piece(s)

9 Days or more

10Jig Pin Without CollarDiamondTip R (B shape)Immersion Quenching1012 ~ 1930 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

9 Days or more

10Jig Pin Without CollarDiamondTip R (B shape)Immersion Quenching1212 ~ 2030 ~ 12014 ~ 255 ~ 30-
1 Piece(s)

9 Days or more

10Jig Pin Without CollarDiamondTip R (B shape)Immersion Quenching1619 ~ 2530 ~ 12018 ~ 325 ~ 30-
1 Piece(s)

9 Days or more

10Jig Pin Without CollarDiamondTip R (B shape)Immersion Quenching2019 ~ 2530 ~ 12022 ~ 355 ~ 30-
1 Piece(s)

10 Days or more

10Jig Pin With CollarRoundTaper (Shape A)-610 ~ 1630 ~ 1203 ~ 82 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10Jig Pin With CollarRoundTaper (Shape A)-812 ~ 1930 ~ 1203 ~ 102 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10Jig Pin With CollarRoundTaper (Shape A)-1012 ~ 1930 ~ 1204.5 ~ 122 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10Jig Pin With CollarRoundTaper (Shape A)-1212 ~ 2030 ~ 1209 ~ 142 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10Jig Pin With CollarRoundTaper (Shape A)-1619 ~ 2530 ~ 12013 ~ 182 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10Jig Pin With CollarRoundTip R (B shape)-610 ~ 1630 ~ 1203 ~ 82 ~ 30-
1 Piece(s)

10 Days or more

10Jig Pin With CollarRoundTip R (B shape)-812 ~ 1930 ~ 1203 ~ 102 ~ 30-
1 Piece(s)

10 Days or more

10Jig Pin With CollarRoundTip R (B shape)-1012 ~ 1930 ~ 1204.5 ~ 122 ~ 30-
1 Piece(s)

10 Days or more

10Jig Pin With CollarRoundTip R (B shape)-1212 ~ 2030 ~ 1209 ~ 142 ~ 30-
1 Piece(s)

10 Days or more

10Jig Pin With CollarRoundTip R (B shape)-1619 ~ 2530 ~ 12013 ~ 182 ~ 30-
1 Piece(s)

10 Days or more

10Jig Pin With CollarDiamondTaper (Shape A)-610 ~ 1630 ~ 1203 ~ 85 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10Jig Pin With CollarDiamondTaper (Shape A)-812 ~ 1930 ~ 1203 ~ 105 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10Jig Pin With CollarDiamondTaper (Shape A)-1012 ~ 1930 ~ 1204.5 ~ 125 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10Jig Pin With CollarDiamondTaper (Shape A)-1212 ~ 2030 ~ 1209 ~ 145 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10Jig Pin With CollarDiamondTaper (Shape A)-1619 ~ 2530 ~ 12013 ~ 185 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10Jig Pin With CollarDiamondTip R (B shape)-610 ~ 1630 ~ 1203 ~ 85 ~ 30-

Loading...

 

Basic Information

Shank Style Notch (set screw) Surface Treatment Plain Concentricity (Head-Shank) Standard Grade φ0.03
Head Dia. Tolerance(mm) Standard Grade 0/-0.05

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.