(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Short Set Screw Groove. Suitable for Thin Locators.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | ||
Shouldered | No Shoulder | Shape | ||
ELASA# | ELNSA# | Round | 4137 Alloy Steel | Treated Hardness 35~40HRC |
ELASD# | ELNSD# | Diamond | ||
TELASA# | TELNSA# | Round | 4115 Alloy Steel | Carburized Treated Hardness: 55HRC~ (Depth: 0.7 ~ 0.8) |
TELASD# | TELNSD# | Diamond |
Part Number | - | P | - | B | - | L | - | A | - | E | ||||
Type | Tip Shape | D | ||||||||||||
ELASA | A | 6 | - | P5.0 | - | B10 | - | L5 | - | A60 | - | E5 |
D | ℓ1 | d | Applicable Set Screw |
6 | 6 | 4 | M5 |
8 | 5 | ||
10 | 7 | ||
12 | 8 | 9 | M6 |
16 | 13 | ||
20 | 17 |
Part Number | P 0.1mm Increment | B 1mm Increment | L | A Selection | E (Shape A) 1mm Increment | H | R | W | ||||
Type | Tip Shape | Dh7 | Circumference Groove Shape 1mm Increment | |||||||||
[Circumference Groove] | ||||||||||||
Hardened (Round) ELASA (Diamond) ELASD | Hardened (Round) TELASA (Diamond) TELASD | A (Tapered) B (Taper R) | 6 | 0 -0.012 | 3.0~8.0 | 2~30 (B≤Px4) | 5~10 | *30 60 90 120 | 1~10 | 9 | 1 | 1~2 |
8 | 0 -0.015 | 3.0~10.0 | 11 | 1.5 | 1~2 | |||||||
10 | 0 -0.015 | 4.5~12.0 | 13 | 2 | 1~3 | |||||||
12 | 0 -0.018 | 9.0~14.0 | 15 | 3 | 4 | |||||||
16 | 0 -0.018 | 13.0~18.0 | 19 | 4 | 5 |
Part Number | P 0.1mm Increment | B 1mm Increment | L | A Selection | E (Shape A) 1mm Increment | R | W | ||||
Type | Tip Shape | Dh7 | Circumference Groove Shape 1mm Increment | ||||||||
[Circumference Groove] | |||||||||||
Hardened (Round) ELNSA (Diamond) ELNSD | Hardened (Round) TELNSA (Diamond) TELNSD | A (Tapered) B (Taper R) | 6 | 0 -0.012 | 8.0~12.0 | [ ! ]2~30 (B≤Px4) | 5~10 | *30 60 90 120 | 1~10 | 3 | 3 |
8 | 0 -0.015 | 10.0~16.0 | 4 | 3.5 | |||||||
10 | 0 -0.015 | 12.0~20.0 | 4 | 4 | |||||||
12 | 0 -0.018 | 14.0~25.0 | 6 | 6 | |||||||
16 | 0 -0.018 | 18.0~32.0 | 8 | 8 | |||||||
20 | 0 -0.021 | 22.0~35.0 | 8 | 9 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ELASAA6-P[3-8/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
ELASAA8-P[3-10/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
ELASAA10-P[4-12/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
ELASAA12-P[9-14/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
ELASAA16-P[13-18/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
ELASAB6-P[3-8/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
ELASAB8-P[3-10/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
ELASAB10-P[4-12/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
ELASAB12-P[9-14/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
ELASAB16-P[13-18/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
ELASDA6-P[3-8/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
ELASDA8-P[3-10/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
ELASDA10-P[4-12/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
ELASDA12-P[9-14/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
ELASDA16-P[13-18/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
ELASDB6-P[3-8/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
ELASDB8-P[3-10/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
ELASDB10-P[4-12/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
ELASDB12-P[9-14/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
ELASDB16-P[13-18/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
ELNSAA6-P[8-12/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
ELNSAA8-P[10-16/0.1]-B[2-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
ELNSAA10-P[12-20/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
ELNSAA12-P[14-25/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
ELNSAA16-P[18-32/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
ELNSAA20-P[22-35/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
ELNSAB6-P[8-12/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
ELNSAB8-P[10-16/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
ELNSAB10-P[12-20/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
ELNSAB12-P[14-25/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
ELNSAB16-P[18-32/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
ELNSAB20-P[22-35/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
ELNSDA6-P[8-12/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
ELNSDA8-P[10-16/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
ELNSDA10-P[12-20/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
ELNSDA12-P[14-25/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
ELNSDA16-P[18-32/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
ELNSDA20-P[22-35/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
ELNSDB6-P[8-12/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
ELNSDB8-P[10-16/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
ELNSDB10-P[12-20/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
ELNSDB12-P[14-25/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
ELNSDB16-P[18-32/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
ELNSDB20-P[22-35/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
TELASAA6-P[3-8/0.1]-B[2-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
TELASAA8-P[3-10/0.1]-B[2-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
TELASAA10-P[4.5-12/0.1]-B[2-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
TELASAA12-P[9-14/0.1]-B[2-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
TELASAA16-P[13-18/0.1]-B[2-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
TELASAB6-P[3-8/0.1]-B[2-30/1]-L[5-10/1]-A[30,60,90,120] |
TELASAB8-P[3-10/0.1]-B[2-30/1]-L[5-10/1]-A[30,60,90,120] |
TELASAB10-P[4.5-12/0.1]-B[2-30/1]-L[5-10/1]-A[30,60,90,120] |
TELASAB12-P[9-14/0.1]-B[2-30/1]-L[5-10/1]-A[30,60,90,120] |
TELASAB16-P[13-18/0.1]-B[2-30/1]-L[5-10/1]-A[30,60,90,120] |
TELASDA6-P[3-8/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
TELASDA8-P[3-10/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
TELASDA10-P[4.5-12/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
TELASDA12-P[9-14/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
TELASDA16-P[13-18/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
TELASDB6-P[3-8/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
TELASDB8-P[3-10/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
TELASDB10-P[4.5-12/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
TELASDB12-P[9-14/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
TELASDB16-P[13-18/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
TELNSAA6-P[8-12/0.1]-B[2-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
TELNSAA8-P[10-16/0.1]-B[2-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
TELNSAA10-P[12-20/0.1]-B[2-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
TELNSAA12-P[14-25/0.1]-B[2-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
TELNSAA16-P[18-32/0.1]-B[2-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
TELNSAA20-P[22-35/0.1]-B[2-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
TELNSAB6-P[8-12/0.1]-B[2-30/1]-L[5-10/1]-A[60,90,120] |
TELNSAB8-P[10-16/0.1]-B[2-30/1]-L[5-10/1]-A[60,90,120] |
TELNSAB10-P[12-20/0.1]-B[2-30/1]-L[5-10/1]-A[60,90,120] |
TELNSAB12-P[14-25/0.1]-B[2-30/1]-L[5-10/1]-A[60,90,120] |
TELNSAB16-P[18-32/0.1]-B[2-30/1]-L[5-10/1]-A[60,90,120] |
TELNSAB20-P[22-35/0.1]-B[2-30/1]-L[5-10/1]-A[60,90,120] |
TELNSDA6-P[8-12/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
TELNSDA8-P[10-16/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
TELNSDA10-P[12-20/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
TELNSDA12-P[14-25/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
TELNSDA16-P[18-32/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
TELNSDA20-P[22-35/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120]-E[1-10/1] |
TELNSDB6-P[8-12/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
TELNSDB8-P[10-16/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
TELNSDB10-P[12-20/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
TELNSDB12-P[14-25/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
TELNSDB16-P[18-32/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
TELNSDB20-P[22-35/0.1]-B[5-30/1]-L[5-10/1]-A[30,60,90,120] |
Loading...
Surface Treatment | Plain | Concentricity (Head-Shank) | Standard Grade φ0.03 | Head Dia. Tolerance(mm) | Standard Grade 0/-0.05 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy