(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The stem has an external thread that can be M2 or M3. Options available in 304 and 420 stainless steel, additionally heat treatment can be configured: hardened. Configurable P and L parameters. Stainless steel option has a hardness of 50 - 55 HRC.
Part Number
Configured Part Number is shown.
Material No. | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | Large Head |
Threaded | ||||
① | 304 Stainless Steel | - | - | SFPLN |
② | 440C or 420 Stainless Steel | - | Treated Hardness: 50 ~ 55HRC | CFPLN |
Part Number | - | P | - | L | ||
Type | D | |||||
SFPLN | 2 | - | P2.90 | - | L8 |
Part Number | P 0.01mm Increment | L 1mm Increment | B | M (Coarse) | ||
Type | D | D dim. Tolerance g6 | ||||
SFPLN CFPLN | 2 | -0.002 -0.008 | 2.50~4.00 | 0~12 | 1 | M2 |
3 | -0.002 -0.008 | 3.50~6.00 | 2 | M3 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CFPLN2-P[2.5-4/0.01]-L[0-12/1] |
CFPLN3-P[3.5-6/0.01]-L[0-12/1] |
SFPLN2-P[2.5-4/0.01]-L[0-12/1] |
SFPLN3-P[3.5-6/0.01]-L[0-12/1] |
Part Number |
---|
Loading...
Basic Shape | Large Head | Head Shape | Round | Head Tip Shape | Spherical Surface |
---|---|---|---|---|---|
Drive | No | Shank Style | Male thread | Surface Finish | No |
Tolerance of Positioning Side Outer Diameter | 0/-0.01 | Shank Dia. Tolerance | g6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy