(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turnbuckles - Standard / Long

Turnbuckles - Standard / Long
  • Volume Discount
  • Price Reduction

•Type : Turnbuckles
For complete product overview and details on Turnbuckles - Standard / Long see the sections below:

  • inCAD Components
Turnbuckles - Standard / Long:Related Image
・Materials
Type Parts [ M ]Material [ S ]Surface Treatment [ H ]Hardness
Standard Long
STRT LSTRT Joints 12L13 Carbon Steel Black Oxide -
Attaching Portion 1045 Carbon Steel 35~40HRC
Nut 1018 Carbon Steel -
STRTS - Joints 303 Stainless Steel - -
Attaching Portion
Nut

Specifications

Part Number
STRT40
■Standard
Part Number Lmin Pmin A B1 B2 C L1 D Mass (g) Compliance with Standard
Type Applicable Roller Chain STRT STRTS
STRT
STRTS
11 40 36.4 4 2.4 5 1.8 20 1.7 6.6 -
15 46 41.6 5 3.4 6 2.2 22 1.7 9.6 -
*25 62 56 7.5 4.8 7 3 33 2.4 18
*35 85 76 10 7.4 10 4.5 43 3.7 44
*40 110 98 13 11.2 13 6 55 4 105
*50 135 120 16 13.8 17 7.5 67 5.2 215
60 161 143 20 17.8 19 9 81 6 330 -
80 201 177 21 22.6 24 12 95 8 680 -
[ ! ]STRTS is available for sizes marked with * only.
■Long
Part Number Lmin Pmin A B1 B2 C L1 D Mass (g)
Type Applicable Roller Chain Nominal
LSTRT 25 102.6 96.6 22.4 4.8 7 3 69 2.4 57
35 143 134 33 7.4 10 4.5 95 3.7 134
40 175 163 39 11.2 13 6 115 4 283
50 200 185 40 13.8 17 7.5 126 5.2 411
60 275 257 66 17.8 19 9 185 6 918
80 341 317 80 22.6 24 12 225 8 1741

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LSTRT35
LSTRT40
LSTRT50
LSTRT60
LSTRT80
STRT11
STRT15
STRT25
STRT35
STRT40
STRT50
STRT60
STRT80
STRTS25
STRTS35
STRTS40
STRTS50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Surface Treatment Applicable Roller Chain Nominal
1 Piece(s)Available

8 Days or more

10LongBlack Oxide35
1 Piece(s)Available

8 Days or more

10LongBlack Oxide40
1 Piece(s)Available

8 Days or more

10LongBlack Oxide50
1 Piece(s)Available

8 Days or more

10LongBlack Oxide60
1 Piece(s)Available

8 Days or more

10LongBlack Oxide80
1 Piece(s)Available

8 Days or more

10StandardNone11
1 Piece(s)Available

8 Days or more

10StandardNone15
1 Piece(s)Available

8 Days or more

10StandardNone25
1 Piece(s)Available

8 Days or more

10StandardNone35
1 Piece(s)Available

8 Days or more

10StandardNone40
1 Piece(s)Available

8 Days or more

10StandardNone50
1 Piece(s)Available

8 Days or more

10StandardNone60
1 Piece(s)Available

8 Days or more

10StandardNone80
1 Piece(s)Available

8 Days or more

10StandardNone25
1 Piece(s)Available

8 Days or more

10StandardNone35
1 Piece(s)Available

8 Days or more

10StandardNone40
1 Piece(s)Available

8 Days or more

10StandardNone50

Loading...

  1. 1

More Information

Turnbuckles - Standard / Long:Related Image

Example

Turnbuckles - Standard / Long:Related Image
 

Basic Information

Type Turnbuckles

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.