(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - B-Type, 11B Series

Roller Chain Sprockets - B-Type, 11B Series
  • Volume Discount
  • Spec Expansion
  • New Pricing

Sprockets with shaft bore already machined.

  • inCAD Components

(i)Caution

  • Some part numbers may be delivered as a mix of products with a different appearance (with or without engraving), but this is not a problem with the specifications.
スプロケット 11B:Related Image
[ ! ]Offset between tooth tip and keyway is ±0.5mm.
[ ! ]Set Screw (11B)
Number of Teeth 12 ~ 18: M3
20 ~ 48: M4
・Materials
Type[ M ]Material
SSP11B303 Stainless Steel
[ A ] Accessories: Set Screw
(Only for shaft bore specifications Ⓟ )

Specifications

Part Number-Bore Spec.-Bore Dia.
SSP11B15
-
P
-
6
Part NumberShaft Bore Specs. Shaft Bore Dia. DpDoHLBMass (g)
TypeNumber
of Teeth
S Specification (DH8)P Specification (DH7)
SSP11B12S

P
55   14.47516.29.410.51.646
15556  18.0219.91310.51.6412
165568 19.20421.11410.51.6414
186 68 21.57523.51610.51.6418
208  81023.94925.91910.51.6423
248  81028.70330.71910.51.6426
288  81033.46235.51910.51.6429
308  81035.84237.91910.51.6430
348  81040.60442.71910.51.6438
368  81042.98645.11910.51.6441
408  81047.75149.81910.51.6447
488  81057.28359.41910.51.6461
[ ! ]Shaft bore tolerance of S/P5 to S/P6 is H8.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSP11B12-P-5
SSP11B12-S-5
SSP11B15-P-[5,​6]
SSP11B15-S-5
SSP11B16-P-[5,​6,​8]
SSP11B16-S-5
SSP11B18-P-[6,​8]
SSP11B18-S-6
SSP11B20-P-[8,​10]
SSP11B20-S-8
SSP11B24-P-[8,​10]
SSP11B24-S-8
SSP11B28-P-[8,​10]
SSP11B28-S-8
SSP11B30-P-[8,​10]
SSP11B30-S-8
SSP11B34-P-[8,​10]
SSP11B34-S-8
SSP11B36-P-[8,​10]
SSP11B36-S-8
SSP11B40-P-[8,​10]
SSP11B40-S-8
SSP11B48-P-[8,​10]
SSP11B48-S-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Dia. D (or d)
(mm)
Bore Style Number of Teeth
(T)
Shaft Type Hole Specifications
1 Piece(s)

12 Days or more

105with Finished Bore12Shaft Bore Machining ConfigurableP (Round Hole + Tap)
1 Piece(s)Available

8 Days or more

10-with Machinable Pilot Bore12Standard Pilot HoleS (Pilot Hole)
1 Piece(s)

12 Days or more

105 ~ 6with Finished Bore15Shaft Bore Machining ConfigurableP (Round Hole + Tap)
1 Piece(s)Available

8 Days or more

10-with Machinable Pilot Bore15Standard Pilot HoleS (Pilot Hole)
1 Piece(s)

12 Days or more

105 ~ 8with Finished Bore16Shaft Bore Machining ConfigurableP (Round Hole + Tap)
1 Piece(s)Available

8 Days or more

10-with Machinable Pilot Bore16Standard Pilot HoleS (Pilot Hole)
1 Piece(s)

12 Days or more

106 ~ 8with Finished Bore18Shaft Bore Machining ConfigurableP (Round Hole + Tap)
1 Piece(s)Available

8 Days or more

10-with Machinable Pilot Bore18Standard Pilot HoleS (Pilot Hole)
1 Piece(s)

12 Days or more

108 ~ 10with Finished Bore20Shaft Bore Machining ConfigurableP (Round Hole + Tap)
1 Piece(s)Available

8 Days or more

10-with Machinable Pilot Bore20Standard Pilot HoleS (Pilot Hole)
1 Piece(s)

12 Days or more

108 ~ 10with Finished Bore24Shaft Bore Machining ConfigurableP (Round Hole + Tap)
1 Piece(s)Available

8 Days or more

10-with Machinable Pilot Bore24Standard Pilot HoleS (Pilot Hole)
1 Piece(s)

12 Days or more

108 ~ 10with Finished Bore28Shaft Bore Machining ConfigurableP (Round Hole + Tap)
1 Piece(s)Available

8 Days or more

10-with Machinable Pilot Bore28Standard Pilot HoleS (Pilot Hole)
1 Piece(s)

12 Days or more

108 ~ 10with Finished Bore30Shaft Bore Machining ConfigurableP (Round Hole + Tap)
1 Piece(s)Available

8 Days or more

10-with Machinable Pilot Bore30Standard Pilot HoleS (Pilot Hole)
1 Piece(s)

12 Days or more

108 ~ 10with Finished Bore34Shaft Bore Machining ConfigurableP (Round Hole + Tap)
1 Piece(s)Available

8 Days or more

10-with Machinable Pilot Bore34Standard Pilot HoleS (Pilot Hole)
1 Piece(s)

12 Days or more

108 ~ 10with Finished Bore36Shaft Bore Machining ConfigurableP (Round Hole + Tap)
1 Piece(s)Available

8 Days or more

10-with Machinable Pilot Bore36Standard Pilot HoleS (Pilot Hole)
1 Piece(s)

12 Days or more

108 ~ 10with Finished Bore40Shaft Bore Machining ConfigurableP (Round Hole + Tap)
1 Piece(s)Available

8 Days or more

10-with Machinable Pilot Bore40Standard Pilot HoleS (Pilot Hole)
1 Piece(s)

12 Days or more

108 ~ 10with Finished Bore48Shaft Bore Machining ConfigurableP (Round Hole + Tap)
1 Piece(s)Available

8 Days or more

10-with Machinable Pilot Bore48Standard Pilot HoleS (Pilot Hole)

Loading...

  1. 1
 

Basic Information

Sprocket Shape Shape B For Chain No. (Chain Pitch) 11B (0.148" pitch) Number of Tracks Single Row
Material 303 Stainless Steel Chain Type RS Surface Treatment None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.