(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Timing Belts for Super High Torque - Type UP5M.

Timing Belts for Super High Torque - Type UP5M.
  • Volume Discount

Has nearly doubled transmission capacity compared to high torque timing belts, and enables higher-load transmission and space-saving design.

  • inCAD Components
スーパーハイトルクタイミングベルト UP5Mタイプ:Related Image
[ ! ] Operating Temp.: -15~80°C
[ ! ] Applicable to the Timing Pulley P5M. >> P.1411~P.1414
[ ! ] Rubber color on the back side is black.
[ ! ] Belt Circumference Length is the length of Core Wire.
[ ! ] Features and Cautions >> P.1375
[ ! ] Selection Method >> P.2253
・Materials
Type[ M ] Material
PTBN① RubberChloroprene Rubber
② Core WireGlass Core Wire
③ ClothNylon Cloth

Specifications

Part Number
 
Type Belt Number Belt Nominal Width
PTBN 520-UP5M - 150
TypePitchHhiPLDUnit Mass g/m (Width: 10mm)
UP5M53.253.601.811.790.57141.0
■UP5M Type (Pitch: 5mm)
Part NumberNumber of TeethBelt Circumference Length (mm)
TypeBelt NumberBelt Nominal Width
PTBN
(Rubber)
215-UP5M100
(10mm)

150
(15mm)
43215
225-UP5M45225
255-UP5M51255
260-UP5M52260
275-UP5M55275
295-UP5M59295
300-UP5M60300
310-UP5M62310
320-UP5M64320
325-UP5M65325
340-UP5M68340
350-UP5M70350
370-UP5M74370
375-UP5M75375
400-UP5M80400
420-UP5M84420
425-UP5M85425
430-UP5M86430
440-UP5M88440
450-UP5M90450
475-UP5M95475
490-UP5M98490
500-UP5M100500
515-UP5M103515
520-UP5M104520
525-UP5M105525
530-UP5M106530
550-UP5M110550
560-UP5M112560
575-UP5M115575
595-UP5M119595
600-UP5M120600
605-UP5M121605
635-UP5M127635
650-UP5M130650
670-UP5M134670
675-UP5M135675
690-UP5M138690
725-UP5M145725
740-UP5M148740
750-UP5M150750
780-UP5M156780
800-UP5M160800
835-UP5M167835
850-UP5M170850
900-UP5M180900
1000-UP5M2001000
1050-UP5M2101050
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PTBN1000-UP5M-100
PTBN1000-UP5M-150
PTBN1050-UP5M-100
PTBN1050-UP5M-150
PTBN215-UP5M-100
PTBN215-UP5M-150
PTBN225-UP5M-100
PTBN225-UP5M-150
PTBN255-UP5M-100
PTBN255-UP5M-150
PTBN260-UP5M-100
PTBN260-UP5M-150
PTBN275-UP5M-100
PTBN275-UP5M-150
PTBN295-UP5M-100
PTBN295-UP5M-150
PTBN300-UP5M-100
PTBN300-UP5M-150
PTBN310-UP5M-100
PTBN310-UP5M-150
PTBN320-UP5M-100
PTBN320-UP5M-150
PTBN325-UP5M-100
PTBN325-UP5M-150
PTBN340-UP5M-100
PTBN340-UP5M-150
PTBN350-UP5M-100
PTBN350-UP5M-150
PTBN370-UP5M-100
PTBN370-UP5M-150
PTBN375-UP5M-100
PTBN375-UP5M-150
PTBN400-UP5M-100
PTBN400-UP5M-150
PTBN420-UP5M-100
PTBN420-UP5M-150
PTBN425-UP5M-100
PTBN425-UP5M-150
PTBN430-UP5M-100
PTBN430-UP5M-150
PTBN440-UP5M-100
PTBN440-UP5M-150
PTBN450-UP5M-100
PTBN450-UP5M-150
PTBN475-UP5M-100
PTBN475-UP5M-150
PTBN490-UP5M-100
PTBN490-UP5M-150
PTBN500-UP5M-100
PTBN500-UP5M-150
PTBN515-UP5M-100
PTBN515-UP5M-150
PTBN520-UP5M-100
PTBN520-UP5M-150
PTBN525-UP5M-100
PTBN525-UP5M-150
PTBN530-UP5M-100
PTBN530-UP5M-150
PTBN550-UP5M-100
PTBN550-UP5M-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width (mm)
(mm)
Circumference Length
(mm)
Number of Teeth
1 Piece(s)Available

10 Days or more

10101000200
1 Piece(s)Available

10 Days or more

10151000200
1 Piece(s)Available

10 Days or more

10101050210
1 Piece(s)Available

10 Days or more

10151050210
1 Piece(s)Available

10 Days or more

101021543
1 Piece(s)Available

10 Days or more

101521543
1 Piece(s)Available

10 Days or more

101022545
1 Piece(s)Available

10 Days or more

101522545
1 Piece(s)Available

10 Days or more

101025551
1 Piece(s)Available

10 Days or more

101525551
1 Piece(s)Available

10 Days or more

101026052
1 Piece(s)Available

10 Days or more

101526052
1 Piece(s)Available

10 Days or more

101027555
1 Piece(s)Available

10 Days or more

101527555
1 Piece(s)Available

10 Days or more

101029559
1 Piece(s)Available

10 Days or more

101529559
1 Piece(s)Available

10 Days or more

101030060
1 Piece(s)Available

10 Days or more

101530060
1 Piece(s)Available

10 Days or more

101031062
1 Piece(s)Available

10 Days or more

101531062
1 Piece(s)Available

10 Days or more

101032064
1 Piece(s)Available

10 Days or more

101532064
1 Piece(s)Available

10 Days or more

101032565
1 Piece(s)Available

10 Days or more

101532565
1 Piece(s)Available

10 Days or more

101034068
1 Piece(s)Available

10 Days or more

101534068
1 Piece(s)Available

10 Days or more

101035070
1 Piece(s)Available

10 Days or more

101535070
1 Piece(s)Available

10 Days or more

101037074
1 Piece(s)Available

10 Days or more

101537074
1 Piece(s)Available

10 Days or more

101037575
1 Piece(s)Available

10 Days or more

101537575
1 Piece(s)Available

10 Days or more

101040080
1 Piece(s)Available

10 Days or more

101540080
1 Piece(s)Available

10 Days or more

101042084
1 Piece(s)Available

10 Days or more

101542084
1 Piece(s)Available

10 Days or more

101042585
1 Piece(s)Available

10 Days or more

101542585
1 Piece(s)Available

10 Days or more

101043086
1 Piece(s)Available

10 Days or more

101543086
1 Piece(s)Available

10 Days or more

101044088
1 Piece(s)Available

10 Days or more

101544088
1 Piece(s)Available

10 Days or more

101045090
1 Piece(s)Available

10 Days or more

101545090
1 Piece(s)Available

10 Days or more

101047595
1 Piece(s)Available

10 Days or more

101547595
1 Piece(s)Available

10 Days or more

101049098
1 Piece(s)Available

10 Days or more

101549098
1 Piece(s)Available

10 Days or more

1010500100
1 Piece(s)Available

10 Days or more

1015500100
1 Piece(s)Available

10 Days or more

1010515103
1 Piece(s)Available

10 Days or more

1015515103
1 Piece(s)Available

10 Days or more

1010520104
1 Piece(s)Available

10 Days or more

1015520104
1 Piece(s)Available

10 Days or more

1010525105
1 Piece(s)Available

10 Days or more

1015525105
1 Piece(s)Available

10 Days or more

1010530106
1 Piece(s)Available

10 Days or more

1015530106
1 Piece(s)Available

10 Days or more

1010550110
1 Piece(s)Available

10 Days or more

1015550110

Loading...

 

Basic Information

Belt Type Closed End Belt Tooth Surface Standard (Single Sided) Belt Material Rubber Belt
Core Wire Material Glass Core Wire Belt Type UP5M Belt Shape Type Circular Tooth Profile Ultra PX Belt
Transmission Torque High Torque Transmission

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.