(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Belt Series : P2M
•Belt Material : Rubber Belt
•Belt Shape Type : Circular Tooth Profile PX Belt
For complete product overview and details on High Torque Timing Belt - P2M Series (MISUMI) see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ] Material | |
PTBN | ① Back Rubber | Chloroprene Rubber |
② Tooth Rubber | ||
③ Core Wire | Glass Fiber | |
④ Tooth Fabric | Nylon Cloth |
Part Number | ||||
Type | Belt Number | Belt Nominal Width | ||
PTBN | 200 P2M | - 060 |
Type | Pitch | ℓ | H | h | PLD | r | Unit Mass g/m (Width: 10mm) |
P2M | 2 | 1.30 | 1.3 | 0.73 | 0.254 | 0.2 | 14.0 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | ||
Type | Belt Number | Nominal Width | ||
PTBN | 80 P2M | 060 (6mm) | 40 | 80 |
84 P2M | 42 | 84 | ||
88 P2M | 44 | 88 | ||
98 P2M | 49 | 98 | ||
100 P2M | 50 | 100 | ||
112 P2M | 56 | 112 | ||
116 P2M | 58 | 116 | ||
118 P2M | 59 | 118 | ||
124 P2M | 62 | 124 | ||
126 P2M | 63 | 126 | ||
132 P2M | 66 | 132 | ||
134 P2M | 67 | 134 | ||
136 P2M | 68 | 136 | ||
140 P2M | 70 | 140 | ||
142 P2M | 71 | 142 | ||
144 P2M | 72 | 144 | ||
146 P2M | 73 | 146 | ||
152 P2M | 76 | 152 | ||
154 P2M | 77 | 154 | ||
160 P2M | 80 | 160 | ||
162 P2M | 81 | 162 | ||
166 P2M | 83 | 166 | ||
170 P2M | 85 | 170 | ||
172 P2M | 86 | 172 | ||
176 P2M | 88 | 176 | ||
180 P2M | 90 | 180 | ||
186 P2M | 93 | 186 | ||
190 P2M | 95 | 190 | ||
196 P2M | 98 | 196 | ||
200 P2M | 100 | 200 | ||
204 P2M | 102 | 204 | ||
208 P2M | 104 | 208 | ||
212 P2M | 106 | 212 | ||
214 P2M | 107 | 214 | ||
216 P2M | 108 | 216 | ||
220 P2M | 110 | 220 | ||
224 P2M | 112 | 224 | ||
230 P2M | 115 | 230 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | ||
Type | Belt Number | Nominal Width | ||
PTBN | 234 P2M | 060 (6mm) | 117 | 234 |
236 P2M | 118 | 236 | ||
240 P2M | 120 | 240 | ||
244 P2M | 122 | 244 | ||
246 P2M | 123 | 246 | ||
250 P2M | 125 | 250 | ||
258 P2M | 129 | 258 | ||
262 P2M | 131 | 262 | ||
266 P2M | 133 | 266 | ||
270 P2M | 135 | 270 | ||
274 P2M | 137 | 274 | ||
280 P2M | 140 | 280 | ||
284 P2M | 142 | 284 | ||
290 P2M | 145 | 290 | ||
300 P2M | 150 | 300 | ||
302 P2M | 151 | 302 | ||
310 P2M | 155 | 310 | ||
318 P2M | 159 | 318 | ||
320 P2M | 160 | 320 | ||
324 P2M | 162 | 324 | ||
328 P2M | 164 | 328 | ||
330 P2M | 165 | 330 | ||
334 P2M | 167 | 334 | ||
340 P2M | 170 | 340 | ||
348 P2M | 174 | 348 | ||
354 P2M | 177 | 354 | ||
360 P2M | 180 | 360 | ||
370 P2M | 185 | 370 | ||
378 P2M | 189 | 378 | ||
380 P2M | 190 | 380 | ||
390 P2M | 195 | 390 | ||
400 P2M | 200 | 400 | ||
408 P2M | 204 | 408 | ||
416 P2M | 208 | 416 | ||
420 P2M | 210 | 420 | ||
424 P2M | 212 | 424 | ||
426 P2M | 213 | 426 | ||
434 P2M | 217 | 434 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | ||
Type | Belt Number | Nominal Width | ||
PTBN | 440 P2M | 060 (6mm) | 220 | 440 |
448 P2M | 224 | 448 | ||
464 P2M | 232 | 464 | ||
488 P2M | 244 | 488 | ||
490 P2M | 245 | 490 | ||
500 P2M | 250 | 500 | ||
516 P2M | 258 | 516 | ||
520 P2M | 260 | 520 | ||
530 P2M | 265 | 530 | ||
560 P2M | 280 | 560 | ||
576 P2M | 288 | 576 | ||
590 P2M | 295 | 590 | ||
600 P2M | 300 | 600 | ||
630 P2M | 315 | 630 | ||
638 P2M | 319 | 638 | ||
656 P2M | 328 | 656 | ||
676 P2M | 338 | 676 | ||
680 P2M | 340 | 680 | ||
704 P2M | 352 | 704 | ||
710 P2M | 355 | 710 | ||
754 P2M | 377 | 754 | ||
764 P2M | 382 | 764 | ||
774 P2M | 387 | 774 | ||
788 P2M | 394 | 788 | ||
800 P2M | 400 | 800 | ||
808 P2M | 404 | 808 | ||
824 P2M | 412 | 824 | ||
846 P2M | 423 | 846 | ||
866 P2M | 433 | 866 | ||
898 P2M | 449 | 898 | ||
900 P2M | 450 | 900 | ||
940 P2M | 470 | 940 | ||
956 P2M | 478 | 956 | ||
992 P2M | 496 | 992 | ||
1040 P2M | 520 | 1040 | ||
1242 P2M | 641 | 1242 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Belt Type | Closed End | Belt Tooth Surface | Standard (Single Sided) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Fiber | Belt Type | P2M | Belt Width (mm)(mm) | 6 |
Belt Shape Type | Circular Tooth Profile PX Belt | Transmission Torque | High Torque Transmission |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy