(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Belt Series : S3M
•Belt Material : Polyurethane Belt, Rubber Belt
•Belt Shape Type : Round Tooth Profile Super Torque
For complete product overview and details on High Torque Timing Belt - S3M Series (MISUMI) see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ] Material | |
HTBN | ① Back Rubber | Chloroprene Rubber |
② Tooth Rubber | ||
③ Core Wire | Fiberglass Cord S/Z Alternately Twisted Continuous | |
④ Tooth Fabric | Nylon Cloth | |
HTUN | ①, ②, ④ Main Body | Polyurethane |
③ Core Wire | Aramid Fiber |
Part Number | ||||
Type | Belt Number | - | Belt Nominal Width | |
HTBN HTUN | 420 S3M 1050 S3M | - - | 60 100 |
Type | Pitch | Ra | Lr | H | h | i | PLD | Unit Mass g/m (Width: 10mm) |
S3M | 3 | 1.95 | 1.95 | 1.94 | 1.14 | 0.8 | 0.381 | 19.0 (15.0) |
Part Number | Number of Teeth | Belt Circumference Length (mm) | Compliance with Standard | |||||||
Type | Belt Number | Belt Nominal Width | HTBN | HTUN | ||||||
60 | 100 | 150 | 60 | 100 | 150 | |||||
HTBN (Rubber) HTUN (Polyurethane) | 120 S3M | 60 (6mm) 100 (10mm) 150 (15mm) | 40 | 120 | ● | ● | ● | - | - | - |
123 S3M | 41 | 123 | ● | ● | - | - | - | - | ||
129 S3M | 43 | 129 | ● | ● | - | - | - | - | ||
141 S3M | 47 | 141 | ● | ● | - | - | - | - | ||
144 S3M | 48 | 144 | ● | ● | - | ● | ● | - | ||
150 S3M | 50 | 150 | ● | ● | ● | - | - | - | ||
162 S3M | 54 | 162 | ● | ● | ● | ● | ● | ● | ||
171 S3M | 57 | 171 | ● | ● | ● | - | - | - | ||
174 S3M | 58 | 174 | ● | ● | ● | ● | ● | - | ||
177 S3M | 59 | 177 | ● | ● | ● | ● | ● | - | ||
180 S3M | 60 | 180 | ● | ● | ● | ● | ● | ● | ||
186 S3M | 62 | 186 | ● | ● | ● | ● | ● | ● | ||
189 S3M | 63 | 189 | ● | ● | - | - | - | - | ||
192 S3M | 64 | 192 | ● | ● | ● | ● | ● | - | ||
195 S3M | 65 | 195 | ● | ● | ● | - | - | - | ||
201 S3M | 67 | 201 | ● | ● | ● | ● | ● | ● | ||
207 S3M | 69 | 207 | ● | ● | ● | - | - | - | ||
210 S3M | 70 | 210 | ● | ● | ● | ● | ● | ● | ||
213 S3M | 71 | 213 | ● | ● | ● | ● | ● | ● | ||
219 S3M | 73 | 219 | ● | ● | ● | ● | ● | ● | ||
222 S3M | 74 | 222 | ● | ● | ● | - | - | - | ||
225 S3M | 75 | 225 | ● | ● | ● | ● | ● | - | ||
234 S3M | 78 | 234 | ● | ● | ● | - | - | - | ||
237 S3M | 79 | 237 | ● | ● | ● | - | - | - | ||
246 S3M | 82 | 246 | ● | ● | ● | ● | ● | ● | ||
249 S3M | 83 | 249 | - | - | - | ● | ● | ● | ||
252 S3M | 84 | 252 | ● | ● | ● | ● | ● | ● | ||
255 S3M | 85 | 255 | ● | ● | ● | ● | ● | ● | ||
264 S3M | 88 | 264 | ● | ● | ● | ● | ● | ● | ||
273 S3M | 91 | 273 | ● | ● | ● | - | - | - | ||
276 S3M | 92 | 276 | ● | ● | ● | ● | ● | ● | ||
279 S3M | 93 | 279 | ● | ● | ● | - | - | - | ||
285 S3M | 95 | 285 | ● | ● | ● | - | - | - | ||
288 S3M | 96 | 288 | ● | ● | ● | - | - | - | ||
291 S3M | 97 | 291 | ● | ● | ● | - | - | - | ||
300 S3M | 100 | 300 | ● | ● | ● | ● | ● | ● | ||
312 S3M | 104 | 312 | ● | ● | ● | ● | ● | ● | ||
318 S3M | 106 | 318 | ● | ● | ● | ● | ● | ● | ||
327 S3M | 109 | 327 | - | - | - | ● | ● | ● | ||
339 S3M | 113 | 339 | ● | ● | ● | - | - | - | ||
345 S3M | 115 | 345 | ● | ● | ● | ● | ● | ● | ||
354 S3M | 118 | 354 | ● | ● | ● | - | - | - | ||
360 S3M | 120 | 360 | - | - | - | ● | ● | ● | ||
363 S3M | 121 | 363 | ● | ● | ● | ● | ● | ● | ||
369 S3M | 123 | 369 | ● | ● | ● | ● | ● | ● | ||
375 S3M | 125 | 375 | ● | ● | ● | ● | ● | ● | ||
384 S3M | 128 | 384 | ● | ● | ● | - | - | - | ||
387 S3M | 129 | 387 | ● | ● | ● | ● | ● | ● | ||
396 S3M | 132 | 396 | ● | ● | ● | - | - | - | ||
402 S3M | 134 | 402 | - | - | - | ● | ● | ● | ||
405 S3M | 135 | 405 | ● | ● | ● | ● | ● | ● | ||
408 S3M | 136 | 408 | ● | ● | ● | ● | ● | ● | ||
420 S3M | 140 | 420 | ● | ● | ● | ● | ● | ● | ||
423 S3M | 141 | 423 | ● | ● | ● | - | - | - | ||
432 S3M | 144 | 432 | ● | ● | ● | ● | ● | ● | ||
453 S3M | 151 | 453 | ● | ● | ● | ● | ● | ● | ||
456 S3M | 152 | 456 | ● | ● | ● | - | - | - | ||
459 S3M | 153 | 459 | ● | ● | ● | - | - | - | ||
474 S3M | 158 | 474 | ● | ● | ● | ● | ● | ● | ||
480 S3M | 160 | 480 | ● | ● | ● | - | - | - | ||
483 S3M | 161 | 483 | ● | ● | ● | ● | ● | ● | ||
486 S3M | 162 | 486 | ● | ● | ● | - | - | - | ||
501 S3M | 167 | 501 | ● | ● | ● | ● | ● | ● | ||
507 S3M | 169 | 507 | ● | ● | ● | - | - | - | ||
519 S3M | 173 | 519 | ● | ● | ● | ● | ● | ● | ||
525 S3M | 175 | 525 | ● | ● | ● | - | - | - | ||
537 S3M | 179 | 537 | ● | ● | ● | ● | ● | ● | ||
540 S3M | 180 | 540 | ● | ● | ● | ● | ● | ● | ||
564 S3M | 188 | 564 | - | - | - | ● | ● | ● | ||
591 S3M | 197 | 591 | ● | ● | ● | ● | ● | ● | ||
600 S3M | 200 | 600 | ● | ● | ● | ● | ● | ● | ||
612 S3M | 204 | 612 | ● | ● | ● | - | - | - | ||
633 S3M | 211 | 633 | ● | ● | ● | ● | ● | ● | ||
645 S3M | 215 | 645 | ● | ● | ● | ● | ● | ● | ||
660 S3M | 220 | 660 | ● | ● | ● | - | - | - | ||
681 S3M | 227 | 681 | - | - | - | ● | ● | ● | ||
741 S3M | 247 | 741 | ● | ● | ● | ● | ● | ● | ||
750 S3M | 250 | 750 | ● | ● | ● | ● | ● | ● | ||
804 S3M | 268 | 804 | ● | ● | ● | - | - | - | ||
810 S3M | 270 | 810 | ● | ● | ● | - | - | - | ||
852 S3M | 284 | 852 | ● | ● | ● | - | - | - | ||
900 S3M | 300 | 900 | ● | ● | ● | - | - | - | ||
918 S3M | 306 | 918 | ● | ● | ● | - | - | - | ||
1050 S3M | 350 | 1050 | ● | ● | ● | - | - | - | ||
1080 S3M | 360 | 1080 | ● | ● | ● | - | - | - | ||
1119 S3M | 373 | 1119 | ● | ● | ● | - | - | - | ||
1170 S3M | 390 | 1170 | ● | ● | ● | - | - | - | ||
1203 S3M | 401 | 1203 | ● | ● | ● | - | - | - | ||
1221 S3M | 407 | 1221 | ● | ● | ● | - | - | - | ||
1236 S3M | 412 | 1236 | ● | ● | ● | - | - | - | ||
1245 S3M | 415 | 1245 | ● | ● | ● | - | - | - | ||
1260 S3M | 420 | 1260 | ● | ● | ● | - | - | - | ||
1290 S3M | 430 | 1290 | ● | ● | ● | - | - | - | ||
1299 S3M | 433 | 1299 | ● | ● | ● | - | - | - | ||
1332 S3M | 444 | 1332 | ● | ● | ● | - | - | - | ||
1401 S3M | 467 | 1401 | ● | ● | ● | - | - | - | ||
1596 S3M | 532 | 1596 | ● | ● | ● | - | - | - | ||
1680 S3M | 560 | 1680 | ● | ● | ● | - | - | - | ||
1788 S3M | 596 | 1788 | ● | ● | ● | - | - | - | ||
2100 S3M | 700 | 2100 | ● | ● | ● | - | - | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Belt Type | Closed End | Belt Tooth Surface | Standard (Single Sided) | Belt Type | S3M |
---|---|---|---|---|---|
Belt Shape Type | Round Tooth Profile Super Torque | Transmission Torque | High Torque Transmission |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy