(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Has nearly doubled transmission capacity compared to high torque timing belts, and enables higher-load transmission and space-saving design.
Part Number
Configured Part Number is shown.
Type | [ M ] Material | |
HTBN | ① Rubber | High Hardness Synthetic Rubber: Hardness 88° |
② Core Wire | Glass Core Wire | |
③ Cloth | Nylon Cloth |
Part Number | ||||
Type | Belt Number | Belt Nominal Width | ||
HTBN | 1800-MTS8M | - 400 |
Type | Pitch | ℓ | H | h | i | PLD | Unit Mass g/m (Width: 10mm) |
MTS8M | 8 | 5.2 | 5.3 | 3.05 | 2.25 | 0.686 | 45.0 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | ||
Type | Belt Number | Belt Nominal Width | ||
HTBN (Rubber) | 528-MTS8M | 150 (15mm) 250 (25mm) 300 (30mm) 400 (40mm) | 66 | 528 |
560-MTS8M | 70 | 560 | ||
584-MTS8M | 73 | 584 | ||
600-MTS8M | 75 | 600 | ||
632-MTS8M | 79 | 632 | ||
640-MTS8M | 80 | 640 | ||
656-MTS8M | 82 | 656 | ||
712-MTS8M | 89 | 712 | ||
720-MTS8M | 90 | 720 | ||
760-MTS8M | 95 | 760 | ||
800-MTS8M | 100 | 800 | ||
824-MTS8M | 103 | 824 | ||
848-MTS8M | 106 | 848 | ||
856-MTS8M | 107 | 856 | ||
880-MTS8M | 110 | 880 | ||
896-MTS8M | 112 | 896 | ||
920-MTS8M | 115 | 920 | ||
928-MTS8M | 116 | 928 | ||
944-MTS8M | 118 | 944 | ||
960-MTS8M | 120 | 960 | ||
976-MTS8M | 122 | 976 | ||
1000-MTS8M | 125 | 1000 | ||
1024-MTS8M | 128 | 1024 | ||
1056-MTS8M | 132 | 1056 | ||
1080-MTS8M | 135 | 1080 | ||
1120-MTS8M | 140 | 1120 | ||
1152-MTS8M | 144 | 1152 | ||
1160-MTS8M | 145 | 1160 | ||
1200-MTS8M | 150 | 1200 | ||
1216-MTS8M | 152 | 1216 | ||
1248-MTS8M | 156 | 1248 | ||
1280-MTS8M | 160 | 1280 | ||
1304-MTS8M | 163 | 1304 | ||
1320-MTS8M | 165 | 1320 | ||
1352-MTS8M | 169 | 1352 | ||
1360-MTS8M | 170 | 1360 | ||
1400-MTS8M | 175 | 1400 | ||
1480-MTS8M | 185 | 1480 | ||
1520-MTS8M | 190 | 1520 | ||
1600-MTS8M | 200 | 1600 | ||
1640-MTS8M | 205 | 1640 | ||
1680-MTS8M | 210 | 1680 | ||
1760-MTS8M | 220 | 1760 | ||
1800-MTS8M | 225 | 1800 | ||
1880-MTS8M | 235 | 1880 | ||
1960-MTS8M | 245 | 1960 | ||
2000-MTS8M | 250 | 2000 | ||
2064-MTS8M | 258 | 2064 | ||
2400-MTS8M | 300 | 2400 | ||
2600-MTS8M | 325 | 2600 | ||
2800-MTS8M | 350 | 2800 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Belt Type | Closed End | Belt Tooth Surface | Standard (Single Sided) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Core Wire | Belt Type | MTS8M | Belt Shape Type | Round Tooth Profile Mega Torque |
Transmission Torque | High Torque Transmission |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy