Idler Pulleys with Teeth - With Flange, Bearings on Ends, 2GT, 3GT, 5GT, and 8YU Series.
・Materials
|
|
AGTFW | 2000 Series Aluminum Alloy | Aluminum Alloy | Steel | Clear Anodize |
BGTFW | 1045 Carbon Steel or Equivalent | Low Carbon Steel | Black Oxide |
*Bearing Accuracy: JIS B1514 Class 0 (before press-fitting)
[ ! ]Bearings are press-fitted.
Specifications
Part Number | - | d |
|
Type | | Teeth | | Applicable Belt |
AGTFW | | 20 | - | GT3090 | - | 5 |
■2GT, 3GT, 5GT, 8YU (Both Sides Bearing Type)
|
AGTFW | BGTFW |
AGTFW BGTFW | 30 | GT2040 | 5 | 19.10 | 18.59 | 24 | 15 | 5.0 | 8.3 | 7 | 675ZZx2 | 8 | 2.5 | ● | - |
GT2060 | 5 | 19.10 | 18.59 | 24 | 15 | 7.0 | 10.3 | 7 | 675ZZx2 | 8 | 2.5 | ● | - |
GT2090 | 5 | 19.10 | 18.59 | 24 | 15 | 10.0 | 13.3 | 7 | 675ZZx2 | 8 | 2.5 | ● | - |
20 | GT3090 | 5 | 19.10 | 18.34 | 23 | 14 | 10.3 | 14.0 | 7 | 675ZZx2 | 8 | 2.5 | ● | - |
GT3150 | 5 | 19.10 | 18.34 | 23 | 14 | 16.3 | 20.0 | 7 | 675ZZx2 | 8 | 2.5 | ● | - |
24 | GT3090 | 6 | 22.92 | 22.16 | 26 | 18 | 10.3 | 14.0 | 9 | 676ZZx2 | 10 | 3 | ● | - |
GT3150 | 6 | 22.92 | 22.16 | 26 | 18 | 16.3 | 20.0 | 9 | 676ZZx2 | 10 | 3 | ● | - |
30 | GT3090 | 8 | 28.65 | 27.89 | 32 | 23 | 10.3 | 14.0 | 11 | 678ZZx2 | 12 | 3.5 | ● | - |
GT3150 | 8 | 28.65 | 27.89 | 32 | 23 | 16.3 | 20.0 | 11 | 678ZZx2 | 12 | 3.5 | ● | - |
20 | GT5120 | 8 | 31.83 | 30.69 | 35 | 24 | 13.3 | 17.0 | 11 | 678ZZx2 | 12 | 3.5 | ● | ● |
GT5150 | 8 | 31.83 | 30.69 | 35 | 24 | 16.3 | 20.0 | 11 | 678ZZx2 | 12 | 3.5 | ● | ● |
30 | GT5120 | 8 | 47.75 | 46.61 | 51 | 39 | 13.3 | 17.0 | 11 | 678ZZx2 | 12 | 3.5 | ● | ● |
GT5150 | 12 | 47.75 | 46.61 | 51 | 39 | 16.3 | 20.0 | 18.5 | 6801ZZx2 | 21 | 5 | ● | ● |
32 | GT5120 | 12 | 50.93 | 49.79 | 55 | 42 | 13.3 | 17.0 | 18.5 | 6801ZZx2 | 21 | 5 | ● | ● |
GT5150 | 12 | 50.93 | 49.79 | 55 | 42 | 16.3 | 20.0 | 18.5 | 6801ZZx2 | 21 | 5 | ● | ● |
36 | GT5120 | 15 | 57.30 | 56.16 | 61 | 49 | 13.3 | 17.0 | 21.5 | 6802ZZx2 | 24 | 5 | ● | ● |
GT5150 | 15 | 57.30 | 56.16 | 61 | 49 | 16.3 | 20.0 | 21.5 | 6802ZZx2 | 24 | 5 | ● | ● |
30 | YU8200 | 25 | 76.39 | 75.02 | 85 | 64 | 21.7 | 28.0 | 34.5 | 6805ZZx2 | 37 | 7 | ● | ● |
YU8250 | 25 | 76.39 | 75.02 | 85 | 64 | 26.7 | 33.0 | 34.5 | 6805ZZx2 | 37 | 7 | ● | ● |
Alterations
Part Number |
---|
AGTFW20-GT3090-5 |
AGTFW20-GT3150-5 |
AGTFW20-GT5120-8 |
AGTFW20-GT5150-8 |
AGTFW24-GT3090-6 |
AGTFW24-GT3150-6 |
AGTFW30-GT2040-5 |
AGTFW30-GT2060-5 |
AGTFW30-GT2090-5 |
AGTFW30-GT3090-8 |
AGTFW30-GT3150-8 |
AGTFW30-GT5120-8 |
AGTFW30-GT5150-12 |
AGTFW30-YU8200-25 |
AGTFW30-YU8250-25 |
AGTFW32-GT5120-12 |
AGTFW32-GT5150-12 |
AGTFW36-GT5120-15 |
AGTFW36-GT5150-15 |
BGTFW20-GT5120-8 |
BGTFW20-GT5150-8 |
BGTFW30-GT5120-8 |
BGTFW30-GT5150-12 |
BGTFW30-YU8200-25 |
BGTFW30-YU8250-25 |
BGTFW32-GT5120-12 |
BGTFW32-GT5150-12 |
BGTFW36-GT5120-15 |
BGTFW36-GT5150-15 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Belt Type | Belt Width Used(mm) (mm) | Number of Teeth (T) | Material | Surface Treatment | Shaft Bore Dia. d (mm) |
---|
| 1 Piece(s) | Available |
10 Days or more
| 10 | 3GT | 9 | 20 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodize | 5 |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 3GT | 15 | 20 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodize | 5 |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 5GT | 12 | 20 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodize | 8 |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 5GT | 15 | 20 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodize | 8 |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 3GT | 9 | 24 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodize | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 3GT | 15 | 24 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodize | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 2GT | 4 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodize | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 2GT | 6 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodize | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 2GT | 9 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodize | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 3GT | 9 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodize | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 3GT | 15 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodize | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 5GT | 12 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodize | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 5GT | 15 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodize | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 8YU | 20 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodize | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 8YU | 25 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodize | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 5GT | 12 | 32 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodize | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 5GT | 15 | 32 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodize | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 5GT | 12 | 36 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodize | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 5GT | 15 | 36 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodize | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 5GT | 12 | 20 | Steel | Black Oxide Coating | 8 |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 5GT | 15 | 20 | Steel | Black Oxide Coating | 8 |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 5GT | 12 | 30 | Steel | Black Oxide Coating | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 5GT | 15 | 30 | Steel | Black Oxide Coating | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 8YU | 20 | 30 | Steel | Black Oxide Coating | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 8YU | 25 | 30 | Steel | Black Oxide Coating | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 5GT | 12 | 32 | Steel | Black Oxide Coating | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 5GT | 15 | 32 | Steel | Black Oxide Coating | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 5GT | 12 | 36 | Steel | Black Oxide Coating | - |
| 1 Piece(s) | Available |
10 Days or more
| 10 | 5GT | 15 | 36 | Steel | Black Oxide Coating | - |
Loading...
Basic Information
Configure Remaining Specifications
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to
manufacturer catalogs
.
Additional Products in this Category
- Timing Pulleys - High torque, S14M series.
- Timing Pulleys - T2.5 Series.
- Timing Pulleys - High torque, MR2 series, Power Grip® GT3.
- Flange for Timing Pulley - Aluminum, thickness 1.0 mm, series MXL, XL, L, S2M, S3M, S5M, T5, T10.
- Flange for Timing Pulley - Low carbon steel, thickness 1.6 mm, series XL, L, S5M, S8M, T5, T10.
- Timing Pulleys - High Torque, Metric Pilot Bore, S8M Series.
- Timing Pulleys - H Series.
- Timing Pulleys - S8M Series.
Complementary Products
Tech Support
- Technical Support
- Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
- Mon. - Fri. 8 a.m. - 6 p.m.
- Technical Inquiry
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy