(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Idler Pulleys with Teeth - With Flange, Central Bearing, L and H Series.

Idler Pulleys with Teeth - With Flange, Central Bearing, L and H Series.
  • Volume Discount
  • Spec Change

New: 304 SS and hard anodize types are added. [August 2023]
Can be used as the tension adjuster for timing belts or as the pulley on the driven side.

  • inCAD Components

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.
フランジ付歯付アイドラー センターベアリングタイプ L・H:Related Image
[ ! ]Bearings are press-fitted.
* Bearing Accuracy: JIS B1514 Class 0
・Materials
Type[ M ] Material[ S ] Surface Treatment
Main BodyFlangeBearing
AATF7075 Aluminum AlloyAluminum AlloySteelClear Anodize
BATF1045 Carbon Steel
or Equivalent
Low Carbon SteelBlack Oxide
MATFElectroless Nickel Plating

Specifications

Part Number
 
Type Teeth Applicable Belt
AATF 22 L050
■L Type (Center Bearing Type)
Part NumberShaft
Diameter d
P.D.O.D.FEAWSBearing DimensionsCompliance with Standard
TypeTeethApplicable BeltNo.DBAATFBATFMATF
AATF
BATF
MATF
16L0501048.51 47.75 5540141956200ZZx1309
L0751048.51 47.75 554021268.56200ZZx1309
18L0501254.57 53.81 614514194.56201ZZx13210
L0751254.57 53.81 6145212686201ZZx13210
L1001254.57 53.81 6145273266201ZZx23210
20L0501260.64 59.88 675014194.56201ZZx13210
L0751260.64 59.88 6750212686201ZZx13210
L1001260.64 59.88 6750273266201ZZx23210
22L0501566.70 65.94 8060141946202ZZx13511
30L0501590.96 90.20 9980141946202ZZx13511--
■H Type (Center Bearing Type)
Part NumberShaft
Diameter d
P.D.O.D.FEAWSBearing DimensionsCompliance with Standard
TypeTeethApplicable BeltNo.DBAATFBATFMATF
AATF
BATF
MATF
14H0751256.60 55.22 6145212636201ZZx23210-
H1001256.60 55.22 6145273266201ZZx23210
H1501556.60 55.22 6145404511.56202ZZx23511
H2001556.60 55.22 6145545918.56202ZZx23511
16H0751264.68 63.31 7056212636201ZZx23210-
H1001264.68 63.31 7056273266201ZZx23210
H1501564.68 63.31 7056404511.56202ZZx23511
H2001564.68 63.31 7056545918.56202ZZx23511
18H0751572.77 71.39 8060212646002ZZx2329-
20H0751580.85 79.48 8767212646002ZZx2329-
22H0751588.94 87.56 9575212646002ZZx2329-
24H0751597.02 95.65 10484212646002ZZx2329-
25H07515101.06 99.69 11190212646002ZZx2329-
28H07515113.19 111.82 123102212646002ZZx2329-

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AATF14H100
AATF14H150
AATF14H200
AATF16H100
AATF16H150
AATF16H200
AATF16L050
AATF16L075
AATF18L050
AATF18L075
AATF18L100
AATF20L050
AATF20L075
AATF20L100
AATF22L050
AATF30L050
BATF14H075
BATF14H100
BATF14H150
BATF14H200
BATF16H075
BATF16H100
BATF16H150
BATF16H200
BATF16L050
BATF16L075
BATF18H075
BATF18L050
BATF18L075
BATF18L100
BATF20H075
BATF20L050
BATF20L075
BATF20L100
BATF22H075
BATF22L050
BATF24H075
BATF25H075
BATF28H075
MATF14H075
MATF14H100
MATF14H150
MATF14H200
MATF16H075
MATF16H100
MATF16H150
MATF16H200
MATF16L050
MATF16L075
MATF18H075
MATF18L050
MATF18L075
MATF18L100
MATF20H075
MATF20L050
MATF20L075
MATF20L100
MATF22H075
MATF22L050
MATF24H075
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Type Belt Width Used(Inch)
(Inch)
Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Material Surface Treatment
1 Piece(s)Available

10 Days or more

10H1.00 in (1")25.414[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize
1 Piece(s)Available

10 Days or more

10H1.50 in (1-1/2'')38.114[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize
1 Piece(s)Available

10 Days or more

10H2.00 in (2")50.814[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize
1 Piece(s)Available

10 Days or more

10H1.00 in (1")25.416[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize
1 Piece(s)Available

10 Days or more

10H1.50 in (1-1/2'')38.116[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize
1 Piece(s)Available

10 Days or more

10H2.00 in (2")50.816[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize
1 Piece(s)Available

10 Days or more

10L0.5 in (1/2")12.716[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize
1 Piece(s)Available

10 Days or more

10L0.75 in (3/4")19.116[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize
1 Piece(s)Available

10 Days or more

10L0.5 in (1/2")12.718[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize
1 Piece(s)Available

10 Days or more

10L0.75 in (3/4")19.118[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize
1 Piece(s)Available

10 Days or more

10L1.00 in (1")25.418[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize
1 Piece(s)Available

10 Days or more

10L0.5 in (1/2")12.720[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize
1 Piece(s)Available

10 Days or more

10L0.75 in (3/4")19.120[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize
1 Piece(s)Available

10 Days or more

10L1.00 in (1")25.420[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize
1 Piece(s)Available

10 Days or more

10L0.5 in (1/2")12.722[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize
1 Piece(s)Available

10 Days or more

10L0.5 in (1/2")12.730[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize
1 Piece(s)Available

10 Days or more

10H0.75 in (3/4")19.114SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

10H1.00 in (1")25.414SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

10H1.50 in (1-1/2'')38.114SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

10H2.00 in (2")50.814SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

10H0.75 in (3/4")19.116SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

10H1.00 in (1")25.416SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

10H1.50 in (1-1/2'')38.116SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

10H2.00 in (2")50.816SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

10L0.5 in (1/2")12.716SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

10L0.75 in (3/4")19.116SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

10H0.75 in (3/4")19.118SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

10L0.5 in (1/2")12.718SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

10L0.75 in (3/4")19.118SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

10L1.00 in (1")25.418SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

10H0.75 in (3/4")19.120SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

10L0.5 in (1/2")12.720SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

10L0.75 in (3/4")19.120SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

10L1.00 in (1")25.420SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

10H0.75 in (3/4")19.122SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

10L0.5 in (1/2")12.722SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

10H0.75 in (3/4")19.124SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

10H0.75 in (3/4")19.125SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

10H0.75 in (3/4")19.128SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

10H0.75 in (3/4")19.114SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10H1.00 in (1")25.414SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10H1.50 in (1-1/2'')38.114SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10H2.00 in (2")50.814SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10H0.75 in (3/4")19.116SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10H1.00 in (1")25.416SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10H1.50 in (1-1/2'')38.116SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10H2.00 in (2")50.816SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10L0.5 in (1/2")12.716SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10L0.75 in (3/4")19.116SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10H0.75 in (3/4")19.118SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10L0.5 in (1/2")12.718SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10L0.75 in (3/4")19.118SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10L1.00 in (1")25.418SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10H0.75 in (3/4")19.120SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10L0.5 in (1/2")12.720SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10L0.75 in (3/4")19.120SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10L1.00 in (1")25.420SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10H0.75 in (3/4")19.122SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10L0.5 in (1/2")12.722SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

10H0.75 in (3/4")19.124SteelElectroless Nickel Plating

Loading...

Example

フランジ付歯付アイドラー センターベアリングタイプ L・H:Related Image
 

Basic Information

Type Idlers with Teeth Timing Pulleys/Idlers Idlers

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.