(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Bearings - Engineered plastic, flanged on one edge, and threaded stem.

Conveyor Bearings - Engineered plastic, flanged on one edge, and threaded stem.
  • Volume Discount
  • Lead Time Reduction

•Type: Single Flanged
•Nominal Screw Dimension M (mm): 6
•Operating Environment: Standard
•Mounting Style: Threaded Stud Hex Socket
•Tightening Method: With Hex Socket

  • inCAD Components
エンプラベアリング 片フランジタイプ:Related Image
Bearing Accuracy
JIS B 1514 0 Class
・Materials
Type[ M ]Material[ S ]Surface Treatment
Threaded Stud Hex SocketSurface PlasticBearingShaftShaft
EKBHPolyacetal52100 Bearing SteelSWCH Carbon SteelTrivalent Chromate

Specifications

Part Number
EKBH24
Part NumberAllowable Load
N
D1BB1Hex Socket GBearing
Used
TypeD
EKBH (Threaded Stud Hex Socket)2478.42071.52.5696ZZ
3517630925608ZZ
kgf=Nx0.101972
[ ! ]For bearing detailed dimensions, see P.989.

Price list

Part NumberAvailable Sizes
Threaded Stud Hex Socket
TypeDEKBH
EKBH (Threaded Stud Hex Socket)24 
35

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EKBH24
EKBH35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(Ø)
Width B
(mm)
Allowable Load Range
(N)
Allowable Load
(N)
1 Piece(s)Available

8 Days or more

1024750.1~100.078.4
1 Piece(s)Available

8 Days or more

10359100.1~200.0176

Loading...

  1. 1

Technical Information

Bearing Dimensions

For applicable bearings, click here.

Compatible Models

 

Basic Information

Type One Side Flanged Mounting Style Threaded Stud Hex Socket Operating Environment Standard (for Light Load)
Screw Head Shape Hex Socket Nominal of Thread M(mm) 6

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.