(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Bearings - Engineering plastic, U groove, straight bore.

Conveyor Bearings - Engineering plastic, U groove, straight bore.
  • Volume Discount
  • Lead Time Reduction

•Type: U-Shaped Groove
•Nominal Screw Dimension M (mm): 6
•Operating Environment: Standard
•Surface Material: Polyacetal (Standardized)
•Bearing Material: 440C Stainless Steel Equivalent

  • inCAD Components
エンプラベアリング U溝タイプ:Related Image
Bearing Accuracy JIS B 1514 0 Class
・Materials
ShapeType[ M ]Material[ S ]Surface Treatment
Straight BoreSurface PlasticBearingShaftShaft
U GrooveEUBSPolyacetal440C Stainless Steel304 Stainless Steel Equivalent-
EUB52100 Bearing SteelSWCH Carbon SteelTrivalent Chromate

Specifications

Part Number
EUB24
Part NumberAllowable Load N
( ) indicates 304 Stainless Steel
dD1BRBearing
Used
TypeD
Straight Bore
EUBS
EUB
2278.4
(39.2)
61972.5696ZZ
2478.4
(39.2)
62172.5696ZZ
30176
(88)
82792.5608ZZ
35176
(88)
83192.5608ZZ
[ ! ]For detailed bearing dimensions, see P.989.
kgf=Nx0.101972

Price list

Part NumberAvailable Sizes
Straight Bore
TypeDEUBSEUB
Straight Bore
EUBS
EUB
22  
24
30
35

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EUB22
EUB24
EUB30
EUB35
EUBBS22
EUBBS24
EUBBS30
EUBBS35
EUBS22
EUBS24
EUBS30
EUBS35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing material Mounting Style Outer Diameter D
(Ø)
Width B
(mm)
Screw Head Shape Nominal of Thread M
(mm)
I.D. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
1 Piece(s)Available

8 Days or more

10-[Shaft Mount] No Thread227--650.1~100.078.4
1 Piece(s)Available

8 Days or more

10-[Shaft Mount] No Thread247--650.1~100.078.4
1 Piece(s)Available

Same day

Stock

10-[Shaft Mount] No Thread309--8100.1~200.0176
1 Piece(s)Available

8 Days or more

10-[Shaft Mount] No Thread359--8100.1~200.0176
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent[Screw] Male thread227With Flat-Blade Screwdriver Groove6-50.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent[Screw] Male thread247With Flat-Blade Screwdriver Groove6-50.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent[Screw] Male thread309With Flat-Blade Screwdriver Groove6-100.1~200.0176
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent[Screw] Male thread359With Flat-Blade Screwdriver Groove6-100.1~200.0176
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent[Shaft Mount] No Thread227--650.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent[Shaft Mount] No Thread247--650.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent[Shaft Mount] No Thread309--8100.1~200.0176
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent[Shaft Mount] No Thread359--8100.1~200.0176

Loading...

  1. 1

Technical Information

Bearing Dimensions

For applicable bearings, click here.

Compatible Models

 

Basic Information

Type U Groove Surface Material Polyacetal (Standardized) Operating Environment Standard (for Light Load)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.