(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Bearings - Engineering plastic, round type, threaded stem.

Conveyor Bearings - Engineering plastic, round type, threaded stem.
  • Volume Discount
  • Lead Time Reduction

•Type: Type R
•Operating Environment: Standard

  • inCAD Components
エンプラベアリング Rタイプ おねじ付:Related Image
Bearing Accuracy
JIS B 1514 0 Class
・Materials
Type[ M ]Material[ S ]Surface Treatment
Threaded StudThreaded Stud Hex SocketLong Threaded StudSurface PlasticBearingShaftShaft
ERBBSERBHS-Polyacetal440C Stainless Steel304 Stainless Steel Equivalent-
ERBBERBHERBBL52100 Bearing SteelSWCH Carbon SteelTrivalent Chromate
-ERBHZ-Antistatic Polyacetal304 Stainless Steel (Low Particle Generation)304 Stainless Steel Equivalent-
[ ! ]ERBHZ uses low particulate grease and the resin section may be discolored due to reactions with ultraviolet, but the functionality will not be affected.
[ ! ]
Surface resistivity of antistatic polyacetal is 1.5x1011Ω (Temperature 23°C / Humidity 65%)
[ ! ]For identification, markings are painted on the side of antistatic polyacetal plastic parts. Wipe off before use.

Specifications

Part Number
ERBB20
Part NumberAllowable Load N
( ) indicates 304 Stainless Steel
RBM
(Coarse)
LHex Socket GBearing UsedCompliance with Standard
Threaaded StudThreaded Stud Hex SocketLong Threaded Stud
TypeDERBBSERBBERBHSERBHERBHZERBBL
Threaded Stud
ERBBS
ERBB




Hex Socket
ERBHS
ERBH

ERBHZ
Long Threaded Stud
ERBBL
1978.4(39.2)566812.5696ZZ
2078.4(39.2)566812.5696ZZ
2278.4(39.2)576812.5696ZZ
2478.4(39.2)576812.5696ZZ
2678.4(39.2)58680.52.5696ZZ--
30176(88)596815608ZZ
35176(88)596815608ZZ
*40245612812266200ZZ-----
[ ! ]* marked sizes are only available for ERBH.*45245612812266200ZZ-----
*50245612812266200ZZ-----
[ ! ]Plating color may vary depending on production lot but no differences in plating properties.
[ ! ]For detailed bearing dimensions, see P.989, 991.
kgf=Nx0.101972

Price list

Part NumberAvailable Sizes
Threaded StudThreaded Stud Hex SocketLong
Threaded Stud
TypeDERBBSERBBERBHSERBHERBHZERBBL
Threaded Stud
ERBBS
ERBB



Hex Socket
ERBHS
ERBH

ERBHZ
Long Threaded Stud
ERBBL
19      
20
22
24
26--
30  
35
*40--- --
[ ! ]* marked sizes are only available for ERBH.*45
*50

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERBB19
ERBB20
ERBB22
ERBB24
ERBB26
ERBB30
ERBB35
ERBBL19
ERBBL20
ERBBL22
ERBBL24
ERBBL30
ERBBL35
ERBBS19
ERBBS20
ERBBS22
ERBBS24
ERBBS26
ERBBS30
ERBBS35
ERBH19
ERBH20
ERBH22
ERBH24
ERBH26
ERBH30
ERBH35
ERBH40
ERBH45
ERBH50
ERBHS19
ERBHS20
ERBHS22
ERBHS24
ERBHS26
ERBHS30
ERBHS35
ERBHZ19
ERBHZ20
ERBHZ22
ERBHZ24
ERBHZ30
ERBHZ35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing material Mounting Style Outer Diameter D
(Ø)
Width B
(mm)
Screw Head Shape Nominal of Thread M
(mm)
Allowable Load Range
(N)
Allowable Load
(N)
1 Piece(s)Available

8 Days or more

10--196With Phillips Screwdriver Groove650.1~100.078.4
1 Piece(s)Available

8 Days or more

10--206With Phillips Screwdriver Groove650.1~100.078.4
1 Piece(s)Available

8 Days or more

10--227With Phillips Screwdriver Groove650.1~100.078.4
1 Piece(s)Available

8 Days or more

10--247With Phillips Screwdriver Groove650.1~100.078.4
1 Piece(s)Available

8 Days or more

10--268With Phillips Screwdriver Groove650.1~100.078.4
1 Piece(s)Available

8 Days or more

10--309With Phillips Screwdriver Groove6100.1~200.0176
1 Piece(s)Available

8 Days or more

10--359With Phillips Screwdriver Groove6100.1~200.0176
1 Piece(s)Available

8 Days or more

10-[Screw] Long Threaded Stud196With Flat-Blade Screwdriver Groove650.1~100.078.4
1 Piece(s)Available

8 Days or more

10-[Screw] Long Threaded Stud206With Flat-Blade Screwdriver Groove650.1~100.078.4
1 Piece(s)Available

10 Days or more

10-[Screw] Long Threaded Stud227With Flat-Blade Screwdriver Groove650.1~100.078.4
1 Piece(s)Available

8 Days or more

10-[Screw] Long Threaded Stud247With Flat-Blade Screwdriver Groove650.1~100.078.4
1 Piece(s)Available

8 Days or more

10-[Screw] Long Threaded Stud309With Flat-Blade Screwdriver Groove6100.1~200.0176
1 Piece(s)Available

10 Days or more

10-[Screw] Long Threaded Stud359With Flat-Blade Screwdriver Groove6100.1~200.0176
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-196With Flat-Blade Screwdriver Groove650.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-206With Flat-Blade Screwdriver Groove650.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-227With Flat-Blade Screwdriver Groove650.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-247With Flat-Blade Screwdriver Groove650.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-268With Flat-Blade Screwdriver Groove650.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-309With Flat-Blade Screwdriver Groove6100.1~200.0176
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-359With Flat-Blade Screwdriver Groove6100.1~200.0176
1 Piece(s)Available

Same day

Stock

10-[Screw] Threaded Stud Hex Socket196Hex Socket650.1~100.078.4
1 Piece(s)Available

8 Days or more

10-[Screw] Threaded Stud Hex Socket206Hex Socket650.1~100.078.4
1 Piece(s)Available

8 Days or more

10-[Screw] Threaded Stud Hex Socket227Hex Socket650.1~100.078.4
1 Piece(s)Available

8 Days or more

10-[Screw] Threaded Stud Hex Socket247Hex Socket650.1~100.078.4
1 Piece(s)Available

8 Days or more

10-[Screw] Threaded Stud Hex Socket268Hex Socket650.1~100.078.4
1 Piece(s)Available

8 Days or more

10-[Screw] Threaded Stud Hex Socket309Hex Socket6100.1~200.0176
1 Piece(s)Available

8 Days or more

10-[Screw] Threaded Stud Hex Socket359Hex Socket6100.1~200.0176
1 Piece(s)Available

8 Days or more

10-[Screw] Threaded Stud Hex Socket4012Hex Socket8200.1~300.0245
1 Piece(s)Available

8 Days or more

10-[Screw] Threaded Stud Hex Socket4512Hex Socket8200.1~300.0245
1 Piece(s)Available

8 Days or more

10-[Screw] Threaded Stud Hex Socket5012Hex Socket8200.1~300.0245
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent[Screw] Threaded Stud Hex Socket196Hex Socket650.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent[Screw] Threaded Stud Hex Socket206Hex Socket650.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent[Screw] Threaded Stud Hex Socket227Hex Socket650.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent[Screw] Threaded Stud Hex Socket247Hex Socket650.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent[Screw] Threaded Stud Hex Socket268Hex Socket650.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent[Screw] Threaded Stud Hex Socket309Hex Socket6100.1~200.0176
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent[Screw] Threaded Stud Hex Socket359Hex Socket6100.1~200.0176
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel (Low Particle Generation)[Screw] Threaded Stud Hex Socket196Hex Socket620.1~50.039.2
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel (Low Particle Generation)[Screw] Threaded Stud Hex Socket206Hex Socket620.1~50.039.2
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel (Low Particle Generation)[Screw] Threaded Stud Hex Socket227Hex Socket620.1~50.039.2
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel (Low Particle Generation)[Screw] Threaded Stud Hex Socket247Hex Socket620.1~50.039.2
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel (Low Particle Generation)[Screw] Threaded Stud Hex Socket309Hex Socket650.1~100.088
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel (Low Particle Generation)[Screw] Threaded Stud Hex Socket359Hex Socket650.1~100.088

Loading...

  1. 1

Technical Information

Bearing Dimensions

For applicable bearings, click here.

Compatible Models

 

Basic Information

Type Type R Operating Environment Standard (for Light Load)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.