(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Bearings - Engineering plastic, R type (round).

Conveyor Bearings - Engineering plastic, R type (round).
  • Volume Discount
  • Lead Time Reduction

•Type: Type R
•Operating Environment: Standard
•Mounting Style: Straight Bore

  • inCAD Components

Part Number

Configured Part Number is shown.

エンプラベアリング Rタイプ:Related Image
Bearing Accuracy
JIS B 1514 0 Class
・Materials
Type[ M ]Material[ S ]Surface Treatment
Straight BoreSurface PlasticBearingShaftShaft
ERBSPolyacetal440C Stainless Steel304 Stainless Steel Equivalent-
ERB52100 Bearing SteelSWCH Carbon SteelTrivalent Chromate
ERBZAntistatic Polyacetal304 Stainless Steel (Low Particle Generation)304 Stainless Steel Equivalent-
[ ! ]ERBZ uses low particulate grease and the resin section may be discolored due to reactions with ultraviolet, but the functionality will not be affected.
[ ! ]
Surface resistivity of antistatic polyacetal is 1.5x1011Ω (Temperature 23°C / Humidity 65%)
[ ! ]For identification, markings are painted on the side of antistatic polyacetal plastic parts. Wipe off before use.

Specifications

Part Number
ERB24
Part NumberAllowable Load N
( ) indicates 304 Stainless Steel
dRBBearing UsedCompliance with Standard
Straight Bore
TypeDERBSERBERBZ
Straight Bore
ERBS
ERB

ERBZ
1978.4 (39.2)656696ZZ
2078.4 (39.2)656696ZZ
2278.4 (39.2)657696ZZ
2478.4 (39.2)657696ZZ
2678.4 (39.2)658696ZZ-
30176 (88)859608ZZ
35176 (88)859608ZZ
*40245106126200ZZ-
[ ! ]* marked sizes are only available for ERBS and ERB.*45245106126200ZZ-
*50245106126200ZZ-
[ ! ]Plating color may vary depending on production lot but no differences in plating properties.
[ ! ]For detailed bearing dimensions, see P.989, 991.
kgf=Nx0.101972

Price list

Part NumberAvailable Sizes
Straight Bore
TypeDERBSERBERBZ
Straight Bore
ERBS
ERB

ERBZ
19   
20
22
24
26-
30 
35
*40  -
[ ! ]* marked sizes are only available for ERBS, ERB.*45
*50

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERB19
ERB20
ERB22
ERB24
ERB26
ERB30
ERB35
ERB40
ERB45
ERB50
ERBS19
ERBS20
ERBS22
ERBS24
ERBS26
ERBS30
ERBS35
ERBS40
ERBS45
ERBS50
ERBZ19
ERBZ20
ERBZ22
ERBZ24
ERBZ30
ERBZ35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing material Outer Diameter D
(Ø)
Width B
(mm)
I.D. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
1 Piece(s)Available

10 Days or more

10-196650.1~100.078.4
1 Piece(s)Available

8 Days or more

10-206650.1~100.078.4
1 Piece(s)Available

8 Days or more

10-227650.1~100.078.4
1 Piece(s)Available

8 Days or more

10-247650.1~100.078.4
1 Piece(s)Available

8 Days or more

10-268650.1~100.078.4
1 Piece(s)Available

8 Days or more

10-3098100.1~200.0176
1 Piece(s)Available

8 Days or more

10-3598100.1~200.0176
1 Piece(s)Available

8 Days or more

10-401210200.1~300.0245
1 Piece(s)Available

8 Days or more

10-451210200.1~300.0245
1 Piece(s)Available

8 Days or more

10-501210200.1~300.0245
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent196650.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent206650.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent227650.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent247650.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent268650.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent3098100.1~200.0176
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent3598100.1~200.0176
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent401210200.1~300.0245
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent451210200.1~300.0245
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent501210200.1~300.0245
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel (Low Particle Generation)196620.1~50.039.2
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel (Low Particle Generation)206620.1~50.039.2
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel (Low Particle Generation)227620.1~50.039.2
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel (Low Particle Generation)247620.1~50.039.2
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel (Low Particle Generation)309850.1~100.088
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel (Low Particle Generation)359850.1~100.088
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing material Outer Diameter D
(Ø)
Width B
(mm)
I.D. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)

Loading...

  1. 1

Technical Information

Bearing Dimensions

For applicable bearings, click here.

Compatible Models

Basic Information

Type Type R Mounting Style Straight Bore Operating Environment Standard (for Light Load)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.