(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Pipe Rollers - with Press-Fit Bushings, Core Only

Pipe Rollers - with Press-Fit Bushings, Core Only
  • Spec Change

Dedicated drawn aluminum pipes are used. Lightweighed.

  • inCAD Components
Pipe Rollers - Straight, Core Only / Urethane Liner:Related Image
Type [ M ]Material [ S ]Surface Treatment
Core
ROLLA Aluminum Alloy Clear Anodize
ROLLM Steel Electroless Nickel Plating
ROLLS 304 Stainless Steel -
[ ! ]Surface treatment is not applied to shaft end and I.D.
[ ! ]Since the drawing surface of pipe is unpolished, the inner diameter d1 is distorted to some extent.

Specifications

Part Number - d - L
ROLLA50 - 20 - L300
Part Number dH9 L d1 D1 B
Type D Aluminum Alloy 5000 series Steel Stainless Steel
Core Only
ROLLA
ROLLM
ROLLS
20 6 100 150 200 11 12 13 15 10
8 11 12 13 15 10
30 8 100
150
200
250
300
350
400
450
500
15 15.8 18 22 10
10 15 15.8 18 22 10
12 15 15.8 18 22 10
40 12 17 22.7 22 33 10
15 17 22.7 22 33 10
20 22 22.7 22 33 10
50 15 17 30 28 40 10
20 27 30 28 40 10
25 27 30 28 40 10
60 20 22 - - 45 10
25 32 - - 45 10
30 32 - - 45 10
80 25 41 - - 55 15
30 41 - - 55 15
35 41 - - 55 15

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ROLLA20-6-L[100-200/50]
ROLLA20-8-L[100-200/50]
ROLLA30-8-L[100-500/50]
ROLLA30-10-L[100-500/50]
ROLLA30-12-L[100-500/50]
ROLLA40-12-L[100-500/50]
ROLLA40-15-L[100-500/50]
ROLLA40-20-L[100-500/50]
ROLLA50-15-L[100-500/50]
ROLLA50-20-L[100-500/50]
ROLLA50-25-L[100-500/50]
ROLLA60-20-L[100-500/50]
ROLLA60-25-L[100-500/50]
ROLLA60-30-L[100-500/50]
ROLLA80-25-L[100-500/50]
ROLLA80-30-L[100-500/50]
ROLLA80-35-L[100-500/50]
ROLLM20-6-L[100-200/50]
ROLLM20-8-L[100-200/50]
ROLLM30-8-L[100-500/50]
ROLLM30-10-L[100-500/50]
ROLLM30-12-L[100-500/50]
ROLLM40-12-L[100-500/50]
ROLLM40-15-L[100-500/50]
ROLLM40-20-L[100-500/50]
ROLLM50-15-L[100-500/50]
ROLLM50-20-L[100-500/50]
ROLLM50-25-L[100-500/50]
ROLLS20-6-L[100-200/50]
ROLLS20-8-L[100-200/50]
ROLLS30-8-L[100-500/50]
ROLLS30-10-L[100-500/50]
ROLLS30-12-L[100-500/50]
ROLLS40-12-L[100-500/50]
ROLLS40-15-L[100-500/50]
ROLLS40-20-L[100-500/50]
ROLLS50-15-L[100-500/50]
ROLLS50-20-L[100-500/50]
ROLLS50-25-L[100-500/50]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(mm)
Length
(mm)
I.D. d
(mm)
Surface Treatment L
1 Piece(s)

12 Days or more

1020~1006Clear Anodize100 ~ 200
1 Piece(s)

12 Days or more

1020~1008Clear Anodize100 ~ 200
1 Piece(s)

12 Days or more

1030~100 / ~300 / ~5008Clear Anodize100 ~ 500
1 Piece(s)

12 Days or more

1030~100 / ~300 / ~50010Clear Anodize100 ~ 500
1 Piece(s)

12 Days or more

1030~100 / ~300 / ~50012Clear Anodize100 ~ 500
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~50012Clear Anodize100 ~ 500
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~50015Clear Anodize100 ~ 500
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~50020Clear Anodize100 ~ 500
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~50015Clear Anodize100 ~ 500
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~50020Clear Anodize100 ~ 500
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~50025Clear Anodize100 ~ 500
1 Piece(s)

12 Days or more

1060~100 / ~300 / ~50020Clear Anodize100 ~ 500
1 Piece(s)

12 Days or more

1060~100 / ~300 / ~50025Clear Anodize100 ~ 500
1 Piece(s)

12 Days or more

1060~100 / ~300 / ~50030Clear Anodize100 ~ 500
1 Piece(s)

12 Days or more

1080~100 / ~300 / ~50025Clear Anodize100 ~ 500
1 Piece(s)

12 Days or more

1080~100 / ~300 / ~50030Clear Anodize100 ~ 500
1 Piece(s)

12 Days or more

1080~100 / ~300 / ~50035Clear Anodize100 ~ 500
1 Piece(s)

12 Days or more

1020~1006Electroless Nickel100 ~ 200
1 Piece(s)

12 Days or more

1020~1008Electroless Nickel100 ~ 200
1 Piece(s)

12 Days or more

1030~100 / ~300 / ~5008Electroless Nickel100 ~ 500
1 Piece(s)

12 Days or more

1030~100 / ~300 / ~50010Electroless Nickel100 ~ 500
1 Piece(s)

12 Days or more

1030~100 / ~300 / ~50012Electroless Nickel100 ~ 500
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~50012Electroless Nickel100 ~ 500
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~50015Electroless Nickel100 ~ 500
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~50020Electroless Nickel100 ~ 500
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~50015Electroless Nickel100 ~ 500
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~50020Electroless Nickel100 ~ 500
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~50025Electroless Nickel100 ~ 500
1 Piece(s)

12 Days or more

1020~1006None100 ~ 200
1 Piece(s)

12 Days or more

1020~1008None100 ~ 200
1 Piece(s)

12 Days or more

1030~100 / ~300 / ~5008None100 ~ 500
1 Piece(s)

12 Days or more

1030~100 / ~300 / ~50010None100 ~ 500
1 Piece(s)

12 Days or more

1030~100 / ~300 / ~50012None100 ~ 500
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~50012None100 ~ 500
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~50015None100 ~ 500
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~50020None100 ~ 500
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~50015None100 ~ 500
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~50020None100 ~ 500
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~50025None100 ~ 500

Loading...

  1. 1
 

Basic Information

Type Metal roller Mounting Method Bushing Type Roller Shape Straight

Additional Products in this Category

Complementary Products

Tech Support