(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Rollers - with Shafts

Pipe Rollers - with Shafts

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Change

Rollers with the shafts already mounted and the shaft ends already processed in the factory. They help reduce the number of parts.

  • inCAD Components
Pipe Rollers - with Shafts:Related Image
・Materials
[ M ] Material: 1020 Carbon Steel (1025 Carbon Steel equivalent)
[ S ] Surface Treatment: Electroless Nickel Plating

Specifications

Part Number-d-L-E-F-M-N-P-S
(Straight)
(Both Ends Tapped)
(Both Ends Retaining Ring Grooves)
ROLJ60
ROLJM80
ROLJT50
-
-
-
20
30
25
-
-
-
590
720
800
-
-
-
E30
E20
E40
-
-
-
F30
F20
F42
-M12-N12

-


P15

  
-


S35
Part Numberdg6 L
10mm Increment
E, F
1mm Increment
M (Coarse), N (Coarse)P, S
1mm Increment
d1D1Bt Toleranced2 ToleranceApplicable Retaining Ring
TypeD
ROLJ
ROLJM
ROLJT
5015100~8005~45565≤P<E-5
5≤S<F-5
4043251.15+0.14
0
14.30
-0.11
JIS C Type 15
205~6056810121.35190
-0.21
JIS C Type 20
255~755681012161.3523.9JIS C Type 25
60205~60568101249.553301.3519JIS C Type 20
255~755681012161.3523.9JIS C Type 25
305~908101216201.6528.6JIS C Type 30
80255~7556810121668.672401.3523.9JIS C Type 25
305~908101216201.6528.6JIS C Type 30
355~100810121620241.65330
-0.25
JIS C Type 35

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ROLJ50-15-[100-800/10]-E[5-45/1]-F[5-45/1]
ROLJ50-20-[100-800/10]-E[5-60/1]-F[5-60/1]
ROLJ50-25-[100-800/10]-E[5-75/1]-F[5-75/1]
ROLJ60-20-[100-800/10]-E[5-60/1]-F[5-60/1]
ROLJ60-25-[100-800/10]-E[5-75/1]-F[5-75/1]
ROLJ60-30-[100-800/10]-E[5-90/1]-F[5-90/1]
ROLJ80-25-[100-800/10]-E[5-75/1]-F[5-75/1]
ROLJ80-30-[100-800/10]-E[5-90/1]-F[5-90/1]
ROLJ80-35-[100-800/10]-E[5-100/1]-F[5-100/1]
ROLJM50-15-[100-800/10]-E[5-45/1]-F[5-45/1]-M[5,​6]-N[5,​6]
ROLJM50-20-[100-800/10]-E[5-60/1]-F[5-60/1]-M[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12]
ROLJM50-25-[100-800/10]-E[5-75/1]-F[5-75/1]-M[5,​6,​8,​10,​12,​16]-N[5,​6,​8,​10,​12,​16]
ROLJM60-20-[100-800/10]-E[5-60/1]-F[5-60/1]-M[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12]
ROLJM60-25-[100-800/10]-E[5-75/1]-F[5-75/1]-M[5,​6,​8,​10,​12,​16]-N[5,​6,​8,​10,​12,​16]
ROLJM60-30-[100-800/10]-E[5-90/1]-F[5-90/1]-M[8,​10,​12,​16,​20]-N[8,​10,​12,​16,​20]
ROLJM80-25-[100-800/10]-E[5-75/1]-F[5-75/1]-M[5,​6,​8,​10,​12,​16]-N[5,​6,​8,​10,​12,​16]
ROLJM80-30-[100-800/10]-E[5-90/1]-F[5-90/1]-M[8,​10,​12,​16,​20]-N[8,​10,​12,​16,​20]
ROLJM80-35-[100-800/10]-E[5-100/1]-F[5-100/1]-M[8,​10,​12,​16,​20,​24]-N[8,​10,​12,​16,​20,​24]
ROLJT50-15-[100-800/10]-E[5-45/1]-F[5-45/1]-P[5-39/1]-S[5-39/1]
ROLJT50-20-[100-800/10]-E[5-60/1]-F[5-60/1]-P[5-54/1]-S[5-54/1]
ROLJT50-25-[100-800/10]-E[5-75/1]-F[5-75/1]-P[5-69/1]-S[5-69/1]
ROLJT60-20-[100-800/10]-E[5-60/1]-F[5-60/1]-P[5-54/1]-S[5-54/1]
ROLJT60-25-[100-800/10]-E[5-75/1]-F[5-75/1]-P[5-69/1]-S[5-69/1]
ROLJT60-30-[100-800/10]-E[5-90/1]-F[5-90/1]-P[5-84/1]-S[5-84/1]
ROLJT80-25-[100-800/10]-E[5-75/1]-F[5-75/1]-P[5-69/1]-S[5-69/1]
ROLJT80-30-[100-800/10]-E[5-90/1]-F[5-90/1]-P[5-84/1]-S[5-84/1]
ROLJT80-35-[100-800/10]-E[5-100/1]-F[5-100/1]-P[5-94/1]-S[5-94/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(mm)
Shaft outer d
(mm)
#3 E
(mm)
F
(mm)
M
(mm)
N
(mm)
P
(mm)
S
(mm)
1 Piece(s)

15 Days or more

105015100 ~ 8005 ~ 455 ~ 45----
1 Piece(s)

15 Days or more

105020100 ~ 8005 ~ 605 ~ 60----
1 Piece(s)

15 Days or more

105025100 ~ 8005 ~ 755 ~ 75----
1 Piece(s)

15 Days or more

106020100 ~ 8005 ~ 605 ~ 60----
1 Piece(s)

15 Days or more

106025100 ~ 8005 ~ 755 ~ 75----
1 Piece(s)

15 Days or more

106030100 ~ 8005 ~ 905 ~ 90----
1 Piece(s)

15 Days or more

108025100 ~ 8005 ~ 755 ~ 75----
1 Piece(s)

15 Days or more

108030100 ~ 8005 ~ 905 ~ 90----
1 Piece(s)

15 Days or more

108035100 ~ 8005 ~ 1005 ~ 100----
1 Piece(s)

15 Days or more

105015100 ~ 8005 ~ 455 ~ 455 ~ 65 ~ 6--
1 Piece(s)

15 Days or more

105020100 ~ 8005 ~ 605 ~ 605 ~ 125 ~ 12--
1 Piece(s)

15 Days or more

105025100 ~ 8005 ~ 755 ~ 755 ~ 165 ~ 16--
1 Piece(s)

15 Days or more

106020100 ~ 8005 ~ 605 ~ 605 ~ 125 ~ 12--
1 Piece(s)

15 Days or more

106025100 ~ 8005 ~ 755 ~ 755 ~ 165 ~ 16--
1 Piece(s)

15 Days or more

106030100 ~ 8005 ~ 905 ~ 908 ~ 208 ~ 20--
1 Piece(s)

15 Days or more

108025100 ~ 8005 ~ 755 ~ 755 ~ 165 ~ 16--
1 Piece(s)

15 Days or more

108030100 ~ 8005 ~ 905 ~ 908 ~ 208 ~ 20--
1 Piece(s)

15 Days or more

108035100 ~ 8005 ~ 1005 ~ 1008 ~ 248 ~ 24--
1 Piece(s)

15 Days or more

105015100 ~ 8005 ~ 455 ~ 45--5 ~ 395 ~ 39
1 Piece(s)

15 Days or more

105020100 ~ 8005 ~ 605 ~ 60--5 ~ 545 ~ 54
1 Piece(s)

15 Days or more

105025100 ~ 8005 ~ 755 ~ 75--5 ~ 695 ~ 69
1 Piece(s)

15 Days or more

106020100 ~ 8005 ~ 605 ~ 60--5 ~ 545 ~ 54
1 Piece(s)

15 Days or more

106025100 ~ 8005 ~ 755 ~ 75--5 ~ 695 ~ 69
1 Piece(s)

15 Days or more

106030100 ~ 8005 ~ 905 ~ 90--5 ~ 845 ~ 84
1 Piece(s)

15 Days or more

108025100 ~ 8005 ~ 755 ~ 75--5 ~ 695 ~ 69
1 Piece(s)

15 Days or more

108030100 ~ 8005 ~ 905 ~ 90--5 ~ 845 ~ 84
1 Piece(s)

15 Days or more

108035100 ~ 8005 ~ 1005 ~ 100--5 ~ 945 ~ 94

Loading...

  1. 1
 

Basic Information

Type Metal roller Mounting Method Groove Roller Shape Straight
Length(mm) ~50 / ~100 / ~300 / ~500 / ~1000 Surface Treatment Electroless Nickel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support