(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pillow Blocks - Cast Housing with Pilot

Pillow Blocks - Cast Housing with Pilot

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Pilot Type and Takeup Type are lined up for Pollow Block Units

  • inCAD Components
Pillow Blocks - Cast Housing, Pilot Type/ Take-up Type:Related Image
Accuracy: JIS B 1558
JIS B 1514
JIS B 1559
Bearing Inner Diameter Tolerance: H7 (Clearance Fit)
Operating Temperature: -15 ~ +100°C
・Materials
Component[ M ]Material
①Housing[ M ] Cast Iron Class No.30
②Bearing[ M ] 52100 Bearing Steel
③Rubber Seal[ M ] Nitrile Rubber (NBR Nitrile Rubber )
④Set Screw[ M ] 4137 Alloy Steel

Specifications

Part Number
HDMC20
Part NumberFPP.C.D.tAA1A2JEdBSBasic Load Rating (kN)Set ScrewMass (g)
TypeDCr (Dynamic)Cor (Static)M1Tightening Torque (N • cm)Axial Load Capacity (N)
HDMC1210055.178728.320.5105621231.0 12.712.86.6M6x0.75392640890
1510055.178728.320.5105621231.0 12.712.86.6M6x0.75392640870
1710055.178728.320.5105621231.0 12.712.86.6M6x0.75392640860
2010055.178728.320.5105621231.0 12.712.86.6M6x0.754901280840
2511563.690729.821106701234.114.314.07.9M6x0.754901400970
3012570.7100832.223108801238.115.919.611.3M6x0.7549019601180
3513577.8110936.426118901442.917.525.915.4M8x1118025901550
4014584.8120941.22611101001449.21929.317.9M8x1118029301850
4516093.31321440.22610121051649.21933.020.5M8x1118033002420
5016597.61381442.62810121101651.61935.523.2M10x1.25235035502710
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HDMC12
HDMC15
HDMC17
HDMC20
HDMC25
HDMC30
HDMC35
HDMC40
HDMC45
HDMC50
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Bore Dia. D
(φ)
Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

8 Days or more

12128006600
1 Piece(s)Available

8 Days or more

15128006600
1 Piece(s)Available

8 Days or more

17128006600
1 Piece(s)Available

8 Days or more

20128006600
1 Piece(s)Available

8 Days or more

25140007900
1 Piece(s)Available

8 Days or more

301960011300
1 Piece(s)Available

8 Days or more

352590015400
1 Piece(s)Available

8 Days or more

402930017900
1 Piece(s)Available

8 Days or more

453300020500
1 Piece(s)Available

8 Days or more

503550023200

Loading...

  1. 1

More Information

•HDMC
With the pilot (dia. E part) on the plate mounting side, the ball bearing misalignment can be prevented even if the mounting screws become loose after installation.

Example

Pillow Blocks - Cast Housing, Pilot Type/ Take-up Type:Related Image
 

Basic Information

Unit, Type Ball Bearing Units Bearing Unit, Type With Pilot Type Bearing Inner Dia. Shape Set Screw
Unit Body Material Cast Iron Class No.30 Material Bearing 52100 Bearing Steel Surface Treatment Not Provided

Additional Products in this Category

Complementary Products

Tech Support