(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fulcrum Pins - Hex Socket

Fulcrum Pins - Hex Socket
  • Volume Discount
  • Degreasing
  • Spec Change
  • Lead Time Reduction

New: Electroless Ni-plating, 304 SS and 440C SS materials are added. [June 2023]
•Drive Type: Hex Socket

  • inCAD Components
Fulcrum Pins - Standard:Related Image
・Materials
StandardConfigurable[ M ]Material[ H ]Hardness[ S ]Surface Treatment
Standard GradePrecision GradeStandard GradePrecision Grade
D-0.01
-0.05
Dg6D-0.01
-0.05
Dg6
CBDBR CBDGBRFCBDBR FCBDGBR1045 Carbon Steel Equivalent-Black Oxide
CBDBRH -FCBDBRH -40~45HRC
CBDRCBDGRFCBDRFCBDGR303 Stainless Steel Equivalent--

Specifications

Part Number-L
CBDR-10

Part Number-L-A-E-F
FCBDBR6-
10.0-A10-E2.5-F6
■L Dimension Tolerance
 StandardConfigurable
Unhardened+0.15
+0.05
+0.1
0
Hardened+0.2
0
+0.2
0
• Precision Grade
D Tolerance (g6)
4~6-0.004
-0.012
8, 10-0.005
-0.014
12~15-0.006
-0.017
■Standard
Part NumberLAEMxP
(Coarse Thread)
FBh1C
TypeD
Hex Socket (Standard)
CBDBR
CBDBRH
CBDR

Hex Socket (Precision)
CBDGBR
CBDGR
45 6 7 863.52.6x0.4540.8220.5
55 6 7 8 10843x0.5612.52.50.5
65 6 7 8 10 1044x0.781.2330.5
85 6 7 8 9 10 12 20124.55x0.8101.443.51
105 6 7 8 9 10 12 15 201656x1.0121.5541
126 7 8 9 10 12 13 15 201858x1.25121.5541
■Configurable
Part NumberL=0.1mm IncrementAE=0.1mm IncrementF=1mm IncrementMxP
(Coarse Thread)
Bh1C
TypeD
Hex Socket (Standard)
FCBDBR
FCBDBRH
FCBDR

Hex Socket (Precision)
FCBDGBR
FCBDGR
45.0~20.068  2.0~4.03, 42.6x0.45 0.8220.5
5810  3~63x0.5 12.52.50.5
61012  2.5~4.54~84x0.7 1.2330.5
81216  5~105x0.8 1.443.51
10161820 3.0~5.06~126x1.0 1.5541
12182022248~128x1.25 1.5541
138x1.25 1.5541
15202224 10~1510 x1.51.5541
Machining Conditions [ ! ]FCBDBR, FCBDBRH and FCBDR, E+L≥2xh1+2

Alterations

Fulcrum Pins - Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CBDBR4-5
CBDBR4-6
CBDBR4-7
CBDBR4-8
CBDBR5-5
CBDBR5-6
CBDBR5-7
CBDBR5-8
CBDBR5-10
CBDBR6-5
CBDBR6-6
CBDBR6-7
CBDBR6-8
CBDBR6-10
CBDBR8-5
CBDBR8-6
CBDBR8-7
CBDBR8-8
CBDBR8-9
CBDBR8-10
CBDBR8-12
CBDBR8-20
CBDBR10-5
CBDBR10-6
CBDBR10-7
CBDBR10-8
CBDBR10-9
CBDBR10-10
CBDBR10-12
CBDBR10-15
CBDBR10-20
CBDBR12-6
CBDBR12-7
CBDBR12-8
CBDBR12-9
CBDBR12-10
CBDBR12-12
CBDBR12-13
CBDBR12-15
CBDBR12-20
CBDBRH4-5
CBDBRH4-6
CBDBRH4-7
CBDBRH4-8
CBDBRH5-5
CBDBRH5-6
CBDBRH5-7
CBDBRH5-8
CBDBRH5-10
CBDBRH6-5
CBDBRH6-6
CBDBRH6-7
CBDBRH6-8
CBDBRH6-10
CBDBRH8-5
CBDBRH8-6
CBDBRH8-7
CBDBRH8-8
CBDBRH8-9
CBDBRH8-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Shaft Tolerance
(mm)
Heat Treatment Surface Finish Thread Size Precision L Selectable
(mm)
A
(mm)
E
(mm)
F
(mm)
L
(mm)
1 Piece(s)Available

8 Days or more

104Standard (-0.01/-0.05)Not HardenedBlack OxideM2.6Medium Precision (-0.01/-0.05)5----
1 Piece(s)Available

8 Days or more

104Standard (-0.01/-0.05)Not HardenedBlack OxideM2.6Medium Precision (-0.01/-0.05)6----
1 Piece(s)Available

8 Days or more

104Standard (-0.01/-0.05)Not HardenedBlack OxideM2.6Medium Precision (-0.01/-0.05)7----
1 Piece(s)Available

8 Days or more

104Standard (-0.01/-0.05)Not HardenedBlack OxideM2.6Medium Precision (-0.01/-0.05)8----
1 Piece(s)Available

8 Days or more

105Standard (-0.01/-0.05)Not HardenedBlack OxideM3Medium Precision (-0.01/-0.05)5----
1 Piece(s)Available

8 Days or more

105Standard (-0.01/-0.05)Not HardenedBlack OxideM3Medium Precision (-0.01/-0.05)6----
1 Piece(s)Available

8 Days or more

105Standard (-0.01/-0.05)Not HardenedBlack OxideM3Medium Precision (-0.01/-0.05)7----
1 Piece(s)Available

8 Days or more

105Standard (-0.01/-0.05)Not HardenedBlack OxideM3Medium Precision (-0.01/-0.05)8----
1 Piece(s)Available

8 Days or more

105Standard (-0.01/-0.05)Not HardenedBlack OxideM3Medium Precision (-0.01/-0.05)10----
1 Piece(s)Available

8 Days or more

106Standard (-0.01/-0.05)Not HardenedBlack OxideM4Medium Precision (-0.01/-0.05)5----
1 Piece(s)Available

8 Days or more

106Standard (-0.01/-0.05)Not HardenedBlack OxideM4Medium Precision (-0.01/-0.05)6----
1 Piece(s)Available

8 Days or more

106Standard (-0.01/-0.05)Not HardenedBlack OxideM4Medium Precision (-0.01/-0.05)7----
1 Piece(s)Available

8 Days or more

106Standard (-0.01/-0.05)Not HardenedBlack OxideM4Medium Precision (-0.01/-0.05)8----
1 Piece(s)Available

8 Days or more

106Standard (-0.01/-0.05)Not HardenedBlack OxideM4Medium Precision (-0.01/-0.05)10----
1 Piece(s)Available

8 Days or more

108Standard (-0.01/-0.05)Not HardenedBlack OxideM5Medium Precision (-0.01/-0.05)5----
1 Piece(s)Available

8 Days or more

108Standard (-0.01/-0.05)Not HardenedBlack OxideM5Medium Precision (-0.01/-0.05)6----
1 Piece(s)Available

8 Days or more

108Standard (-0.01/-0.05)Not HardenedBlack OxideM5Medium Precision (-0.01/-0.05)7----
1 Piece(s)Available

8 Days or more

108Standard (-0.01/-0.05)Not HardenedBlack OxideM5Medium Precision (-0.01/-0.05)8----
1 Piece(s)Available

8 Days or more

108Standard (-0.01/-0.05)Not HardenedBlack OxideM5Medium Precision (-0.01/-0.05)9----
1 Piece(s)Available

8 Days or more

108Standard (-0.01/-0.05)Not HardenedBlack OxideM5Medium Precision (-0.01/-0.05)10----
1 Piece(s)Available

8 Days or more

108Standard (-0.01/-0.05)Not HardenedBlack OxideM5Medium Precision (-0.01/-0.05)12----
1 Piece(s)Available

8 Days or more

108Standard (-0.01/-0.05)Not HardenedBlack OxideM5Medium Precision (-0.01/-0.05)20----
1 Piece(s)Available

8 Days or more

1010Standard (-0.01/-0.05)Not HardenedBlack OxideM6Medium Precision (-0.01/-0.05)5----
1 Piece(s)Available

9 Days or more

1010Standard (-0.01/-0.05)Not HardenedBlack OxideM6Medium Precision (-0.01/-0.05)6----
1 Piece(s)Available

8 Days or more

1010Standard (-0.01/-0.05)Not HardenedBlack OxideM6Medium Precision (-0.01/-0.05)7----
1 Piece(s)Available

8 Days or more

1010Standard (-0.01/-0.05)Not HardenedBlack OxideM6Medium Precision (-0.01/-0.05)8----
1 Piece(s)Available

8 Days or more

1010Standard (-0.01/-0.05)Not HardenedBlack OxideM6Medium Precision (-0.01/-0.05)9----
1 Piece(s)Available

8 Days or more

1010Standard (-0.01/-0.05)Not HardenedBlack OxideM6Medium Precision (-0.01/-0.05)10----
1 Piece(s)Available

8 Days or more

1010Standard (-0.01/-0.05)Not HardenedBlack OxideM6Medium Precision (-0.01/-0.05)12----
1 Piece(s)Available

8 Days or more

1010Standard (-0.01/-0.05)Not HardenedBlack OxideM6Medium Precision (-0.01/-0.05)15----
1 Piece(s)Available

8 Days or more

1010Standard (-0.01/-0.05)Not HardenedBlack OxideM6Medium Precision (-0.01/-0.05)20----
1 Piece(s)Available

8 Days or more

1012Standard (-0.01/-0.05)Not HardenedBlack OxideM8Medium Precision (-0.01/-0.05)6----
1 Piece(s)Available

8 Days or more

1012Standard (-0.01/-0.05)Not HardenedBlack OxideM8Medium Precision (-0.01/-0.05)7----
1 Piece(s)Available

8 Days or more

1012Standard (-0.01/-0.05)Not HardenedBlack OxideM8Medium Precision (-0.01/-0.05)8----
1 Piece(s)Available

8 Days or more

1012Standard (-0.01/-0.05)Not HardenedBlack OxideM8Medium Precision (-0.01/-0.05)9----
1 Piece(s)Available

8 Days or more

1012Standard (-0.01/-0.05)Not HardenedBlack OxideM8Medium Precision (-0.01/-0.05)10----
1 Piece(s)Available

Same day

Stock

1012Standard (-0.01/-0.05)Not HardenedBlack OxideM8Medium Precision (-0.01/-0.05)12----
1 Piece(s)Available

8 Days or more

1012Standard (-0.01/-0.05)Not HardenedBlack OxideM8Medium Precision (-0.01/-0.05)13----
1 Piece(s)Available

8 Days or more

1012Standard (-0.01/-0.05)Not HardenedBlack OxideM8Medium Precision (-0.01/-0.05)15----
1 Piece(s)Available

8 Days or more

1012Standard (-0.01/-0.05)Not HardenedBlack OxideM8Medium Precision (-0.01/-0.05)20----
1 Piece(s)Available

8 Days or more

104Standard (-0.01/-0.05)HardenedBlack OxideM2.6Medium Precision (-0.01/-0.05)5----
1 Piece(s)Available

8 Days or more

104Standard (-0.01/-0.05)HardenedBlack OxideM2.6Medium Precision (-0.01/-0.05)6----
1 Piece(s)Available

8 Days or more

104Standard (-0.01/-0.05)HardenedBlack OxideM2.6Medium Precision (-0.01/-0.05)7----
1 Piece(s)Available

8 Days or more

104Standard (-0.01/-0.05)HardenedBlack OxideM2.6Medium Precision (-0.01/-0.05)8----
1 Piece(s)Available

8 Days or more

105Standard (-0.01/-0.05)HardenedBlack OxideM3Medium Precision (-0.01/-0.05)5----
1 Piece(s)Available

8 Days or more

105Standard (-0.01/-0.05)HardenedBlack OxideM3Medium Precision (-0.01/-0.05)6----
1 Piece(s)Available

8 Days or more

105Standard (-0.01/-0.05)HardenedBlack OxideM3Medium Precision (-0.01/-0.05)7----
1 Piece(s)Available

8 Days or more

105Standard (-0.01/-0.05)HardenedBlack OxideM3Medium Precision (-0.01/-0.05)8----
1 Piece(s)Available

8 Days or more

105Standard (-0.01/-0.05)HardenedBlack OxideM3Medium Precision (-0.01/-0.05)10----
1 Piece(s)Available

8 Days or more

106Standard (-0.01/-0.05)HardenedBlack OxideM4Medium Precision (-0.01/-0.05)5----
1 Piece(s)Available

8 Days or more

106Standard (-0.01/-0.05)HardenedBlack OxideM4Medium Precision (-0.01/-0.05)6----
1 Piece(s)Available

8 Days or more

106Standard (-0.01/-0.05)HardenedBlack OxideM4Medium Precision (-0.01/-0.05)7----
1 Piece(s)Available

8 Days or more

106Standard (-0.01/-0.05)HardenedBlack OxideM4Medium Precision (-0.01/-0.05)8----
1 Piece(s)Available

8 Days or more

106Standard (-0.01/-0.05)HardenedBlack OxideM4Medium Precision (-0.01/-0.05)10----
1 Piece(s)Available

8 Days or more

108Standard (-0.01/-0.05)HardenedBlack OxideM5Medium Precision (-0.01/-0.05)5----
1 Piece(s)Available

8 Days or more

108Standard (-0.01/-0.05)HardenedBlack OxideM5Medium Precision (-0.01/-0.05)6----
1 Piece(s)Available

8 Days or more

108Standard (-0.01/-0.05)HardenedBlack OxideM5Medium Precision (-0.01/-0.05)7----
1 Piece(s)Available

8 Days or more

108Standard (-0.01/-0.05)HardenedBlack OxideM5Medium Precision (-0.01/-0.05)8----
1 Piece(s)Available

8 Days or more

108Standard (-0.01/-0.05)HardenedBlack OxideM5Medium Precision (-0.01/-0.05)9----
1 Piece(s)Available

8 Days or more

108Standard (-0.01/-0.05)HardenedBlack OxideM5Medium Precision (-0.01/-0.05)10----

Loading...

Example

Fulcrum Pins - Standard:Related Image
 

Basic Information

Drive Type Hex Socket

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.