(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
PTFE shoulder bushing that stands out for its excellent performance in different environmental conditions, even better than Polyacetal bushings. Bushing suitable for the food industry, with excellent resistance to chemicals and high temperatures (-200 to 200°C).
Part Number
Configured Part Number is shown.
* L dimension Tolerance: 8≥L | 0 -0.2 |
Part Number | - | L |
TFZF12 | - | 15 |
Part Number | L | D | * Housing Dia. | I.D. after Press-Fit | * Shaft Diameter | F | T | Chamfer | |||||||||||||
Type | d (Tolerance before Press-fit) | Ref. Dim. | Tolerance (H7) | Tolerance (Ref. Value) | Ref. Dim. | Tolerance (g6) | a | ||||||||||||||
Flanged TFZF | 3 | +0.179 +0.129 | 3 | 5 | 6 | +0.090 +0.040 | 6 | +0.012 0 | +0.120 +0.070 | 3 | -0.002 -0.008 | 9 | 1.5 | C0.3 | |||||||
4 | +0.179 +0.129 | 3 | 5 | 8 | 7 | +0.090 +0.040 | 7 | +0.015 0 | +0.122 +0.072 | 4 | -0.004 -0.012 | 9 | 1.5 | C0.3 | |||||||
5 | +0.179 +0.129 | 5 | 8 | 10 | 8 | +0.090 +0.040 | 8 | +0.015 0 | +0.122 +0.072 | 5 | -0.004 -0.012 | 11 | 1.5 | C0.3 | |||||||
6 | +0.182 +0.132 | 5 | 8 | 10 | 9 | +0.090 +0.040 | 9 | +0.015 0 | +0.125 +0.075 | 6 | -0.004 -0.012 | 12 | 1.5 | C0.3 | |||||||
8 | +0.197 +0.147 | 8 | 10 | 12 | 15 | 12 | +0.100 +0.050 | 12 | +0.018 0 | +0.131 +0.081 | 8 | -0.005 -0.014 | 16 | 2 | C0.5 | ||||||
10 | +0.210 +0.160 | 8 | 10 | 12 | 15 | 14 | +0.100 +0.050 | 14 | +0.018 0 | +0.144 +0.094 | 10 | -0.005 -0.014 | 18 | 2 | C0.5 | ||||||
12 | +0.212 +0.162 | 10 | 12 | 15 | 20 | 16 | +0.100 +0.050 | 16 | +0.018 0 | +0.146 +0.096 | 12 | -0.006 -0.017 | 20 | 2 | C0.5 | ||||||
16 | +0.239 +0.169 | 12 | 15 | 20 | 25 | 22 | +0.100 +0.050 | 22 | +0.021 0 | +0.175 +0.105 | 16 | -0.006 -0.017 | 28 | 3 | C0.5 | ||||||
20 | +0.303 +0.183 | 15 | 20 | 25 | 30 | 26 | +0.110 +0.060 | 26 | +0.021 0 | +0.229 +0.109 | 20 | -0.007 -0.020 | 32 | 3 | C0.8 | ||||||
[ ! ]Dimension tolerance is measured at +25°C. d tolerance is the value before press-fitted into housing. * Housing diameters and shaft diameters listed here are recommended dimensions. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Shouldered | Bushing Material | PTFE | Maximum Allowable PV Value Range(N/mm2•m/s) | 0.3 to 1.0 |
---|---|---|---|---|---|
Maximum Allowable PV Value(N/mm2•m/s) | 1 | Maximum Allowable Load(N/mm2) | 7 | Maximum Allowable Velocity(m/s) | 1.65 |
Mounting Hole Fits | H7 | Operating Temperature Range(℃) | -200::200 | Environment | Food |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy