(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Free Bushings - PTFE, straight.

Oil Free Bushings - PTFE, straight.
  • Volume Discount

Spec-designed to comply with Food Sanitary Act and to be excellent in chemical resistance.

  • inCAD Components
Oil Free Bushings - PTFE, Straight:Related Image
* L Dimension Tolerance: 8≥L0
-0.2
10≤L0
-0.25
[ ! ]Press fitting is recommended to affix bushings.
・Materials
[ M ] Material: PTFE Resin
Lubricating Oil and Special Filler Added Allowable Temperature: -200 ~ 200°C

Specifications

Part Number-L
TFZB12-15
Part NumberLD* Housing Dia.I.D. after Press-Fit* Shaft DiameterChamfer
Typed (Tolerance before Press-fit)Ref. Dim.Tolerance (H7)Tolerance (Ref. Value)Ref. Dim.Tolerance (g6)a
Straight
TFZB
3+0.179
+0.129
35       6+0.090
+0.040
6+0.012
0
+0.120
+0.070
3-0.002
-0.008
C0.3
4+0.179
+0.129
358      7+0.090
+0.040
7+0.015
0
+0.122
+0.072
4-0.004
-0.012
C0.3
5+0.179
+0.129
 5810     8+0.090
+0.040
8+0.015
0
+0.122
+0.072
5-0.004
-0.012
C0.3
6+0.182
+0.132
 5810     9+0.090
+0.040
9+0.015
0
+0.125
+0.075
6-0.004
-0.012
C0.3
8+0.197
+0.147
  8101215   12+0.100
+0.050
12+0.018
0
+0.131
+0.081
8-0.005
-0.014
C0.5
10+0.210
+0.160
  8101215   14+0.100
+0.050
14+0.018
0
+0.144
+0.094
10-0.005
-0.014
C0.5
12+0.212
+0.162
   10121520  16+0.100
+0.050
16+0.018
0
+0.146
+0.096
12-0.006
-0.017
C0.5
16+0.239
+0.169
    12152025 22+0.100
+0.050
22+0.021
0
+0.175
+0.105
16-0.006
-0.017
C0.5
20+0.303
+0.183
     1520253026+0.110
+0.060
26+0.021
0
+0.229
+0.109
20-0.007
-0.020
C0.8
[ ! ]Dimension tolerance is measured at +25°C. d tolerance is the value before press-fitted into housing. * Housing diameters and shaft diameters listed here are recommended dimensions.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TFZB3-3
TFZB3-5
TFZB4-3
TFZB4-5
TFZB4-8
TFZB5-5
TFZB5-8
TFZB5-10
TFZB6-5
TFZB6-8
TFZB6-10
TFZB8-8
TFZB8-10
TFZB8-12
TFZB8-15
TFZB10-8
TFZB10-10
TFZB10-12
TFZB10-15
TFZB12-10
TFZB12-12
TFZB12-15
TFZB12-20
TFZB16-12
TFZB16-15
TFZB16-20
TFZB16-25
TFZB20-15
TFZB20-20
TFZB20-25
TFZB20-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
O.D. D
(mm)
Overall Length L
(mm)
1 Piece(s)Available

Same day

Stock

10363
1 Piece(s)Available

Same day

Stock

10365
1 Piece(s)Available

Same day

Stock

10473
1 Piece(s)Available

Same day

Stock

10475
1 Piece(s)Available

Same day

Stock

10478
1 Piece(s)Available

Same day

Stock

10585
1 Piece(s)Available

Same day

Stock

10588
1 Piece(s)Available

Same day

Stock

105810
1 Piece(s)Available

Same day

Stock

10695
1 Piece(s)Available

Same day

Stock

10698
1 Piece(s)Available

Same day

Stock

106910
1 Piece(s)Available

Same day

Stock

108128
1 Piece(s)Available

Same day

Stock

1081210
1 Piece(s)Available

Same day

Stock

1081212
1 Piece(s)Available

Same day

Stock

1081215
1 Piece(s)Available

Same day

Stock

1010148
1 Piece(s)Available

Same day

Stock

10101410
1 Piece(s)Available

Same day

Stock

10101412
1 Piece(s)Available

Same day

Stock

10101415
1 Piece(s)Available

Same day

Stock

10121610
1 Piece(s)Available

Same day

Stock

10121612
1 Piece(s)Available

Same day

Stock

10121615
1 Piece(s)Available

Same day

Stock

10121620
1 Piece(s)Available

Same day

Stock

10162212
1 Piece(s)Available

Same day

Stock

10162215
1 Piece(s)Available

Same day

Stock

10162220
1 Piece(s)Available

Same day

Stock

10162225
1 Piece(s)Available

Same day

Stock

10202615
1 Piece(s)Available

Same day

Stock

10202620
1 Piece(s)Available

Same day

Stock

10202625
1 Piece(s)Available

Same day

Stock

10202630

Loading...

  1. 1
 

Basic Information

Type Straight Bushing Material PTFE Maximum Allowable PV Value Range(N/mm2•m/s) 0.3 to 1.0
Maximum Allowable PV Value(N/mm2•m/s) 1 Maximum Allowable Load(N/mm2) 7 Maximum Allowable Velocity(m/s) 1.65
Mounting Hole Fits H7 Operating Temperature Range(℃) -200::200 Environment Food

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.