(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ball Bearing realizes Linear and Rotary motions
Part Number
Configured Part Number is shown.
Parts | [ M ] Material | [ H ] Hardness |
Shafts Bushing |
52100 Bearing Steel | 58HRC~ |
Parts | [ M ] Material | [ H ] Hardness |
Ball Retainer | C36000 Brass | - |
Balls | 52100 Bearing Steel | 58HRC~ |
Retaining Ring | Spring Steel | 44HRC~ |
Part Number | - | L |
BGSTZ5 | - | 72 |
Part Number | L 1mm Increment | Y | F | D1 | d | Maximum Stroke mm |
Compliance with Standard | |||||
Type | D | Shaft Dia. Tolerance | BGSTZ | |||||||||
O.D. Tolerance | L40~50 | L51~100 | L101~150 | |||||||||
BGSTZ | 5 | 0 -0.005 |
40~90 | 17 | 6 | 10 | 0 -0.006 |
7 | 13 | ● | ● | - |
6 | 0 -0.005 |
19 | 7 | 11 | 0 -0.011 |
8 | 15 | ● | ● | - | ||
8 | 0 -0.005 |
40~150 | 25 | 8 | 13 | 0 -0.011 |
10 | 24 | ● | ● | ● | |
10 | 0 -0.005 |
30 | 10 | 16 | 0 -0.011 |
12 | 30 | ● | ● | ● | ||
12 | 0 -0.005 |
32 | 11 | 18 | 0 -0.011 |
14 | 32 | ● | ● | ● |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BGSTZ5-[40-90/1] |
BGSTZ6-[40-90/1] |
BGSTZ8-[40-150/1] |
BGSTZ10-[40-150/1] |
BGSTZ12-[40-150/1] |
Loading...
Sale Type | Complete Set | Shaft Shape | Straight Type |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy