(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Aluminum exceeds in Weight Saving acompared wth Steel and Stainless Steel. Thread Insert improves Mechanical Strength in Thread Part.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories | Threaded Insert Material |
Split | ||||
SCNPAH | 2017 Aluminum Alloy | - | Hex Socket Head Cap Screw [ M ]304 Stainless Steel Equivalent 2 pcs. | 304 Stainless Steel |
Part Number | - | B |
SCNPAH20 | - | 10 |
Part Number | B | D1 | M (Coarse) | (d) | R | W | X | Y | |
Type | D | ||||||||
Threaded Inserts (Split) SCNPAH | 8 | 8 | 25 | M3 | 3.2 | 3 | 1.5 | 7 | 5 |
10 | 10 | 30 | M4 | 4.2 | 3.75 | 1.5 | 9 | 5 | |
12 | 30 | M4 | 4.2 | 3.75 | 1.5 | 10 | 5 | ||
15 | 34 | M4 | 4.2 | 3.75 | 1.5 | 11.5 | 6 | ||
16 | 35 | M5 | 5.3 | 4.5 | 1.5 | 12 | 6 | ||
20 | 40 | M5 | 5.3 | 4.5 | 1.5 | 14 | 7 | ||
25 | 12 | 45 | M5 | 5.3 | 4.5 | 1.5 | 17 | 7 | |
30 | 15 | 55 | M6 | 6.3 | 6 | 1.5 | 20 | 10 |
Part Number | B | Available Sizes | |
Type | D | SCNPAH | |
Threaded Inserts (Split) SCNPAH | 8 | 8 | |
10 | 10 | ||
12 | |||
15 | |||
16 | |||
20 | |||
25 | 12 | ||
30 | 15 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SCNPAH8-8 |
SCNPAH10-10 |
SCNPAH12-10 |
SCNPAH15-10 |
SCNPAH16-10 |
SCNPAH20-10 |
SCNPAH25-12 |
SCNPAH30-15 |
Loading...
Application | Method of attachment | |||
---|---|---|---|---|
Set Screw (Set Screws x2) | One Piece Clamp-on (With set screw) | Two Piece Clamp-On (Set Screws x2) | Clamp Lever | |
Is thinner than the slotted type. | Avoids damage to the shaft due to the type of fastening. | It is adaptable, ideal for maintenance. Avoid damage to the shaft due to the fastening. | Ideal for places where installation is frequent. | |
General application | ![]() See models | ![]() See models | ![]() See models | ![]() See models |
![]() It can be used as a stopper, positioning, pulley fastening, etc. | ||||
Bearing fixation | ![]() See models | ![]() See models | - | - |
![]() Clamping of the inner bearing ring. | ||||
Installation of other parts | ![]() See models | ![]() See models | ![]() See models | - |
![]() Parts can be joined together as plates. | ||||
Sensor support | ![]() See models | ![]() See models | ![]() See models | ![]() See models |
![]() Compatible with passage of sensor holes. | ||||
Urethane race stoppers | - | ![]() See models | ![]() See models | - |
![]() Reduces damage and noise. |
Type | One-touch clamping | Snap fastening | Threaded shaft retainer |
---|---|---|---|
Application | ![]() Easy, quick to install and remove | ![]() Snap-on shaft clamping | ![]() Screw type shaft fastening |
Reference | ![]() | ![]() | ![]() |
See models here | See models here | See models here |
Tightening Method | Two Piece Clamp-On | Features | Standard | Material | 2017 Aluminum Alloy |
---|---|---|---|---|---|
Surface Finish | None | Width | Standard Type | Side Hole Machining | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy