(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Shaft Collars - Resin, split.

Shaft Collars - Resin, split.
  • Volume Discount

Resin exceeds in Weight Saving compared with Steel and Stainless Stee.. Thread Insert improves Mechanical Strength in threads

  • inCAD Components

Part Number

Configured Part Number is shown.

セットカラーセパレート 樹脂タイプ:Related Image
・Materials
Type[ M ]MaterialColorOperating Ambient Temp[ A ]AccessoriesThreaded Insert Material
Split
SCSPPPolyacetalWhite-45°C~95°CHex Socket Head Cap Screw (Stainless Steel)
[ M ]304 Stainless Steel Equivalent
2 pcs.
304 Stainless Steel
SCSPMMC NylonIvory-40°C~120°C

Specifications

Part Number
SCSPP12
Part NumberBD1M
(Coarse)
dRWXY
TypeD
Threaded Inserts
(Split)
SCSPP
SCSPM
8±0.2825M33.431.575
10±0.21030M44.53.751.595
12±0.21030M44.53.751.5105
15±0.21235M55.54.51.5126
16±0.21235M55.54.51.5126
20±0.21545M66.661.5158
25±0.21550M66.661.51810
30±0.21555M66.661.52010
[ ! ]The halves must remain in the same orientation as shipped when in use.

Price list

Part NumberAvailable Sizes
TypeDSCSPPSCSPM
Threaded Inserts
(Split)
SCSPP
SCSPM
8  
10  
12  
15  
16  
20  
25  
30  

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SCSPM8
SCSPM10
SCSPM12
SCSPM15
SCSPM16
SCSPM20
SCSPM25
SCSPM30
SCSPP8
SCSPP10
SCSPP12
SCSPP15
SCSPP16
SCSPP20
SCSPP25
SCSPP30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
1 Piece(s)Available

8 Days or more

108 mm25 mm8 mm
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm
1 Piece(s)Available

8 Days or more

1015 mm35 mm12 mm
1 Piece(s)Available

8 Days or more

1016 mm35 mm12 mm
1 Piece(s)Available

8 Days or more

1020 mm45 mm15 mm
1 Piece(s)Available

8 Days or more

1025 mm50 mm15 mm
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm
1 Piece(s)Available

8 Days or more

108 mm25 mm8 mm
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm
1 Piece(s)Available

8 Days or more

1015 mm35 mm12 mm
1 Piece(s)Available

8 Days or more

1016 mm35 mm12 mm
1 Piece(s)Available

8 Days or more

1020 mm45 mm15 mm
1 Piece(s)Available

8 Days or more

1025 mm50 mm15 mm
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)

Loading...

  1. 1

Support Information

Variants and applications - Shaft Collars

ApplicationMethod of attachment
Set Screw
(Set Screws x2)
One Piece Clamp-on
(With set screw)
Two Piece Clamp-On
(Set Screws x2)
Clamp Lever
Is thinner than the slotted type.Avoids damage to the shaft due to the type of fastening.It is adaptable, ideal for maintenance.
Avoid damage to the shaft due to the fastening.
Ideal for places where installation is frequent.
General application

See models


See models

See models

See models

It can be used as a stopper, positioning, pulley fastening, etc.
Bearing fixation
See models

See models
--

Clamping of the inner bearing ring.
Installation of other parts
See models

See models

See models
-

Parts can be joined together as plates.
Sensor support
See models

See models

See models

See models

Compatible with passage of sensor holes.
Urethane race stoppers-
See models

See models
-

Reduces damage and noise.

Support Information

Other models and applications

TypeOne-touch clampingSnap fastening Threaded shaft retainer
Application
Easy, quick to install and remove

Snap-on shaft clamping

Screw type shaft fastening
Reference
See models hereSee models hereSee models here

Compatible Models

Basic Information

Tightening Method Two Piece Clamp-On Features Standard Surface Finish None
Width Standard Type Side Hole Machining None Thread Insert Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.